Mid-IR Ruled Reflective Diffraction Gratings


  • Gratings with 3.1 µm, 3.5 µm, or 10.6 µm Design Wavelengths
  • Optimized for Peak Polarized Efficiency of 80 to 95% at Design Wavelength

GR2550-45031

25 mm x 50 mm
3.1 µm Design Wavelength

GR1325-15106

12.5 mm x 25 mm
10.6 µm Design Wavelength

Related Items


Please Wait
Selection Guide
Transmission Gratings
Ruled UV
Visible
Near IR
Volume Phase
Holographic
Visible
Near IR
Reflective Gratings
Ruled UV
Visible
Near IR
Mid IR
Holographic
Echelle

Features

  • Design Wavelengths of 3.1 µm, 3.5 µm, or 10.6 µm
  • Polarized Efficiency of 80 to 95% at Design Wavelength
  • Low Ghosting: <0.5% of Primary Reflection
  • Aluminum Reflective Coating
  • Pyrex Substrate with 75 to 450 Grooves/mm
  • Produced from Ruled Original
  • Damage Thresholds:
    • CW Laser: 250 W/cm2
    • Pulsed Laser: 3.5 J/cm2 (200 ns Pulse)

Thorlabs offers a selection of ruled diffraction gratings optimized for peak polarized efficiency in the mid-IR region. These gratings are offered with different blaze angles to suit a variety of applications. For information regarding the differences between grating types, please click on the Gratings Guide tab above.

These gratings are designed for peak polarized efficiency at common molecular laser wavelengths, and as such differ from standard ruled diffraction gratings (UV, visible, and near-IR ruled gratings). For peak polarized efficiency, the groove blaze angle is not the same as the Littrow configuration angle, which optimizes grating efficiency for unpolarized light. Therefore, the standard formula for reflective gratings in the Littrow configuration is not appropriate. For general information on the Littrow configuration and the standard ruled diffraction grating equations, please see the Gratings Tutorial tab.

Please note that these gratings are bare aluminum and do not contain an overcoat. However, custom MgF2 or gold coatings are available to protect the aluminum surface of the gratings. The gold coating offers high performance in the IR, while the MgF2 coating offers the best protection; contact Tech Support for further details.

Mounts and Adapters

Thorlabs offers a variety of mounts and adapters for precise and stable mounting and aligning square optics. All of Thorlabs' gratings can be mounted directly into the KM100C Right-Handed or KM100CL Left-Handed Kinematic Rectangular Optic Mount. Gratings can also be mounted in one of three Kinematic Grating Mount Adapters which can be used with any of Thorlabs' Ø1" Mirror Mounts, including the POLARIS-K1E Ultra-Stable Kinematic Mirror Mount.

Warning

Optical gratings can be easily damaged by moisture, fingerprints, aerosols, or the slightest contact with any abrasive material. Gratings should only be handled when necessary and always held by the sides. Latex gloves or a similar protective covering should be worn to prevent oil from fingers from reaching the grating surface. No attempt should be made to clean a grating other than blowing off dust with clean, dry air or nitrogen. Solvents will likely damage the grating's surface.

Thorlabs uses a clean room facility for assembly of gratings into mechanical setups. If your application requires integrating the grating into a sub-assembly or a setup please contact Tech Support to learn more about our assembly capabilities.

Item # Suffix -45031 -30035 -07106 -10106 -15106
Design Wavelength 3.1 µm 3.5 µm 10.6 µm
Blaze Angle 32° 26.5° 21° 27° 35°
Min Polarized Absolute Efficiency 85% 80% 88%
Optimum Efficiency Wavelength Range 2.0 - 4.0 µm 2.5 - 4.0 µm 9.0 - 11.0 µm
Grooves/mm 450 300 75 100 150
Dispersion 1.6 nm/mrad 2.86 nm/mrad 12.3 nm/mrad 8.5 nm/mrad 4.2 nm/mrad
Surface Quality 60-40 Scratch-Dig
Clear Aperture 90% of Length and Width
Damage Threshold Pulsed 3.5 J/cm² (200 ns Pulse)
CW 250 W/cm² at 1064 µm (Typical)
Dimensions (W x H x D) Item # Prefix GR1325: 12.5 mm x 25.0 mm x 9.5 mm (0.49" x 0.98" x 0.37")
Item # Prefix GR1550: 25.0 mm x 50.0 mm x 9.5 mm (0.98" x 1.97" x 0.37")
Dimensional Tolerances ±0.5 mm

Diffraction Gratings Tutorial

Introduction

Diffraction gratings, either transmissive or reflective, can separate different wavelengths of light using a repetitive structure embedded within the grating. The structure affects the amplitude and/or phase of the incident wave, causing interference in the output wave. In the transmissive case, the repetitive structure can be thought of as many tightly spaced, thin slits. Solving for the irradiance as a function wavelength and position of this multi-slit situation, we get a general expression that can be applied to all diffractive gratings when = 0°,

Grating Equation 1

(1)

known as the grating equation. The equation states that a diffraction grating with spacing a will deflect light at discrete angles (theta sub m), dependent upon the value λ, where is the order of principal maxima. The diffracted angle, theta sub m, is the output angle as measured from the surface normal of the diffraction grating. It is easily observed from Eq. 1 that for a given order m, different wavelengths of light will exit the grating at different angles. For white light sources, this corresponds to a continuous, angle-dependent spectrum.

Transmission Grating
Figure 1. Transmission Grating

Transmission Gratings

One popular style of grating is the transmission grating. The sample diffraction grating with surfaces grooves shown in Figure 1 is created by scratching or etching a transparent substrate with a repetitive series of narrow-width grooves separated by distance a. This creates areas where light can scatter.

The incident light impinges on the grating at an angle theta sub i, as measured from the surface normal. The light of order m exiting the grating leaves at an angle of theta sub m, relative to the surface normal. Utilizing some geometric conversions and the general grating expression (Eq. 1) an expression for the transmissive diffraction grating can be found:

Grating Equation 2

(2)

where both and are positive if the incident and diffracted beams are on opposite sides of the grating surface normal, as illustrated in the example in Figure 1. If they are on the same side of the grating normal, must then be considered negative.

 
Reflective Grating
Figure 2. Reflective Grating

Reflective Gratings

Another very common diffractive optic is the reflective grating. A reflective grating is traditionally made by depositing a metallic coating on an optic and ruling parallel grooves in the surface. Reflective gratings can also be made of epoxy and/or plastic imprints from a master copy. In all cases, light is reflected off of the ruled surface at different angles corresponding to different orders and wavelengths. An example of a reflective grating is shown in Figure 2. Using a similar geometric setup as above, the grating equation for reflective gratings can be found:

Grating Equation 3

(3)

where is positive and is negative if the incident and diffracted beams are on opposite sides of the grating surface normal, as illustrated in the example in Figure 2. If the beams are on the same side of the grating normal, then both angles are considered positive.

Both the reflective and transmission gratings suffer from the fact that the zeroth order mode contains no diffraction pattern and appears as a surface reflection or transmission, respectively. Solving Eq. 2 for this condition, theta sub i = theta sub m, we find the only solution to be m=0, independent of wavelength or diffraction grating spacing. At this condition, no wavelength-dependent information can be obtained, and all the light is lost to surface reflection or transmission.

This issue can be resolved by creating a repeating surface pattern, which produces a different surface reflection geometry. Diffraction gratings of this type are commonly referred to as blazed (or ruled) gratings. More information about this can be found in the section below.

Blazed (Ruled) Gratings

Blazed Grating
Figure 4. Blazed Grating, 0th Order Reflection
Blazed Grating
Figure 3. Blazed Grating Geometry

The blazed grating, also known as the echelette grating, is a specific form of reflective or transmission diffraction grating designed to produce the maximum grating efficiency in a specific diffraction order. This means that the majority of the optical power will be in the designed diffraction order while minimizing power lost to other orders (particularly the zeroth). Due to this design, a blazed grating operates at a specific wavelength, known as the blaze wavelength.

The blaze wavelength is one of the three main characteristics of the blazed grating. The other two, shown in Figure 3, are a, the groove or facet spacing, and gamma, the blaze angle. The blaze angle gamma is the angle between the surface structure and the surface parallel. It is also the angle between the surface normal and the facet normal.

The blazed grating features geometries similar to the transmission and reflection gratings discussed thus far; the incident angle () and th order reflection angles () are determined from the surface normal of the grating. However, the significant difference is the specular reflection geometry is dependent on the blaze angle, gamma, and NOT the grating surface normal. This results in the ability to change the diffraction efficiency by only changing the blaze angle of the diffraction grating.

The 0th order reflection from a blazed grating is shown in Figure 4. The incident light at angle theta sub i is reflected at theta sub m for m = 0. From Eq. 3, the only solution is theta sub i = –theta sub m. This is analogous to specular reflection from a flat surface.

Blazed Grating
Figure 6. Blazed Grating, Incident Light Normal to Grating Surface
Blazed Grating
Figure 5. Blazed Grating, Specular Reflection from Facet

The specular reflection from the blazed grating is different from the flat surface due to the surface structure, as shown in Figure 5. The specular reflection, theta sub r, from a blazed grating occurs at the blaze angle geometry. This angle is defined as being negative if it is on the same side of the grating surface normal as theta sub i. Performing some simple geometric conversions, one finds that

Grating Equation 2

(4)

Figure 6 illustrates the specific case where theta sub i= 0°, hence the incident light beam is perpendicular to the grating surface. In this case, the 0th order reflection also lies at 0°. Utilizing Eqs. 3 and 4, we can find the grating equation at twice the blaze angle:

Grating Equation 2

(5)

Littrow Configuration for Reflective Gratings

The Littrow configuration refers to a specific geometry for blazed gratings and plays an important role in monochromators and spectrometers. It is the angle at which the grating efficiency is the highest. In this configuration, the angle of incidence of the incoming and diffracted light are the same, theta sub i = theta sub m, and m > 0 so

Grating Equation 2

(6)

Blazed Grating
Figure 7. Littrow Configuration

The Littrow configuration angle, Theta sub L, is dependent on the most intense order (m = 1), the design wavelength, lambda sub D, and the grating spacing a. It is easily shown that the Littrow configuration angle, Theta sub L, is equal to the blaze angle, gamma, at the design wavelength. The Littrow / blaze angles for all Thorlabs' Blazed Gratings can be found in the grating specs tables.

Grating Equation 2

(7)

It is easily observed that the wavelength dependent angular separation increases as the diffracted order increases for light of normal incidence (for theta sub i= 0°, theta sub m increases as m increases). There are two main drawbacks for using a higher order diffraction pattern over a low order one: (1) a decrease in efficiency at higher orders and (2) a decrease in the free spectral range, Free Spectral Range, defined as:

Grating Equation 2

(8)

 

where lambda is the central wavelength, and m is the order.

The first issue with using higher order diffraction patterns is solved by using an Echelle grating, which is a special type of ruled diffraction grating with an extremely high blaze angle and relatively low groove density. The high blaze angle is well suited for concentrating the energy in the higher order diffraction modes. The second issue is solved by using another optical element: grating, dispersive prism, or other dispersive optic, to sort the wavelengths/orders after the Echelle grating.

Holographic Gratings
Figure 8. Volume Phase Holographic Grating

Volume Phase Holographic Transmission Gratings

Unlike traditional gratings, volume phase holographic (VPH) gratings do not have surface grooves. Instead, VPH gratings consist of a dichromated gelatin (DCG) film between two glass substrates. These VPH gratings are designed to reduce the periodic errors that can occur in blazed gratings. Surface gratings with high groove density also have an issue with polarization dependent loss. These unique transmission gratings deliver high first-order diffraction peak efficiency, low polarization dependence, and uniform performance over broad bandwidths.

The desired grating pattern is comprised of a repetitive series of lines separated by distance a. The fringe planes for transmission gratings are perpendicular to the plane of the plate as seen in Figure 8, allowing any frequency of light to pass through the plate. Diffraction occurs as incoming light crosses through the DCG film. Therefore, the three major factors that determine performance are film thickness, bulk index (the average index of refraction between Bragg planes), and index modulation (the difference of index of refraction between the Bragg planes). The incident light enters the grating at an angle of theta sub i, as measured from the surface normal. The light of order m exiting the grating leaves at an angle of theta sub m, relative to the surface normal. The grating expression mentioned above can be used to calculate diffraction angles for volume phase holographic gratings since dispersion is based on the line density. The quality of the grating is determined by the fringe contrast, with a poor fringe contrast resulting in low efficiency or no grating at all.

The DCG film is taken through multiple quality control steps to ensure it performs up to standard and then cut into the desired size. The film is sealed between two glass covers to prevent degradation of the material. Since the DCG film is contained between two glass substrates, VPH gratings have high durability and long lifetimes, as well as easy maintenance compared to other gratings that can be easily damaged.

Holographic Gratings
Figure 9. Holographic Grating

Holographic Surface Reflective Gratings

While blazed gratings offer extremely high efficiencies at the design wavelength, they suffer from periodic errors, such as ghosting, and relatively high amounts of scattered light, which could negatively affect sensitive measurements. Holographic gratings are designed specially to reduce or eliminate these errors. The drawback of holographic gratings compared to blazed gratings is reduced efficiency.

Holographic gratings are made from master gratings by similar processes to the ruled grating. The master holographic gratings are typically made by exposing photosensitive material to two interfering laser beams. The interference pattern is exposed in a periodic pattern on the surface, which can then be physically or chemically treated to expose a sinusoidal surface pattern. An example of a holographic grating is shown in Figure 9.

Please note that dispersion is based solely on the number of grooves per mm and not the shape of the grooves. Hence, the same grating equation can be used to calculate angles for holographic as well as ruled blazed gratings.

Transmission Gratings

Thorlabs offers two types of transmission gratings: ruled and volume phase holographic. The ruled transmission gratings are created by scratching or etching a transparent substrate with a repetitive, parallel structure, creating areas where light can scatter. These gratings have a sawtooth diffraction profile and are made of epoxy and/or plastic imprints from a master copy, in a process called replication. Our volume phase holographic diffraction gratings consist of a dichromated gelatin (DCG) film between two glass substrates. These gratings have a sinusoidal wave diffraction pattern written on the DCG film using a laser setup. For more information, please refer to the Gratings Tutorial tab.

Ruled Diffraction Gratings
UV Thorlabs' ruled transmission gratings disperse incident light on the opposite side of the grating at a fixed angle. They are ruled and blazed for optimum efficiency in their respective wavelength range, are relatively polarization insensitive, and have an efficiency comparable to that of a reflection grating optimized for the same wavelength. They are ideal for applications that require fixed gratings such as spectrographs.
Visible
Near IR
UV Ruled Transmission Blazed Diffraction Gratings
Visible Ruled Transmission Blazed Diffraction Gratings
NIR Ruled Transmission Blazed Diffraction Gratings
Volume Phase Holographic Diffraction Gratings
Volume Phase Holographic Thorlabs' volume phase holographic (VPH) gratings consist of a DCG film between two glass substrates. These unique transmission gratings are easy to maintain and deliver high first-order diffraction peak efficiency and uniform performance over broad bandwidths.
Visible VPH Transmission Gratings
NIR VPH Transmission Gratings

Reflective Gratings

Reflective grating master copies are made by depositing a metallic coating on an optic and ruling parallel grooves in the surface. Thorlabs' reflective gratings are made of epoxy and/or plastic imprints from a master copy, in a process called replication. In all cases, light is reflected off of the ruled surface at different angles corresponding to different orders and wavelengths. All of Thorlabs' ruled reflective diffraction gratings exhibit a sawtooth profile, also known as blazed, while our reflective holographic diffraction gratings exhibit a sinusoidal profile. For more information, please refer to the Gratings Tutorial tab.

Ruled Diffraction Gratings
UV Ruled gratings can achieve higher efficiencies than holographic gratings due to their blaze angles. They are ideal for applications centered near the blaze wavelength. Thorlabs offers replicated ruled diffraction gratings in a variety of sizes and blaze angles.
Visible
Near IR
Mid IR
UV Ruled Reflective Blazed Diffraction Gratings
Visible Ruled Reflective Blazed Diffraction Gratings
Near-IR Ruled Reflective Blazed Diffraction Gratings
Mid-IR Ruled Reflective Blazed Diffraction Gratings
Holographic Diffraction Gratings
Holographic Holographic gratings have a low occurrence of periodic errors, which results in limited ghosting, unlike ruled gratings. The low stray light of these gratings makes them ideal for applications where the signal-to-noise ratio is critical, such as Raman Spectroscopy.
Reflective Holographic Sinusoidal Diffraction Gratings
Echelle Diffraction Gratings
Echelle Echelle gratings are low period gratings designed for use in high diffraction orders. They are generally used with a second grating or prism to separate overlapping diffracted orders. They are ideal for applications such as high-resolution spectroscopy.
Echelle Ruled Blazed Diffraction Gratings

Selecting a grating requires consideration of a number of factors, some of which are listed below:

Efficiency:
Ruled gratings generally have a higher efficiency than holographic gratings. Holographic grating tend to have a lower efficiency but a broader effective wavelength range. The efficiency of ruled gratings may be desirable in applications such as fluorescence excitation and other radiation-induced reactions.

Blaze Wavelength:
Ruled gratings have a sawtooth groove profile created by sequentially etching the surface of the grating substrate. As a result, they have a sharp peak efficiency around their blaze wavelength. Holographic gratings are harder to blaze, and tend to have a sinusoidal groove profile resulting in a less intense peak around the design wavelength. Applications centered around a narrow wavelength range could benefit from a ruled grating blazed at that wavelength.

Stray Light:
Due to a difference in how the grooves are made, holographic gratings have less stray light than ruled gratings. The grooves on a ruled grating are machined one at a time which results in a higher frequency of errors. Holographic gratings are made through a lithographic process, which generally creates smoother grating masters free of tool marks. Replicants made from these masters exhibit less stray light. Applications such as Raman spectroscopy, where signal-to-noise is critical, can benefit from the limited stray light of the holographic grating.

Resolving Power:
The resolving power of a grating is a measure of its ability to spatially separate two wavelengths. It is determined by applying the Rayleigh criteria to the diffraction maxima; two wavelengths are resolvable when the maxima of one wavelength coincides with the minima of the second wavelength. The chromatic resolving power (R) is defined by R = λ/Δλ = n*N, where Δλ is the resolvable wavelength difference, n is the diffraction order, and N is the number of grooves illuminated. Due to their low groove density, Echelle gratings provide high resolving power.

Polarization Dependence:
Surface gratings that have high groove densities also have an issue with polarization dependent loss, often with significantly lower efficiency when exposed to parallel- versus perpendicularly-polarized light. Volume phase holographic gratings are designed for applications that require low polarization dependent loss at higher spatial frequencies.

For further information about gratings and selecting the grating right for your application, please visit our Gratings Tutorial.

Caution for Gratings with Surface Grooves:
The surface of a diffraction grating with surface grooves can be easily damaged by fingerprints, aerosols, moisture or the slightest contact with any abrasive material. Gratings should only be handled when necessary and always held by the sides. Latex gloves or a similar protective covering should be worn to prevent oil from fingers from reaching the grating surface. Solvents will likely damage the grating's surface. No attempt should be made to clean a grating other than blowing off dust with clean, dry air or nitrogen. Scratches or other minor cosmetic imperfections on the surface of a grating do not usually affect performance and are not considered defects. Conversely, volume phase holographic gratings can be cleaned using standard optics cleaning procedures and have high durability.


Posted Comments:
Hyun-Woo Song  (posted 2023-12-05 13:47:18.933)
To whom it may concern, May I ask if you can provide the data file of grating efficiency curves? Thanks in advance. Sincerely, Hyun-Woo
cdolbashian  (posted 2023-12-15 09:51:43.0)
Thank you for reaching out to us with this inquiry! I have contacted you directly with this information.
Itzhak Fishov  (posted 2021-12-19 11:20:26.9)
Hello, I have a question: What is the maximal working temperature for this grating? Thank you.
jgreschler  (posted 2022-01-11 01:57:41.0)
Thank you for reaching out to Thorlabs. The operating temperature of these gratings is -20 to 100 C.
Adam Ayeb  (posted 2021-12-07 17:52:53.63)
Hi Thorlabs team, I'd be interested to use the GR1325-45031 grating in a non-Littrow configuration. Would it be possible to have the efficiency plot of the 1st order of diffraction of this grating for an angle of incidence of 4°? Thanks
YLohia  (posted 2021-12-14 01:27:23.0)
Hello, thank you for contacting Thorlabs. Data at other AOIs can be requested by emailing techsupport@thorlabs.com. I have reached out to you directly with a plot.
Jinxi Shen  (posted 2021-07-14 17:05:46.89)
What is the definition of Min Polarized Absolute Efficiency in your spec?
YLohia  (posted 2021-07-26 03:45:37.0)
This is the minimum absolute efficiency spec for the grating when the input beam is s-polarized. Please note that the plots for the efficiency data is measured in the Littrow mounting configuration for reference only. This configuration matches AOI and diffraction angle, but does not optimize the peak polarized efficiency.
Diego Gil Leyva  (posted 2021-04-22 17:19:38.223)
Hello For a particular blazed grating designed for a specfic wavelength, I would expect than in Littrow configuration the output angle is the same as the blazed angle. But when making the calculations for grating product GR2550-45031 (design wavelength 3.1 um) this seems not to be the case,any comment or idea? Kind regards. Diego
cdolbashian  (posted 2021-05-12 05:22:46.0)
Thank you for contacting ThorLabs! For these MIR blazed diffraction gratings, the Blaze angle is based on the peak efficiency of the grating, rather than the design wavelength listed. If you calculate the Littrow angle value using ~2.2um as the wavelength (the design wavelength), you will find the reflected angle, with respect to the normal of the substrate, of the m=1 order reflection angle is equal to the blaze angle, characteristic of the Littrow configuration.
Paul Blase  (posted 2020-08-21 21:21:54.18)
For a grating with Blaze angle x spacing and y degrees, what's the maximum spectral band that can be obtained from it?
nbayconich  (posted 2020-08-26 08:50:58.0)
Thank you for contacting Thorlabs, please see our efficiency curves linked below for example, our gratings performance will typically be limited by the efficiency curves which is the ratio of the input source over the diffracted beam. https://www.thorlabs.com/images/tabImages/10.6_150_Ruled_Grating_Efficiency_Graph2_780.gif There is also a limit to the incident angle at which light can hit the reflective grating surface, the diffracted or reflected angle is dependent on the wavelength, groove number and incident angle of light upon the grating surface.  At a fixed incident angle, if the incident operating wavelength decreases, the diffracted angle will decrease as well.   This can be determined by the grating equation linked below in our gratings tutorial section. https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=8628&tabname=gratings%20tutorial
Back to Top

3.1 µm Design Wavelength Reflective Diffraction Gratings

Item # Dimensions (W x H x D) Design
Wavelength
Grooves/mm Blaze Angle Dispersion Efficiency
Curvesa,b
GR1325-45031 12.5 mm x 25.0 mm x 9.5 mm 3.1 µm 450 32° 1.6 nm/mrad Efficiency Plot
GR2550-45031 25.0 mm x 50.0 mm x 9.5 mm
  • The efficiency data is measured in the Littrow mounting configuration for reference only. This configuration matches AOI and diffraction angle, but does not optimize the peak polarized efficiency. Actual s-polarized efficiency is 80 to 95% at the design wavelength.
  • For diffraction gratings, parallel and perpendicular polarization are defined with respect to the lines of the grating.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
GR1325-45031 Support Documentation
GR1325-45031Ruled Reflective Diffraction Grating, 450/mm, 3.1 µm Design Wavelength, 12.5 x 25.0 x 9.5 mm
$190.07
Today
GR2550-45031 Support Documentation
GR2550-45031Ruled Reflective Diffraction Grating, 450/mm, 3.1 µm Design Wavelength, 25.0 x 50.0 x 9.5 mm
$361.12
7-10 Days
Back to Top

3.5 µm Design Wavelength Reflective Diffraction Gratings

Item # Dimensions (W x H x D) Design
Wavelength
Grooves/mm Blaze Angle Dispersion Efficiency
Curvesa,b
GR1325-30035 12.5 mm x 25.0 mm x 9.5 mm 3.5 µm 300 26.5° 2.86 nm/mrad Efficiency Plot
GR2550-30035 25.0 mm x 50.0 mm x 9.5 mm
  • The efficiency data is measured in the Littrow mounting configuration for reference only. This configuration matches AOI and diffraction angle, but does not optimize the peak polarized efficiency. Actual s-polarized efficiency is 80 to 95% at the design wavelength.
  • For diffraction gratings, parallel and perpendicular polarization are defined with respect to the lines of the grating.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
GR1325-30035 Support Documentation
GR1325-30035Ruled Reflective Diffraction Grating, 300/mm, 3.5 µm Design Wavelength, 12.5 x 25.0 x 9.5 mm
$190.07
Today
GR2550-30035 Support Documentation
GR2550-30035Ruled Reflective Diffraction Grating, 300/mm, 3.5 µm Design Wavelength, 25.0 x 50.0 x 9.5 mm
$361.12
Today
Back to Top

10.6 µm Design Wavelength Reflective Diffraction Gratings

Item # Dimensions (W x H x D) Design
Wavelength
Grooves/mm Blaze Angle Dispersion Efficiency
Curvesa,b
GR1325-07106 12.5 mm x 25.0 mm x 9.5 mm 10.6 µm 75 21° 12.3 nm/mrad Efficiency Plot
GR2550-07106 25.0 mm x 50.0 mm x 9.5 mm
GR1325-10106 12.5 mm x 25.0 mm x 9.5 mm 100 27° 8.5 nm/mrad Efficiency Plot
GR2550-10106 25.0 mm x 50.0 mm x 9.5 mm
GR1325-15106 12.5 mm x 25.0 mm x 9.5 mm 150 35° 4.2 nm/mrad Efficiency Plot
GR2550-15106 25.0 mm x 50.0 mm x 9.5 mm
  • The efficiency data is measured in the Littrow mounting configuration for reference only. This configuration matches AOI and diffraction angle, but does not optimize the peak polarized efficiency. Actual s-polarized efficiency is 80 to 95% at the design wavelength.
  • For diffraction gratings, parallel and perpendicular polarization are defined with respect to the lines of the grating.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
GR1325-07106 Support Documentation
GR1325-07106Ruled Reflective Diffraction Grating, 75/mm, 10.6 µm Design Wavelength, 12.5 x 25.0 x 9.5 mm
$190.07
Today
GR2550-07106 Support Documentation
GR2550-07106Ruled Reflective Diffraction Grating, 75/mm, 10.6 µm Design Wavelength, 25.0 x 50.0 x 9.5 mm
$361.12
Today
GR1325-10106 Support Documentation
GR1325-10106Ruled Reflective Diffraction Grating, 100/mm, 10.6 µm Design Wavelength, 12.5 x 25.0 x 9.5 mm
$190.07
Today
GR2550-10106 Support Documentation
GR2550-10106Ruled Reflective Diffraction Grating, 100/mm, 10.6 µm Design Wavelength, 25.0 x 50.0 x 9.5 mm
$361.12
Today
GR1325-15106 Support Documentation
GR1325-15106Ruled Reflective Diffraction Grating, 150/mm, 10.6 µm Design Wavelength, 12.5 x 25.0 x 9.5 mm
$190.07
Today
GR2550-15106 Support Documentation
GR2550-15106Ruled Reflective Diffraction Grating, 150/mm, 10.6 µm Design Wavelength, 25.0 x 50.0 x 9.5 mm
$361.12
Today