Ergonomic Arm Rests for Optical Table Workstations
![](https://www.thorlabs.us/Images/GuideImages/8924_WristRest_3.jpg)
PSY100
800.0 mm (31.50") Long Wrist Rest
- Keeps Arms Elevated Above Optical Table
- Padded for Comfort
PSY100 Wrist Rest Attached to the Workstation's Front Lean Bar
TWR300
300.0 mm (11.81") Long Elbow Rest
![](../../images/loading-red.gif)
Please Wait
These ergonomic Arm Rests have been designed to provide the optimum height and angle for adjusting nanopositioning stages or other equipment and enable operators to perform delicate instrument adjustments with higher accuracy and lower fatigue. The padded portion of the arm rests is molded foam to provide extra comfort for the user.
Two arm rest options are available; the PSY100 Wrist Rest and the TWR300 Elbow Rest. The PSY100 is 800.0 mm (31.50") long and is bolted onto the lean bars of a workstation. The TWR300 is 300.0 mm (11.81") long and slips over the lean bars of the workstation, allowing it to be easily slid across the length of the bar.
Please note that a front, rear, or side lean bar is required to attach these arm rests to the optical table workstation.
Optical Table Workstation Accessories | |||||||||
---|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Shelving | Computer Accessories |
Lighting | Power Strips | Storage | 19" Rack Chassis |
Mounting Posts |
Lean Bars | Arm Rests | Vibration Isolation |
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Keeps Arms Elevated Above Tabletop
- Length: 800 mm (31.50")
- Padded for Comfort
- Adjustable Height
- Requires a Front or Rear Lean Bar for Attachment to the Frame
The PSY100 Wrist Rest is designed to provide the optimum height and angle for adjusting nanopositioning stages or other equipment. It enables operators to perform delicate instrument adjustments with higher accuracy and lower fatigue. The padded portion of the wrist rest is molded foam to provide extra comfort for the user.
The wrist rest is adjustable and mounts to the front or rear lean bars of the optical table workstation using two included M16 bolts. For more details on installation, please see the manual, which is available by clicking on the red Docs icon () below. The wrist rest comes complete with mounting studs and locking bolts.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![](https://www.thorlabs.us/images/tabimages/Nexus_Arm_Wrest_A1-200.jpg)
Click to Enlarge
TWR300 Elbow Rest Mounted on the Front Lean Bar of a Nexus Optical Table Frame
- Keeps Arms Elevated Above Tabletop
- Length: 300 mm (11.81")
- Padded for Comfort
- Slides Over the Top of the Lean Bars
- Requires a Front, Rear, or Side Lean Bar
for Attachment to the Frame
The TWR300 Elbow Rest enables operators to perform delicate instrument adjustments with higher accuracy and lower fatigue. The elbow rest consists of foam that is molded around a steel insert for added comfort. The steel insert maintains the ergonomic shape and increases the durability of the part.
The elbow rest slips onto the front, rear, or side lean bar of the Nexus® optical table frame, and can be easily slid across the length of the lean bar. It requires no additional hardware for mounting and is sold in sets of two.