Quick-Release Handles
![](https://www.thorlabs.us/Images/GuideImages/9134_Post_Clamps_3.jpg)
- Quickly Lock Ø1" (Ø25 mm) or Ø1.5" Post Clamps in Place
- Used in Place of a 1/4"-20 (M6) Locking Cap Screw
- Quick Installation and Usage
C15QR
2.03" (51.4 mm) Long
Application Idea
C15QR Handle Being Used to Secure the C1513 V-Clamp Post Mount and a HeNe Laser onto a Ø1.5" Post
C10QR
1.44" (36.5 mm) Long
![](../../images/loading-red.gif)
Please Wait
![](https://www.thorlabs.us/images/tabimages/QRHandle_C10xx_Series_A2-300.jpg)
Click for Details
Left: C10QR Quick-Release Handle Being Attached to the C1045 Post Mounting Clamp
Right: Pull Back to Rotate the Position of the Handle
Features
- Quick-Release Handles Allow Post Clamps to be Easily Repositioned
- Two Sizes Available:
- 1.44" (36.5 mm) Long
- 2.03" (51.4 mm) Long
- Provides More Control and Feel when Locking and Unlocking a Clamp
- Handles can be Rotated Without Actuating the Locking Screw
- 1/4"-20 (M6 x 1.0) Threads
The Quick-Release Handles provide a simple and reliable way of securing a flexure-based post clamp. In many cases a cap screw is used to lock a flexure-based clamp in place on a post, which requires a balldriver for adjustments. Depending on the mounted load, using a balldriver can be difficult, or even unsafe. These quick-release handles mitigate this problem by allowing the clamp to be hand-tightened, ensuring better control over the amount of torque applied to tighten or loosen the clamp. This also decreases the amount of time needed for basic setup and alignment by eliminating the need for additional balldrivers and allowing for a quick way to secure a clamp.
A list of Ø1" and Ø1.5" Post Clamps that are compatible with these handles can be found in the table below.
Easily installed by replacing the 1/4"-20 (M6) locking screw in a post clamp, each handle contains a 1/4"-20 (M6 x 1.0) threaded stud that engages a part by rotating the handle. Once the handle is tightened to secure a clamp to a post, the internal ratchet-type mechanism allows for the handle's rotational position to be adjusted without actuating the mounting stud. Simply pull the handle outwards to disengage it from the mounting stud, as shown in the image to the right, then rotate it to a more convenient position. This feature ensures that the handle will always be accessible to the user.
Item # | Handle Length | Threads | Compatible Ø1" Post Clamps | Compatible Ø1.5" Post Clamps |
---|---|---|---|---|
C10QR(/M) | 1.44" (36.5 mm) | 1/4"-20 (M6 x 1.0) |
C1010(/M) Mounting Clamps | - |
C1011(/M) and C1045(/M) Vertical Mounting Plates | ||||
C1012(/M) V-Clamp Mounts | ||||
C1015(/M) and C1019(/M) Horizontal Mounting Platforms | ||||
CH1030(/M) and CH1060(/M) Cage System Clamps | ||||
C15QR(/M) | 2.03" (51.4 mm) | 1/4"-20 (M6 x 1.0) |
RA90RS(/M) Right-Angle Ø1" to Ø1/2" Post Clamps | C1510(/M) Compact Clamp |
C1530(/M), C1560(/M), and CV1530(/M) Cage System Clamps | ||||
C1511(/M) and C1520(/M) Vertical Mounting Plates | ||||
C1515(/M) and C1519(/M) Horizontal Mounting Platforms | ||||
C1512(/M) and C1513(/M) V-Clamp Mounts |
Posted Comments: | |
No Comments Posted |