Adjustable C-Mount Extension Tubes
![](https://www.thorlabs.us/Images/GuideImages/9602_AdjCmtTubes_2.jpg)
- Rotating Adjustable Extension Tube for C-Mount Components
- Internal and External C-Mount (1.00"-32) Threads
- Slotted Locking Ring Available for Additional Tightening
CMV10
1" External Thread
CMV05
0.5" External Thread
CMNT1
Slotted Locking Ring
SPW502
Spanner Wrench for
Slotted Locking Rings
![](../../images/loading-red.gif)
Please Wait
Adjustable C-Mount Extension Tube Usage
Item # | External Thread Length |
Maximum Adjustment Rangea |
---|---|---|
CMV05 | 0.5" (12.7 mm) | 0.31" (7.9 mm) |
CMV10 | 1.0" (25.4 mm) | 0.81" (20.6 mm) |
Features
- Two Adjustment Ranges
- CMV05: 0.31" (7.9 mm)
- CMV10: 0.81" (20.6 mm)
- Long Externally Threaded Section for Adjustable Positioning of Mounted Lens
These C-Mount adjustable extension tubes have an extra-long externally threaded section, allowing the distance between a camera lens and CCD/CMOS camera to be adjusted. To operate, mount the camera lens, then thread the adjustable extension tube into the camera until the lens is at the desired distance from the camera, as illustrated in the animation to the right. Use the included CMNT locking ring to fix the position of the extension tube. Like our standard extension tubes, these adjustable extension tubes are made of black-anodized aluminum.
For applications where it is difficult to reach the locking ring by hand, we offer the CMNT1 Slotted Locking Ring and SPW502 Spanner Wrench. This locking ring contains slots for the 1¼" end of the spanner wrench.
SM05 Threading: Ø1/2" Lens Tubes, 16 mm Cage Systems | |||
---|---|---|---|
External Thread, 0.535"-40.0 UNS-2A | Internal Thread, 0.535"-40.0 UNS-2B | ||
Max Major Diameter | 0.5340" | Min Major Diameter | 0.5350" |
Min Major Diameter | 0.5289" | Min Pitch Diameter | 0.5188" |
Max Pitch Diameter | 0.5178" | Max Pitch Diameter | 0.5230" |
Min Pitch Diameter | 0.5146" | Min Minor Diameter (and 83.3% of Thread) | 0.508" |
Max Minor Diameter | 0.5069" | Max Minor Diameter (and 64.9% of Thread) | 0.514" |
RMS Threading: Objective, Scan, and Tube Lenses | |||
---|---|---|---|
External Thread, 0.800"-36.0 UNS-2A | Internal Thread, 0.800"-36.0 UNS-2B | ||
Max Major Diameter | 0.7989" | Min Major Diameter | 0.8000" |
Min Major Diameter | 0.7934" | Min Pitch Diameter | 0.7820" |
Max Pitch Diameter | 0.7809" | Max Pitch Diameter | 0.7866" |
Min Pitch Diameter | 0.7774" | Min Minor Diameter (and 83.3% of Thread) | 0.770" |
Max Minor Diameter | 0.7688" | Max Minor Diameter (and 64.9% of Thread) | 0.777" |
C-Mount Threading: Machine Vision Lenses, CCD/CMOS Cameras | |||
---|---|---|---|
External Thread, 1.000"-32.0 UN-2A | Internal Thread, 1.000"-32.0 UN-2B | ||
Max Major Diameter | 0.9989" | Min Major Diameter | 1.0000" |
Min Major Diameter | 0.9929" | Min Pitch Diameter | 0.9797" |
Max Pitch Diameter | 0.9786" | Max Pitch Diameter | 0.9846" |
Min Pitch Diameter | 0.9748" | Min Minor Diameter (and 83.3% of Thread) | 0.966" |
Max Minor Diameter | 0.9651" | Max Minor Diameter (and 64.9% of Thread) | 0.974" |
SM1 Threading: Ø1" Lens Tubes, 30 mm Cage Systems | |||
---|---|---|---|
External Thread, 1.035"-40.0 UNS-2A | Internal Thread, 1.035"-40.0 UNS-2B | ||
Max Major Diameter | 1.0339" | Min Major Diameter | 1.0350" |
Min Major Diameter | 1.0288" | Min Pitch Diameter | 1.0188" |
Max Pitch Diameter | 1.0177" | Max Pitch Diameter | 1.0234" |
Min Pitch Diameter | 1.0142" | Min Minor Diameter (and 83.3% of Thread) | 1.008" |
Max Minor Diameter | 1.0068" | Max Minor Diameter (and 64.9% of Thread) | 1.014" |
SM30 Threading: Ø30 mm Lens Tubes | |||
---|---|---|---|
External Thread, M30.5 x 0.5 – 6H/6g | Internal Thread, M30.5 x 0.5 – 6H/6g | ||
Max Major Diameter | 30.480 mm | Min Major Diameter | 30.500 mm |
Min Major Diameter | 30.371 mm | Min Pitch Diameter | 30.175 mm |
Max Pitch Diameter | 30.155 mm | Max Pitch Diameter | 30.302 mm |
Min Pitch Diameter | 30.059 mm | Min Minor Diameter (and 83.3% of Thread) | 29.959 mm |
Max Minor Diameter | 29.938 mm | Max Minor Diameter (and 64.9% of Thread) | 30.094 mm |
SM1.5 Threading: Ø1.5" Lens Tubes | |||
---|---|---|---|
External Thread, 1.535"-40 UNS-2A | Internal Thread, 1.535"-40 UNS-2B | ||
Max Major Diameter | 1.5339" | Min Major Diameter | 1.535" |
Min Major Diameter | 1.5288" | Min Pitch Diameter | 1.5188" |
Max Pitch Diameter | 1.5177" | Max Pitch Diameter | 1.5236" |
Min Pitch Diameter | 1.5140" | Min Minor Diameter (and 83.3% of Thread) | 1.508" |
Max Minor Diameter | 1.5068" | Max Minor Diameter (and 64.9% of Thread) | 1.514" |
SM2 Threading: Ø2" Lens Tubes, 60 mm Cage Systems | |||
---|---|---|---|
External Thread, 2.035"-40.0 UNS-2A | Internal Thread, 2.035"-40.0 UNS-2B | ||
Max Major Diameter | 2.0338" | Min Major Diameter | 2.0350" |
Min Major Diameter | 2.0287" | Min Pitch Diameter | 2.0188" |
Max Pitch Diameter | 2.0176" | Max Pitch Diameter | 2.0239" |
Min Pitch Diameter | 2.0137" | Min Minor Diameter (and 83.3% of Thread) | 2.008" |
Max Minor Diameter | 2.0067" | Max Minor Diameter (and 64.9% of Thread) | 2.014" |
SM3 Threading: Ø3" Lens Tubes | |||
---|---|---|---|
External Thread, 3.035"-40.0 UNS-2A | Internal Thread, 3.035"-40.0 UNS-2B | ||
Max Major Diameter | 3.0337" | Min Major Diameter | 3.0350" |
Min Major Diameter | 3.0286" | Min Pitch Diameter | 3.0188" |
Max Pitch Diameter | 3.0175" | Max Pitch Diameter | 3.0242" |
Min Pitch Diameter | 3.0133" | Min Minor Diameter (and 83.3% of Thread) | 3.008" |
Max Minor Diameter | 3.0066" | Max Minor Diameter (and 64.9% of Thread) | 3.014" |
SM4 Threading: Ø4" Lens Tubes | |||
---|---|---|---|
External Thread, 4.035"-40 UNS-2A | Internal Thread, 4.035"-40.0 UNS-2B | ||
Max Major Diameter | 4.0337" | Min Major Diameter | 4.0350" |
Min Major Diameter | 4.0286" | Min Pitch Diameter | 4.0188" |
Max Pitch Diameter | 4.0175" | Max Pitch Diameter | 4.0245" |
Min Pitch Diameter | 4.0131" | Min Minor Diameter (and 83.3% of Thread) | 4.008" |
Max Minor Diameter | 4.0066" | Max Minor Diameter (and 64.9% of Thread) | 4.014" |
Thorlabs' Camera Lenses for Machine Vision each have a characteristic range of object distances. Objects placed within this range can be brought to a sharp focus on the sensor of the C-Mount camera. As seen in the image sequence below, the addition of an extension tube between the camera and the lens changes this range of object distances and allows the system to focus on objects closer to the lens. This increases the magnification of the image on the camera while decreasing the depth of field. The following table lists the range of possible object distances for various combinations of Thorlabs' C-Mount extension tubes and machine vision lenses.
Note that Thorlabs' camera lenses are designed to correct for optical aberrations witin a specified range of object distances. The modification of the specified minimum object distance with an extension tube may reduce the ability of these lenses to eliminate aberrations.
20 mm (15 mm + 5 mm) Spacer
![](https://www.thorlabs.us/images/tabimages/C-Mount_Extension_Tubes_A2-200.jpg)
Click to Enlarge
Click Here for Raw (2048 x 2048) Image
RSP1X15 rotation mount imaged using a previous-generation scientific camera (Item # 4070M-GE) and MVL25M43 Lens at different object distances. A 20 mm spacer was created by using CML05 and CML15 spacers together.
Object Distance and Magnification for Lens and Spacer Combinations | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Camera Lens | Focal Length | Design Format | No Spacer | 1 mm Spacer | 5 mm Spacer | 10 mm Spacer | 20 mm Spacer | |||||
Minimum Object Distance | Magnification | Minimum Object Distance | Magnification | Minimum Object Distance | Magnification | Minimum Object Distance | Magnification | Minimum Object Distance | Magnification | |||
MVL8M23 | 8 mm | 2/3" | 120 mm | 0.07 | 30 mm | 0.2 | - | - | - | - | - | - |
MVL12M23 | 12 mm | 2/3" | 150 mm | 0.08 | 70 mm | 0.16 | - | - | - | - | - | - |
MVL12M1 | 12 mm | 1" | 300 mm | 0.04 | 93 mm | 0.12 | - | - | - | - | - | - |
MVL12M43 | 12 mm | 4/3" | 100 mm | 0.1 | 48 mm | 0.19 | - | - | - | - | - | - |
MVL16M23 | 16 mm | 2/3" | 200 mm | 0.08 | 110 mm | 0.14 | - | - | - | - | - | - |
MVL16M1 | 16 mm | 1" | 300 mm | 0.05 | 134 mm | 0.11 | - | - | - | - | - | - |
MVL25M23 | 25 mm | 2/3" | 200 mm | 0.12 | 150 mm | 0.16 | 73 mm | 0.31 | - | - | - | - |
MVL25TM23 | 25 mm | 2/3" | 100 mm | 0.24 | 79 mm | 0.28 | 46 mm | 0.44 | 29 mm | 0.63 | - | - |
MVL25M1 | 25 mm | 1" | 300 mm | 0.08 | 200 mm | 0.12 | 83 mm | 0.28 | - | - | - | - |
MVL25M43 | 25 mm | 4/3" | 150 mm | 0.15 | 115 mm | 0.19 | 56 mm | 0.35 | 31 mm | 0.55 | 12 mm | 0.96 |
MVL35M23 | 35 mm | 2/3" | 200 mm | 0.18 | 175 mm | 0.21 | 115 mm | 0.32 | 81 mm | 0.46 | 51 mm | 0.73 |
MVL35M1 | 35 mm | 1" | 300 mm | 0.12 | 243 mm | 0.15 | 138 mm | 0.26 | 91 mm | 0.4 | - | - |
MVL50M23 | 50 mm | 2/3" | 200 mm | 0.3 | 190 mm | 0.32 | 160 mm | 0.39 | 135 mm | 0.48 | 105 mm | 0.65 |
MVL50TM23 | 50 mm | 2/3" | 100 mm | 0.46 | 91 mm | 0.48 | 76 mm | 0.58 | 64 mm | 0.7 | 49 mm | 0.94 |
MVL50M1 | 50 mm | 1" | 500 mm | 0.11 | 424 mm | 0.13 | 269 mm | 0.2 | 189 mm | 0.3 | 124 mm | 0.5 |
MVL75M1 | 75 mm | 1" | 1000 mm | 0.078 | 858 mm | 0.091 | 553 mm | 0.14 | 389 mm | 0.21 | 251 mm | 0.34 |
MVL75M23 | 75 mm | 2/3" | 1200 mm | 0.07 | 1010 mm | 0.08 | 630 mm | 0.13 | 440 mm | 0.2 | 285 mm | 0.34 |
MVL100M23 | 100 mm | 2/3" | 2000 mm | 0.05 | 1700 mm | 0.06 | 1060 mm | 0.1 | 740 mm | 0.15 | 480 mm | 0.25 |
Posted Comments: | |
Richard Drye
 (posted 2020-09-08 08:11:52.79) Would love to see the CMV10/CMV05, but with SM1 internal threads so I dont have to also include a SM1A9. This buys a few extra critical millimeters when working with shorter focal lengths. YLohia
 (posted 2020-09-09 11:16:19.0) Hello Richard, thank you for your feedback. We will consider adding such an item to our catalog in the future. |