Long Working Distance Objectives


  • Objectives for UV, Visible, or NIR Light
  • 5X, 7.5X, 10X, 20X, 50X, or 100X Magnification
  • Ideal for Machine Vision Applications
  • Infinity-Corrected Design

MY5X-802

5X Objective
436 nm - 656 nm

MY100X-806

100X Objective
436 nm - 656 nm

HPA50XAB

50X Objective
400 nm - 1100 nm

LMUL-10X-UVB

10X Objective
240 nm - 360 nm

Related Items


Please Wait
Objective Lens Selection Guide
Objectives
Super Apochromatic Microscope Objectives
Microscopy Objectives, Dry

Microscopy Objectives, Oil Immersion
Physiology Objectives, Water Dipping or Immersion
Phase Contrast Objectives
Long Working Distance Objectives
Reflective Microscopy Objectives
UV Focusing Objectives
VIS and NIR Focusing Objectives
Scan Lenses and Tube Lenses
Scan Lenses
F-Theta Scan Lenses
Infinity-Corrected Tube Lenses
Zemax Files
Click on the red Document icon next to the item numbers below to access the Zemax file download. Our entire Zemax Catalog is also available.

Click for Details

This diagram illustrates the labels, working distance, and parfocal distance. The format of the engraved specifications will vary between objectives and manufacturers. (See the Objective Tutorial tab for more information about microscope objective types.)

Features

  • Long Working Distance Ideal for Machine Vision Applications
  • Infinity-Corrected Options for UV, Visible, or NIR Wavelengths
  • Designed for a Tube Lens Focal Length of 200 mm
  • W26 x 0.706 Threading

Thorlabs offers long working distance M Plan objectives for ultraviolet (UV), visible, or near-infrared (NIR) wavelength ranges. These objectives are designed for use with a tube lens focal length of 200 mm and are ideal for machine vision applications or applications that require a significant distance between the objective lens and the object. See the Specs tab for details on each of the objectives available here.

Each objective housing is engraved with key specifications including the magnification, the numerical aperture, and an infinity symbol noting that it is infinity corrected; see the image to the right. The housings have external W26 x 0.706 threads.

All of the objectives found on this page have a parfocal length of 95 mm (see the Specs tab for complete specifications). To use them alongside other manufacturer standards, such as Nikon objectives with a 60 mm parfocal length, we offer parfocal length extenders. For instance, the PLE351 Extender can be used to increase the parfocal length of a Nikon objective from 60 mm to 95 mm.

These objectives are designed to be used without a cover glass and do not feature a correction collar. Imaging through a cover glass may cause spherical aberrations in an image, depending on the numerical aperture of the objective. See the Objective Tutorial tab for more on how a cover glass may impact performance. For biological applications where imaging through cover glasses is required, consider our super apochromatic objectives.

Item # AR Coating Wavelength
Range
Ma WD EFL NA EPb Resolutionc Performance Graphs OFN PFLd Design Tube Lens Focal Lengthe AR Coating
Reflectance
Pulsed
Damage Threshold
Objective
Threading
Thorlabs Long Working Distance, Achromatic, MicroSpot® UV Focusing Objectives
LMUL-10X-UVB 240 - 360 nm 10X 20.0 mm 20 mm 0.25 10.0 mm 0.9 µm Icon
Raw Data
24 95.0 mm 200 mm <1.5% per Surface
(240 - 360 nm)f
5.0 J/cm2
(355 nm, 10 ns, 20 Hz, Ø0.342 mm)
W26 x 0.706;
5 mm Depth
LMUL-20X-UVB 20X 15.3 mm 10 mm 0.36 7.2 mm 0.6 µm Icon
Raw Data
LMUL-50X-UVB 50X 12.0 mm 4 mm 0.42 3.4 mm 0.5 µm Icon
Raw Data
Thorlabs High Resolution VIS+ Plan Apochromatic Objectives
HPA50XAB 400 - 1100 nm 50X 5.0 mm 4 mm 0.75 6.0 mm 0.4 µm Icon 24 95.0 mm 200 mm Ravg < 1.0%
(400 - 1100 nm)f
1.0 J/cm2
(532 nm, 10 ns, 10 Hz, Ø0.408 mm)
W26 x 0.706;
5 mm Depth
  • When Used with a 200 mm Focal Length Tube Lens
  • Entrance pupil diameter (EP) is defined at the back aperture of the objective and calculated as EP=2*NA*EFL.
  • The theoretical Rayleigh Resolution is determined by 0.61*λ/NA at
    λ = 360 nm for the -UVB coated objectives and at λ = 550 nm for the HPA50XAB; see the Resolution tab for details.
  • This dimension is shown in the diagram to the bottom right.
  • For information on compatibility between tube lenses and objectives, see the Magnification & FOV tab.
  • Using these objectives outside of their AR coating range is not recommended because of surface reflections that can create ghost images and significantly reduce the overall transmission through the optic.

M = Magnification
WD = Working Distance
EFL = Effective Focal Length
NA = Numerical Aperture

EP = Entrance Pupil Diameter
OFN = Optical Field Number
PFL = Parfocal Length

Diagram Showing General Objective Dimensions

Item # Wavelength
Range
Ma WD EFL NA EPb Resolutionc Typical Transmission OFN PFLd Design Tube Lens Focal Lengthe AR Coating
Reflectance
Pulsed
Damage Threshold
Objective
Threading
Mitutoyo Long Working Distance Apochromatic Objectives
MY5X-802
436 - 656 nm 5X 34.0 mm 40 mm 0.14 11.2 mm 2.4 µm Transmission Icon 24 95.0 mm 200 mm Proprietary Proprietary W26 x 0.706;
5 mm Depth
MY7X-807 7.5X 35.0 mm 27 mm 0.21 11.2 mm 1.6 µm Proprietary
MY10X-803 10X 34.0 mm 20 mm 0.28 11.2 mm 1.2 µm Transmission Icon
MY20X-804 20X 20.0 mm 10 mm 0.42 8.4 mm 0.8 µm Transmission Icon
MY50X-805 50X 13.0 mm 4 mm 0.55 4.4 mm 0.6 µm Transmission Icon
MY100X-806 100X 6.0 mm 2 mm 0.70 2.8 mm 0.5 µm Transmission Icon
Mitutoyo Long Working Distance Apochromatic NIR Objectives
MY5X-822 480 - 1800 nm 5X 37.5 mm 40 mm 0.14 11.2 mm 2.4 µm Transmission Icon 24 95.0 mm 200 mm Proprietary Proprietary W26 x 0.706;
5 mm Depth
MY10X-823 10X 31 mm 20 mm 0.26 10.4 mm 1.3 µm Transmission Icon
MY20X-824 20X 20.0 mm 10 mm 0.40 8.0 mm 0.8 µm Transmission Icon
MY50X-825 50X 17.0 mm 4 mm 0.42 3.4 mm 0.8 µm Transmission Icon
  • When Used with a 200 mm Focal Length Tube Lens
  • Entrance pupil diameter (EP) is defined at the back aperture of the objective and calculated as EP=2*NA*EFL.
  • The theoretical Rayleigh Resolution is determined by 0.61*λ/NA at
    λ = 550 nm; see the Resolution tab for details.
  • This dimension is shown in the diagram to the right.
  • For information on compatibility between tube lenses and objectives, see the Magnification & FOV tab.
  • Using these objectives outside of their AR coating range is not recommended because of surface reflections that can create ghost images and significantly reduce the overall transmission through the optic.

M = Magnification
WD = Working Distance
EFL = Effective Focal Length
NA = Numerical Aperture

EP = Entrance Pupil Diameter
OFN = Optical Field Number
PFL = Parfocal Length

Diagram Showing General Objective Dimensions
Chromatic Aberration Correction per ISO Standard 19012-2
Objective Class Common Abbreviations Axial Focal Shift Tolerancesa
Achromat ACH, ACHRO, ACHROMAT C' - δF'| ≤ 2 x δob
Semiapochromat
(or Fluorite)
SEMIAPO, FL, FLU C' - δF'| ≤ 2 x δob
F' - δe| ≤ 2.5 x δob
C' - δe| ≤ 2.5 x δob
Apochromat APO C' - δF'| ≤ 2 x δob
F' - δe| ≤ δob
C' - δe| ≤ δob
Super Apochromat SAPO See Footnote b
Improved Visible Apochromat VIS+ See Footnotes b and c
  • Measured as the difference of the focal length (δ) between two of the following wavelengths: 479.99 nm (F'-line), 546.07 nm (e-line), and 643.85 nm (C'-line), compared to the theoretical depth of field δob. The δob = (n*λe)/(2*NA^2), where n is the refractive index of the medium in object space, NA is the numerical aperture of the objective, and λe is 546.07 nm (e-line).
  • Currently not defined under ISO 19012-2: Microscopes -- Designation of Microscope Objectives -- Chromatic Correction.
  • Yueqian Zhang and Herbert Gross, “Systematic design of microscope objectives. Part I: System review and analysis,” Adv. Opt. Techn., Vol. 8, No. 5, pp. 313-347 (2019); doi: 10.1515/aot-2019-0002.

Parts of a Microscope Objective
Click on each label for more details.

Parts of a Microscope ObjectiveThread DepthShoulderCorrection CollarLabel AreaMagnification IdentifierImmersion IdentifierIris RingParfocal Length TextWorking Distance TextRetraction Stopper

This microscope objective serves only as an example. The features noted above with an asterisk may not be present on all objectives; they may be added, relocated, or removed from objectives based on the part's needs and intended application space.

Objective Tutorial

This tutorial describes features and markings of objectives and what they tell users about an objective's performance.

Objective Class and Aberration Correction

Objectives are commonly divided by their class. An objective's class creates a shorthand for users to know how the objective is corrected for imaging aberrations. There are two types of aberration corrections that are specified by objective class: field curvature and chromatic aberration.

Field curvature (or Petzval curvature) describes the case where an objective's plane of focus is a curved spherical surface. This aberration makes widefield imaging or laser scanning difficult, as the corners of an image will fall out of focus when focusing on the center. If an objective's class begins with "Plan", it will be corrected to have a flat plane of focus.

Images can also exhibit chromatic aberrations, where colors originating from one point are not focused to a single point. To strike a balance between an objective's performance and the complexity of its design, some objectives are corrected for these aberrations at a finite number of target wavelengths.

Five objective classes are shown in the table to the right; only three common objective classes are defined under the International Organization for Standards ISO 19012-2: Microscopes -- Designation of Microscope Objectives -- Chromatic Correction. Due to the need for better performance, we have added two additional classes that are not defined in the ISO classes.

Immersion Methods
Click on each image for more details.

Immersion Methods DryDippingImmersion

Objectives can be divided by what medium they are designed to image through. Dry objectives are used in air; whereas dipping and immersion objectives are designed to operate with a fluid between the objective and the front element of the sample.

Glossary of Terms
Back Focal Length and Infinity Correction The back focal length defines the location of the intermediate image plane. Most modern objectives will have this plane at infinity, known as infinity correction, and will signify this with an infinity symbol (∞). Infinity-corrected objectives are designed to be used with a tube lens between the objective and eyepiece. Along with increasing intercompatibility between microscope systems, having this infinity-corrected space between the objective and tube lens allows for additional modules (like beamsplitters, filters, or parfocal length extenders) to be placed in the beam path.

Note that older objectives and some specialty objectives may have been designed with finite back focal lengths. In their inception, finite back focal length objectives were meant to interface directly with the objective's eyepiece.
Entrance Pupil Diameter (EP)  The entrance pupil diameter (EP), sometimes referred to as the entrance aperture diameter, corresponds to the appropriate beam diameter one should use to allow the objective to function properly.

EP = 2 × NA × Effective Focal Length
Field Number (FN) and
Field of View (FOV)
The field number corresponds to the diameter of the field of view in object space (in millimeters) multiplied by the objective's magnification.

Field Number = Field of View Diameter × Magnification
Magnification (M) The magnification (M) of an objective is the lens tube focal length (L) divided by the objective's effective focal length (F). Effective focal length is sometimes abbreviated EFL:

M = L / EFL .

The total magnification of the system is the magnification of the objective multiplied by the magnification of the eyepiece or camera tube. The specified magnification on the microscope objective housing is accurate as long as the objective is used with a compatible tube lens focal length. Objectives will have a colored ring around their body to signify their magnification. This is fairly consistent across manufacturers; see the Parts of a Microscope Objective section for more details.
Numerical Aperture (NA) Numerical aperture, a measure of the acceptance angle of an objective, is a dimensionless quantity. It is commonly expressed as:

NA = ni × sinθa

where θa is the maximum 1/2 acceptance angle of the objective, and ni is the index of refraction of the immersion medium. This medium is typically air, but may also be water, oil, or other substances.
Working Distance (WD)
The working distance, often abbreviated WD, is the distance between the front element of the objective and the top of the specimen (in the case of objectives that are intended to be used without a cover glass) or top of the cover glass, depending on the design of the objective. The cover glass thickness specification engraved on the objective designates whether a cover glass should be used.

Close

 

Threading allows an objective to be mounted to a nosepiece or turret. Objectives can have a number of different thread pitches; Thorlabs offers a selection of microscope thread adapters to facilitate mounting objectives in different systems.

Close

 

The shoulder is located at the base of the objective threading and marks the beginning of the exposed objective body when it is fully threaded into a nosepiece or other objective mount.

Close

 

A cover glass, or coverslip, is a small, thin sheet of glass that can be placed on a wet sample to create a flat surface to image across.

The most common, a standard #1.5 cover glass, is designed to be 0.17 mm thick. Due to variance in the manufacturing process the actual thickness may be different. The correction collar present on select objectives is used to compensate for cover glasses of different thickness by adjusting the relative position of internal optical elements. Note that many objectives do not have a variable cover glass correction, in which case the objectives have no correction collar. For example, an objective could be designed for use with only a #1.5 cover glass. This collar may also be located near the bottom of the objective, instead of the top as shown in the diagram.


Click to Enlarge

The graph above shows the magnitude of spherical aberration versus the thickness of the coverslip used for 632.8 nm light. For the typical coverslip thickness of 0.17 mm, the spherical aberration caused by the coverslip does not exceed the diffraction-limited aberration for objectives with NA up to 0.40.

Close

 

The labeling area for an objective usually falls in the middle of the objective body. The labeling found here is dictated by ISO 8578: Microscopes -- Marking of Objectives and Eyepieces, but not all manufacturers adhere strictly to this standard. Generally, one can expect to find the following information in this area:

  • Branding/Manufacturer
  • Aberration Correction (Objective Class)
  • Magnification
  • Numerical Aperture (NA)
  • Back Focal Length (Infinity Correction)
  • Suitable Cover Glass Thicknesses
  • Working Distance

Additionally, the objective label area may include the objective's specified wavelength range, specialty features or design properties, and more. The exact location and size of each and any of these elements can vary.

Close

 

In order to facilitate fast identification, nearly all microscope objectives have a colored ring that circumscribes the body. A breakdown of what magnification each color signifies is given in the table below.

Magnification Identifier Color Ring
Codes per ISO 8578
Black 1X or 1.25X Light Green 16X or 20X
Grey 1.6X or 2X Dark Green 25X or 32X
Brown 2.5X or 3.2X Light Blue 40X or 50X
Red 4X or 5X Dark Blue 63X or 80X
Orange 6.3X or 8X White 100X, 125X, or 160X
Yellow 10X or 12.5X

Close

 

Immersion Identifier Color Ring Codes
per ISO 8578
None Dry
Black Oil
White Water
Orange Glycerol
Red Others

If an objective is used for water dipping, water immersion, or oil immersion, a second colored ring may be placed beneath the magnification identifier. If the objective is designed to be used with water, this ring will be white. If the objective is designed to be used with oil, this ring will be black. Dry objectives lack this identifier ring entirely. See the table to the right for a complete list of immersion identifiers.

Close

 

Objectives that feature a built-in iris diaphragm are ideal for darkfield microscopy. The iris diaphragm is designed to be partially closed during darkfield microscopy in order to preserve the darkness of the background. This is absolutely necessary for high numerical aperture (above NA = 1.2) oil immersion objectives when using an oil immersion darkfield condenser. For ordinary brightfield observations, the iris diaphragm should be left fully open.

Close

 

Also referred to as the parfocal distance, this is the length from the shoulder to the top of the specimen (in the case of objectives that are intended to be used without a cover glass) or the top of the cover glass. When working with multiple objectives in a turret, it is helpful if all of the parfocal distances are identical, so little refocusing will be required when switching between objectives. Thorlabs offers parfocal length extenders for instances in which the parfocal length needs to be increased.

Close

 

The working distance, often abbreviated WD, is the distance between the front element of the objective and the top of the specimen (in the case of objectives that are intended to be used without a cover glass) or top of the cover glass. The cover glass thickness specification engraved on the objective designates whether a cover glass should be used.

Close

 

Objectives with very small working distances may have a retraction stopper incorporated into the tip. This is a spring-loaded section which compresses to limit the force of impact in the event of an unintended collision with the sample.

Close

 

Immersion Identifier Color Ring Codes
per ISO 8578
None Dry
Black Oil
White Water
Orange Glycerol
Red Others

Dry objectives are designed to have an air gap between the objective and the specimen.

Objectives following ISO 8578: Microscopes -- Marking of Objectives and Eyepieces will be labeled with an identifier ring to tell the user what immersion fluid the objective is designed to be used with; a list of ring colors can be found in the table to the right.

Close

 

Immersion Identifier Color Ring Codes
per ISO 8578
None Dry
Black Oil
White Water
Orange Glycerol
Red Others

Dipping objectives are designed to correct for the aberrations introduced by the specimen being submerged in an immersion fluid. The tip of the objective is either dipped or entirely submerged into the fluid.

Objectives following ISO 8578: Microscopes -- Marking of Objectives and Eyepieces will be labeled with an identifier ring to tell the user what immersion fluid the objective is designed to be used with; a list of ring colors can be found in the table to the right.

Close

 

Immersion Identifier Color Ring Codes
per ISO 8578
None Dry
Black Oil
White Water
Orange Glycerol
Red Others

Immersion objectives are similar to water-dipping objectives; however, in this case the sample is under a cover glass. A drop of fluid is then added to the top of the cover glass, and the tip of the objective is brought into contact with the fluid. Often, immersion objectives feature a correction collar to adjust for cover glasses with different thicknesses. Immersion fluids include water, oil (such as MOIL-30), and glycerol.

Using an immersion fluid with a high refractive index allows objectives to achieve numerical apertures greater than 1.0. However, if an immersion objective is used without the fluid present, the image quality will be very low. Objectives following ISO 8578: Microscopes -- Marking of Objectives and Eyepieces will be labeled with an identifier ring to tell the user what immersion fluid the objective is designed to be used with; a list of ring colors can be found in the table above.

Widefield Viewing Optical Path
When viewing an image with a camera, the system magnification is the product of the objective and camera tube magnifications. When viewing an image with trinoculars, the system magnification is the product of the objective and eyepiece magnifications.
Magnification & FOV Calculator
Manufacturer Tube Lens
Focal Length
Leica f = 200 mm
Mitutoyo f = 200 mm
Nikon f = 200 mm
Olympus f = 180 mm
Thorlabs f = 200 mm
Zeiss f = 165 mm

The rows highlighted in green denote manufacturers that do not use f = 200 mm tube lenses.

Magnification and Sample Area Calculations

Magnification

The magnification of a system is the multiplicative product of the magnification of each optical element in the system. Optical elements that produce magnification include objectives, camera tubes, and trinocular eyepieces, as shown in the drawing to the right. It is important to note that the magnification quoted in these products' specifications is usually only valid when all optical elements are made by the same manufacturer. If this is not the case, then the magnification of the system can still be calculated, but an effective objective magnification should be calculated first, as described below.

To adapt the examples shown here to your own microscope, please use our Magnification and FOV Calculator, which is available for download by clicking on the red button above. Note the calculator is an Excel spreadsheet that uses macros. In order to use the calculator, macros must be enabled. To enable macros, click the "Enable Content" button in the yellow message bar upon opening the file.

Example 1: Camera Magnification
When imaging a sample with a camera, the image is magnified by the objective and the camera tube. If using a 20X Nikon objective and a 0.75X Nikon camera tube, then the image at the camera has 20X × 0.75X = 15X magnification.

Example 2: Trinocular Magnification
When imaging a sample through trinoculars, the image is magnified by the objective and the eyepieces in the trinoculars. If using a 20X Nikon objective and Nikon trinoculars with 10X eyepieces, then the image at the eyepieces has 20X × 10X = 200X magnification. Note that the image at the eyepieces does not pass through the camera tube, as shown by the drawing to the right.

Using an Objective with a Microscope from a Different Manufacturer

Magnification is not a fundamental value: it is a derived value, calculated by assuming a specific tube lens focal length. Each microscope manufacturer has adopted a different focal length for their tube lens, as shown by the table to the right. Hence, when combining optical elements from different manufacturers, it is necessary to calculate an effective magnification for the objective, which is then used to calculate the magnification of the system.

The effective magnification of an objective is given by Equation 1:

Equation 1 (Eq. 1)

Here, the Design Magnification is the magnification printed on the objective, fTube Lens in Microscope is the focal length of the tube lens in the microscope you are using, and fDesign Tube Lens of Objective is the tube lens focal length that the objective manufacturer used to calculate the Design Magnification. These focal lengths are given by the table to the right.

Note that Leica, Mitutoyo, Nikon, and Thorlabs use the same tube lens focal length; if combining elements from any of these manufacturers, no conversion is needed. Once the effective objective magnification is calculated, the magnification of the system can be calculated as before.

Example 3: Trinocular Magnification (Different Manufacturers)
When imaging a sample through trinoculars, the image is magnified by the objective and the eyepieces in the trinoculars. This example will use a 20X Olympus objective and Nikon trinoculars with 10X eyepieces.

Following Equation 1 and the table to the right, we calculate the effective magnification of an Olympus objective in a Nikon microscope:

Equation 2

The effective magnification of the Olympus objective is 22.2X and the trinoculars have 10X eyepieces, so the image at the eyepieces has 22.2X × 10X = 222X magnification.


Image Area on Camera

Sample Area When Imaged on a Camera

When imaging a sample with a camera, the dimensions of the sample area are determined by the dimensions of the camera sensor and the system magnification, as shown by Equation 2.

Equation 5 (Eq. 2)

The camera sensor dimensions can be obtained from the manufacturer, while the system magnification is the multiplicative product of the objective magnification and the camera tube magnification (see Example 1). If needed, the objective magnification can be adjusted as shown in Example 3.

As the magnification increases, the resolution improves, but the field of view also decreases. The dependence of the field of view on magnification is shown in the schematic to the right.

Example 4: Sample Area
The dimensions of the camera sensor in Thorlabs' previous-generation 1501M-USB Scientific Camera are 8.98 mm × 6.71 mm. If this camera is used with the Nikon objective and trinoculars from Example 1, which have a system magnification of 15X, then the image area is:

Equation 6

Sample Area Examples

The images of a mouse kidney below were all acquired using the same objective and the same camera. However, the camera tubes used were different. Read from left to right, they demonstrate that decreasing the camera tube magnification enlarges the field of view at the expense of the size of the details in the image.

Image with 1X Camera Tube
Click to Enlarge

Acquired with 1X Camera Tube (Item # WFA4100)
Image with 1X Camera Tube
Click to Enlarge

Acquired with 0.75X Camera Tube (Item # WFA4101)
Image with 1X Camera Tube
Click to Enlarge

Acquired with 0.5X Camera Tube (Item # WFA4102)

Resolution Tutorial

An important parameter in many imaging applications is the resolution of the objective. This tutorial describes the different conventions used to define an objective's resolution. Thorlabs provides the theoretical Rayleigh resolution for all of the imaging objectives offered on our site; the other conventions are presented for informational purposes.

Resolution

The resolution of an objective refers to its ability to distinguish closely-spaced features of an object. This is often theoretically quantified by considering an object that consists of two point sources and asking at what minimum separation can these two point sources be resolved. When a point source is imaged, rather than appearing as a singular bright point, it will appear as a broadened intensity profile due to the effects of diffraction. This profile, known as an Airy disk, consists of an intense central peak with surrounding rings of much lesser intensity. The image produced by two point sources in proximity to one another will therefore consist of two overlapping Airy disk profiles, and the resolution of the objective is therefore determined by the minimum spacing at which the two profiles can be uniquely identified. There is no fundamental criterion for establishing what exactly it means for the two profiles to be resolved and, as such, there are a few criteria that are observed in practice. In microscopic imaging applications, the two most commonly used criteria are the Rayleigh and Abbe criteria. A third criterion, more common in astronomical applications, is the Sparrow criterion.

Rayleigh Criterion

The Rayleigh criterion states that two overlapping Airy disk profiles are resolved when the first intensity minimum of one profile coincides with the intensity maximum of the other profile [1]. It can be shown that the first intensity minimum occurs at a radius of 1.22λf/D from the central maximum, where λ is the wavelength of the light, f is the focal length of the objective, and D is the entrance pupil diameter. Thus, in terms of the numerical aperture (NA = 0.5*D/f), the Rayleigh resolution is:

rR = 0.61λ/NA

An idealized image of two Airy disks separated by a distance equal to the Rayleigh resolution is shown in the figure to the left below; the illumination source has been assumed to be incoherent. A corresponding horizontal line cut across the intensity maxima is plotted to the right. The vertical dashed lines in the intensity profile show that the maximum of each individual Airy disk overlaps with the neighboring minimum. Between the two maxima, there is a local minimum which appears in the image as a gray region between the two white peaks.

Rayleigh CriterionClick to Enlarge
Left: Two point sources are considered resolved when separated by the Rayleigh resolution. The gray region between the two white peaks is clearly visible.
Above: The vertical dashed lines show how the maximum of each intensity profile overlaps with the first minimum of the other.
Intensity Pattern for Rayleigh Criteria

Thorlabs provides the theoretical Rayleigh resolution for all of the imaging objectives offered on our site in their individual product presentations.

Abbe Criterion

The Abbe theory describes image formation as a double process of diffraction [2]. Within this framework, if two features separated by a distance d are to be resolved, at a minimum both the zeroth and first orders of diffraction must be able to pass through the objective's aperture. Since the first order of diffraction appears at the angle: sin(θ1) = λ/d, the minimum object separation, or equivalently the resolution of the objective, is given by d = λ/n*sin(α), where α is the angular semi-aperture of the objective and a factor of n has been inserted to account for the refractive index of the imaging medium. This result overestimates the actual limit by a factor of 2 because both first orders of diffraction are assumed to be accepted by the objective, when in fact only one of the first orders must pass through along with the zeroth order. Dividing the above result by a factor of 2 and using the definition of the numerical aperture (NA = n*sin(α)) gives the famous Abbe resolution limit:

rA = 0.5λ/NA

In the image below, two Airy disks are shown separated by the Abbe resolution limit. Compared to the Rayleigh limit, the decrease in intensity at the origin is much harder to discern. The horizontal line cut to the right shows that the intensity decreases by only ≈2%.

Abbe CriterionClick to Enlarge
Left: Two point sources separated by the Abbe resolution limit. Though observable, the contrast between the maxima and central minimum is much weaker compared to the Rayleigh limit.
Above: The line cut shows the small intensity dip between the two maxima.
Intensity Pattern for Abbe Criteria

Sparrow Criterion

For point source separations corresponding to the Rayleigh and Abbe resolution criteria, the combined intensity profile has a local minimum located at the origin between the two maxima. In a sense, this feature is what allows the two point sources to be resolved. That is to say, if the sources' separation is further decreased beyond the Abbe resolution limit, the two individual maxima will merge into one central maximum and resolving the two individual contributions will no longer be possible. The Sparrow criterion posits that the resolution limit is reached when the crossover from a central minimum to a central maximum occurs.

At the Sparrow resolution limit, the center of the combined intensity profile is flat, which implies that the derivative with respect to position is zero at the origin. However, this first derivative at the origin is always zero, given that it is either a local minimum or maximum of the combined intensity profile (strictly speaking, this is only the case if the sources have equal intensities). Consider then, that because the Sparrow resolution limit occurs when the origin's intensity changes from a local minimum to a maximum, that the second derivative must be changing sign from positive to negative. The Sparrow criterion is thus a condition that is imposed upon the second derivative, namely that the resolution limit occurs when the second derivative is zero [3]. Applying this condition to the combined intensity profile of two Airy disks leads to the Sparrow resolution:

rS = 0.47λ/NA

The image to the left below shows two Airy disks separated by the Sparrow resolution limit. As described above, the intensity is constant in the region between the two peaks and there is no intensity dip at the origin. In the line cut to the right, the constant intensity near the origin is confirmed.

Sparrow CriterionClick to Enlarge
Left: Two Airy disk profiles separated by the Sparrow resolution limit. Note that, unlike the Rayleigh or Abbe limits, there is no decrease in intensity at the origin.
Above: At the Sparrow resolution limit, the combined intensity is a constant near the origin. The scale here has been normalized to 1.
Intensity Pattern for Sparrow Criteria

References
[1] Eugene Hecht, "Optics," 4th Ed., Addison-Wesley (2002)
[2] S.G. Lipson, H. Lipson, and D.S. Tannhauser, "Optical Physics," 3rd Ed., Cambridge University Press (1995)
[3] C.M. Sparrow, "On Spectroscopic Resolving Power," Astrophys. J. 44, 76-87 (1916)

Damage Threshold Specifications
Item # Pulsed Damage Threshold
LMUL-10X-UVB 5.0 J/cm2 at 355 nm, 10 ns, 20 Hz, Ø0.342 mm
LMUL-20X-UVB
LMUL-50X-UVB
HPA50XAB 1.0 J/cm2 at 532 nm, 10 ns, 10 Hz, Ø0.408 mm

Damage Threshold Data for Thorlabs' Long Working Distance Objectives

The specifications to the right are measured data for Thorlabs' Long Working Distance Objectives.

 

Laser Induced Damage Threshold Tutorial

The following is a general overview of how laser induced damage thresholds are measured and how the values may be utilized in determining the appropriateness of an optic for a given application. When choosing optics, it is important to understand the Laser Induced Damage Threshold (LIDT) of the optics being used. The LIDT for an optic greatly depends on the type of laser you are using. Continuous wave (CW) lasers typically cause damage from thermal effects (absorption either in the coating or in the substrate). Pulsed lasers, on the other hand, often strip electrons from the lattice structure of an optic before causing thermal damage. Note that the guideline presented here assumes room temperature operation and optics in new condition (i.e., within scratch-dig spec, surface free of contamination, etc.). Because dust or other particles on the surface of an optic can cause damage at lower thresholds, we recommend keeping surfaces clean and free of debris. For more information on cleaning optics, please see our Optics Cleaning tutorial.

Testing Method

Thorlabs' LIDT testing is done in compliance with ISO/DIS 11254 and ISO 21254 specifications.

First, a low-power/energy beam is directed to the optic under test. The optic is exposed in 10 locations to this laser beam for 30 seconds (CW) or for a number of pulses (pulse repetition frequency specified). After exposure, the optic is examined by a microscope (~100X magnification) for any visible damage. The number of locations that are damaged at a particular power/energy level is recorded. Next, the power/energy is either increased or decreased and the optic is exposed at 10 new locations. This process is repeated until damage is observed. The damage threshold is then assigned to be the highest power/energy that the optic can withstand without causing damage. A histogram such as that below represents the testing of one BB1-E02 mirror.

LIDT metallic mirror
The photograph above is a protected aluminum-coated mirror after LIDT testing. In this particular test, it handled 0.43 J/cm2 (1064 nm, 10 ns pulse, 10 Hz, Ø1.000 mm) before damage.
LIDT BB1-E02
Example Test Data
Fluence # of Tested Locations Locations with Damage Locations Without Damage
1.50 J/cm2 10 0 10
1.75 J/cm2 10 0 10
2.00 J/cm2 10 0 10
2.25 J/cm2 10 1 9
3.00 J/cm2 10 1 9
5.00 J/cm2 10 9 1

According to the test, the damage threshold of the mirror was 2.00 J/cm2 (532 nm, 10 ns pulse, 10 Hz, Ø0.803 mm). Please keep in mind that these tests are performed on clean optics, as dirt and contamination can significantly lower the damage threshold of a component. While the test results are only representative of one coating run, Thorlabs specifies damage threshold values that account for coating variances.

Continuous Wave and Long-Pulse Lasers

When an optic is damaged by a continuous wave (CW) laser, it is usually due to the melting of the surface as a result of absorbing the laser's energy or damage to the optical coating (antireflection) [1]. Pulsed lasers with pulse lengths longer than 1 µs can be treated as CW lasers for LIDT discussions.

When pulse lengths are between 1 ns and 1 µs, laser-induced damage can occur either because of absorption or a dielectric breakdown (therefore, a user must check both CW and pulsed LIDT). Absorption is either due to an intrinsic property of the optic or due to surface irregularities; thus LIDT values are only valid for optics meeting or exceeding the surface quality specifications given by a manufacturer. While many optics can handle high power CW lasers, cemented (e.g., achromatic doublets) or highly absorptive (e.g., ND filters) optics tend to have lower CW damage thresholds. These lower thresholds are due to absorption or scattering in the cement or metal coating.

Linear Power Density Scaling

LIDT in linear power density vs. pulse length and spot size. For long pulses to CW, linear power density becomes a constant with spot size. This graph was obtained from [1].

Intensity Distribution

Pulsed lasers with high pulse repetition frequencies (PRF) may behave similarly to CW beams. Unfortunately, this is highly dependent on factors such as absorption and thermal diffusivity, so there is no reliable method for determining when a high PRF laser will damage an optic due to thermal effects. For beams with a high PRF both the average and peak powers must be compared to the equivalent CW power. Additionally, for highly transparent materials, there is little to no drop in the LIDT with increasing PRF.

In order to use the specified CW damage threshold of an optic, it is necessary to know the following:

  1. Wavelength of your laser
  2. Beam diameter of your beam (1/e2)
  3. Approximate intensity profile of your beam (e.g., Gaussian)
  4. Linear power density of your beam (total power divided by 1/e2 beam diameter)

Thorlabs expresses LIDT for CW lasers as a linear power density measured in W/cm. In this regime, the LIDT given as a linear power density can be applied to any beam diameter; one does not need to compute an adjusted LIDT to adjust for changes in spot size, as demonstrated by the graph to the right. Average linear power density can be calculated using the equation below. 

The calculation above assumes a uniform beam intensity profile. You must now consider hotspots in the beam or other non-uniform intensity profiles and roughly calculate a maximum power density. For reference, a Gaussian beam typically has a maximum power density that is twice that of the uniform beam (see lower right).

Now compare the maximum power density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately. A good rule of thumb is that the damage threshold has a linear relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 10 W/cm at 1310 nm scales to 5 W/cm at 655 nm):

CW Wavelength Scaling

While this rule of thumb provides a general trend, it is not a quantitative analysis of LIDT vs wavelength. In CW applications, for instance, damage scales more strongly with absorption in the coating and substrate, which does not necessarily scale well with wavelength. While the above procedure provides a good rule of thumb for LIDT values, please contact Tech Support if your wavelength is different from the specified LIDT wavelength. If your power density is less than the adjusted LIDT of the optic, then the optic should work for your application. 

Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. The damage analysis will be carried out on a similar optic (customer's optic will not be damaged). Testing may result in additional costs or lead times. Contact Tech Support for more information.

Pulsed Lasers

As previously stated, pulsed lasers typically induce a different type of damage to the optic than CW lasers. Pulsed lasers often do not heat the optic enough to damage it; instead, pulsed lasers produce strong electric fields capable of inducing dielectric breakdown in the material. Unfortunately, it can be very difficult to compare the LIDT specification of an optic to your laser. There are multiple regimes in which a pulsed laser can damage an optic and this is based on the laser's pulse length. The highlighted columns in the table below outline the relevant pulse lengths for our specified LIDT values.

Pulses shorter than 10-9 s cannot be compared to our specified LIDT values with much reliability. In this ultra-short-pulse regime various mechanics, such as multiphoton-avalanche ionization, take over as the predominate damage mechanism [2]. In contrast, pulses between 10-7 s and 10-4 s may cause damage to an optic either because of dielectric breakdown or thermal effects. This means that both CW and pulsed damage thresholds must be compared to the laser beam to determine whether the optic is suitable for your application.

Pulse Duration t < 10-9 s 10-9 < t < 10-7 s 10-7 < t < 10-4 s t > 10-4 s
Damage Mechanism Avalanche Ionization Dielectric Breakdown Dielectric Breakdown or Thermal Thermal
Relevant Damage Specification No Comparison (See Above) Pulsed Pulsed and CW CW

When comparing an LIDT specified for a pulsed laser to your laser, it is essential to know the following:

Energy Density Scaling

LIDT in energy density vs. pulse length and spot size. For short pulses, energy density becomes a constant with spot size. This graph was obtained from [1].

  1. Wavelength of your laser
  2. Energy density of your beam (total energy divided by 1/e2 area)
  3. Pulse length of your laser
  4. Pulse repetition frequency (prf) of your laser
  5. Beam diameter of your laser (1/e2 )
  6. Approximate intensity profile of your beam (e.g., Gaussian)

The energy density of your beam should be calculated in terms of J/cm2. The graph to the right shows why expressing the LIDT as an energy density provides the best metric for short pulse sources. In this regime, the LIDT given as an energy density can be applied to any beam diameter; one does not need to compute an adjusted LIDT to adjust for changes in spot size. This calculation assumes a uniform beam intensity profile. You must now adjust this energy density to account for hotspots or other nonuniform intensity profiles and roughly calculate a maximum energy density. For reference a Gaussian beam typically has a maximum energy density that is twice that of the 1/e2 beam.

Now compare the maximum energy density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately [3]. A good rule of thumb is that the damage threshold has an inverse square root relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 1 J/cm2 at 1064 nm scales to 0.7 J/cm2 at 532 nm):

Pulse Wavelength Scaling

You now have a wavelength-adjusted energy density, which you will use in the following step.

Beam diameter is also important to know when comparing damage thresholds. While the LIDT, when expressed in units of J/cm², scales independently of spot size; large beam sizes are more likely to illuminate a larger number of defects which can lead to greater variances in the LIDT [4]. For data presented here, a <1 mm beam size was used to measure the LIDT. For beams sizes greater than 5 mm, the LIDT (J/cm2) will not scale independently of beam diameter due to the larger size beam exposing more defects.

The pulse length must now be compensated for. The longer the pulse duration, the more energy the optic can handle. For pulse widths between 1 - 100 ns, an approximation is as follows:

Pulse Length Scaling

Use this formula to calculate the Adjusted LIDT for an optic based on your pulse length. If your maximum energy density is less than this adjusted LIDT maximum energy density, then the optic should be suitable for your application. Keep in mind that this calculation is only used for pulses between 10-9 s and 10-7 s. For pulses between 10-7 s and 10-4 s, the CW LIDT must also be checked before deeming the optic appropriate for your application.

Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. Contact Tech Support for more information.


[1] R. M. Wood, Optics and Laser Tech. 29, 517 (1998).
[2] Roger M. Wood, Laser-Induced Damage of Optical Materials (Institute of Physics Publishing, Philadelphia, PA, 2003).
[3] C. W. Carr et al., Phys. Rev. Lett. 91, 127402 (2003).
[4] N. Bloembergen, Appl. Opt. 12, 661 (1973).

In order to illustrate the process of determining whether a given laser system will damage an optic, a number of example calculations of laser induced damage threshold are given below. For assistance with performing similar calculations, we provide a spreadsheet calculator that can be downloaded by clicking the button to the right. To use the calculator, enter the specified LIDT value of the optic under consideration and the relevant parameters of your laser system in the green boxes. The spreadsheet will then calculate a linear power density for CW and pulsed systems, as well as an energy density value for pulsed systems. These values are used to calculate adjusted, scaled LIDT values for the optics based on accepted scaling laws. This calculator assumes a Gaussian beam profile, so a correction factor must be introduced for other beam shapes (uniform, etc.). The LIDT scaling laws are determined from empirical relationships; their accuracy is not guaranteed. Remember that absorption by optics or coatings can significantly reduce LIDT in some spectral regions. These LIDT values are not valid for ultrashort pulses less than one nanosecond in duration.

Intensity Distribution
A Gaussian beam profile has about twice the maximum intensity of a uniform beam profile.

CW Laser Example
Suppose that a CW laser system at 1319 nm produces a 0.5 W Gaussian beam that has a 1/e2 diameter of 10 mm. A naive calculation of the average linear power density of this beam would yield a value of 0.5 W/cm, given by the total power divided by the beam diameter:

CW Wavelength Scaling

However, the maximum power density of a Gaussian beam is about twice the maximum power density of a uniform beam, as shown in the graph to the right. Therefore, a more accurate determination of the maximum linear power density of the system is 1 W/cm.

An AC127-030-C achromatic doublet lens has a specified CW LIDT of 350 W/cm, as tested at 1550 nm. CW damage threshold values typically scale directly with the wavelength of the laser source, so this yields an adjusted LIDT value:

CW Wavelength Scaling

The adjusted LIDT value of 350 W/cm x (1319 nm / 1550 nm) = 298 W/cm is significantly higher than the calculated maximum linear power density of the laser system, so it would be safe to use this doublet lens for this application.

Pulsed Nanosecond Laser Example: Scaling for Different Pulse Durations
Suppose that a pulsed Nd:YAG laser system is frequency tripled to produce a 10 Hz output, consisting of 2 ns output pulses at 355 nm, each with 1 J of energy, in a Gaussian beam with a 1.9 cm beam diameter (1/e2). The average energy density of each pulse is found by dividing the pulse energy by the beam area:

Pulse Energy Density

As described above, the maximum energy density of a Gaussian beam is about twice the average energy density. So, the maximum energy density of this beam is ~0.7 J/cm2.

The energy density of the beam can be compared to the LIDT values of 1 J/cm2 and 3.5 J/cm2 for a BB1-E01 broadband dielectric mirror and an NB1-K08 Nd:YAG laser line mirror, respectively. Both of these LIDT values, while measured at 355 nm, were determined with a 10 ns pulsed laser at 10 Hz. Therefore, an adjustment must be applied for the shorter pulse duration of the system under consideration. As described on the previous tab, LIDT values in the nanosecond pulse regime scale with the square root of the laser pulse duration:

Pulse Length Scaling

This adjustment factor results in LIDT values of 0.45 J/cm2 for the BB1-E01 broadband mirror and 1.6 J/cm2 for the Nd:YAG laser line mirror, which are to be compared with the 0.7 J/cm2 maximum energy density of the beam. While the broadband mirror would likely be damaged by the laser, the more specialized laser line mirror is appropriate for use with this system.

Pulsed Nanosecond Laser Example: Scaling for Different Wavelengths
Suppose that a pulsed laser system emits 10 ns pulses at 2.5 Hz, each with 100 mJ of energy at 1064 nm in a 16 mm diameter beam (1/e2) that must be attenuated with a neutral density filter. For a Gaussian output, these specifications result in a maximum energy density of 0.1 J/cm2. The damage threshold of an NDUV10A Ø25 mm, OD 1.0, reflective neutral density filter is 0.05 J/cm2 for 10 ns pulses at 355 nm, while the damage threshold of the similar NE10A absorptive filter is 10 J/cm2 for 10 ns pulses at 532 nm. As described on the previous tab, the LIDT value of an optic scales with the square root of the wavelength in the nanosecond pulse regime:

Pulse Wavelength Scaling

This scaling gives adjusted LIDT values of 0.08 J/cm2 for the reflective filter and 14 J/cm2 for the absorptive filter. In this case, the absorptive filter is the best choice in order to avoid optical damage.

Pulsed Microsecond Laser Example
Consider a laser system that produces 1 µs pulses, each containing 150 µJ of energy at a repetition rate of 50 kHz, resulting in a relatively high duty cycle of 5%. This system falls somewhere between the regimes of CW and pulsed laser induced damage, and could potentially damage an optic by mechanisms associated with either regime. As a result, both CW and pulsed LIDT values must be compared to the properties of the laser system to ensure safe operation.

If this relatively long-pulse laser emits a Gaussian 12.7 mm diameter beam (1/e2) at 980 nm, then the resulting output has a linear power density of 5.9 W/cm and an energy density of 1.2 x 10-4 J/cm2 per pulse. This can be compared to the LIDT values for a WPQ10E-980 polymer zero-order quarter-wave plate, which are 5 W/cm for CW radiation at 810 nm and 5 J/cm2 for a 10 ns pulse at 810 nm. As before, the CW LIDT of the optic scales linearly with the laser wavelength, resulting in an adjusted CW value of 6 W/cm at 980 nm. On the other hand, the pulsed LIDT scales with the square root of the laser wavelength and the square root of the pulse duration, resulting in an adjusted value of 55 J/cm2 for a 1 µs pulse at 980 nm. The pulsed LIDT of the optic is significantly greater than the energy density of the laser pulse, so individual pulses will not damage the wave plate. However, the large average linear power density of the laser system may cause thermal damage to the optic, much like a high-power CW beam.


Posted Comments:
user  (posted 2024-04-16 17:47:10.7)
I would use the Mitutoyo Apochromatic NIR Objectives to focus my laser light. My laser have Gaussian beams with very nice modes. How well I can focus with these objectives, any information on that? We usually need a beam that is 2um spot size, to properly image our samples. I would be interested in estimate of beam spot sizes for 400nm, 800 nm and 1500nm? Of course assuming some input beam spot diameter from the laser itself. Do you have any information on this matter?
user  (posted 2024-03-22 11:27:17.213)
Is this objective compatible with this zoom lens (https://www.thorlabs.com/thorproduct.cfm?partnumber=MVL6X3Z)? For context, we would like to build a microscope camera system that is able to image micrometer features on chips.
cdolbashian  (posted 2024-03-29 02:16:45.0)
Thank you for reaching out to us with this inquiry! The zoom lenses we carry are not meant to directly be compatible with a objective lens, as the objective adds an afocal lens element into the zoom lens system which has a known front and rear focal length. That being said, I potentially have some suggestions for you, which I have emailed you directly to discuss.
Derrek Wilson  (posted 2023-10-11 09:38:43.997)
hello, For the NIR objectives, the Magnification is given this condition: When Used with a 200 mm Focal Length Tube Lens Could Thorlabs suggest a product that satisfies this requirement for a c-mount camera?
seongjun park  (posted 2023-02-20 23:32:35.9)
We are planing to develop a inspection system using this objective lens (MY10X-803). Would it be possible to get zemax blackbox model of this item? Best, Seongjun Park
cdolbashian  (posted 2023-04-03 12:10:59.0)
Thank you for reaching out to us with this inquiry. While we would love to assist in this manner we unfortunately cannot. This is a Mitutoyo component and we do not have access to their simulation data/files.
Marina Servol  (posted 2022-09-29 16:19:59.827)
Hello, I've seen you sell kinematics mounts for RMS thread but I would like to use a Mitutoyo objective. Do you have any adaptater or idea in order I can attach my objective to a mount ? Thanks for your response, Marina Servol
cdolbashian  (posted 2022-10-04 04:10:57.0)
Thank you for reaching out with your inquiry. Looking at the threading on our Mitutoyo objectives, it seems like you would need an adapter which converts the M26x0.706 threads to our standard 1" optical threading of our SM1 thread. In this case, you would likely want the SM1A27. All of our adapters can be found at this convenient location: https://www.thorlabs.com/navigation.cfm?guide_id=2327
Sapun Parekh  (posted 2022-06-09 18:14:46.177)
Hello, I think this is a great product and have a few question for potential customization. Can you make this AR-coated all the way into the IR say 1700 nm? Also, I would like to see the theoretical axial color aberration until 1700 nm. Can you provide the data? Thanks, Sapun Parekh
cdolbashian  (posted 2022-06-21 11:03:44.0)
Thank you for reaching out to us Sapun. I have contacted you to discuss this potential custom. Additionally, we do not have data up until 1700nm, but have shared extended IR data until 1300nm.
user  (posted 2022-05-13 06:54:07.477)
Do you know the maximum power density (energy) permissible i.e. damage threshold for nanosecond pulses with the Mitutoyo NIR objectives?
cdolbashian  (posted 2022-06-17 04:32:31.0)
Thank you for your inquiry here. Unfortunately we do not have damage threshold data for this for an arbitrary pulsed laser. For more specific information, I recommend reaching out to the vendor.
Wu Wei  (posted 2022-03-24 09:22:46.943)
ZAR black box?
cdolbashian  (posted 2022-03-25 11:52:43.0)
Thank you for reaching out to us with this request. You are specifically inquiring after a black box of a Mitutoyo objective. Unfortunately, as the vendor considers them proprietary, they do not share the ZAR files with us.
Raj Kumar  (posted 2022-03-09 19:25:08.157)
Hello Thorlabs support team, I would like to couple light of broad spectral range 450 to 650 nm in to a single mode fiber (SM405XP) without introducing any chromatic aberration. What do you suggest (solutions other than fiber port couplers)?. I was looking for Mitutoyo apochromatic objectives but I could not find the information of axial focal shift with respect to wavelength.
cdolbashian  (posted 2022-03-25 03:11:43.0)
Thank you for contacting us Raj. For broadband applications, the reflective parabolic mirrors are ideal due to the chromatic insensitivity of the reflection. That being said, alignment of a reflective coupler/collimator is highly nontrivial when used to couple into a fiber. Regarding the Mitutoyo objective, unfortunately, we do not have axial focal shift data. If you are interested in an objective with such data provided, I suggest you look at some of the thorlabs-brand objectives, as we provide ample documentation, as well as ZAR files for simulation.
nimrod nissim  (posted 2021-11-28 08:02:10.91)
missing Zemax BB file
YLohia  (posted 2021-11-29 03:44:57.0)
Thank you for contacting Thorlabs. Unfortunately, Mitutoyo does not provide us with Zemax files for their objectives.
james hale  (posted 2021-11-09 17:09:56.353)
Hello, We have installed this objective into a re entrant viewport which allows it to focus inside of a small UHV vacuum system. We are needing to bake that system here shortly. The objective is also mounted onto a linear stage which can better help focus into the center of our chamber, and when backed out of the chamber as far as possible, only ~1" of the objective remains inside of the re entrant viewport. While the objective itself is not in direct contact with any part of the vacuum system, and it is surrounded by a 10mm air gap on all sides which is open to atmosphere, we still fear that the heat from the chamber itself (baked to 150c for 24 hours), may in turn heat this microscope objective too. I have been unable to find anything regarding the maximum heat for using or storing this microscope objective, and am trying to find those values if they exist. I assume that the optically bonded elements inside the objective will not take well to being heated above normal room temperature... We can of course remove the objective entirely and heat our system with no fear of heating the objective, but this would unfortunately lead to a loss of a very precise and lengthy alignment process which has been accomplished. Any help or advice concerning the possible heating of this objective would be much appreciated. Thank you.
jgreschler  (posted 2021-11-10 02:11:40.0)
Thank you for contacting Thorlabs. The recommended temperature range from Mitutoyo who manufactures this objective is 5 to 45 deg C. I have contacted you directly to discuss this further.
Verena Buehler  (posted 2020-08-14 11:39:42.21)
Hello Thorlabs Team, I was wondering why you do not offer a black box file for this popular Objective? It would be helpful to simulate in Zemax how or if a individual setup works with it. Please contact me for any helpful information. Kind regards, Verena Buehler
nbayconich  (posted 2020-08-17 10:10:52.0)
Thank you for your feedback. Our vendor Mitutoyo unfortunately does not provide us with zemax models for these objectives. I will reach out to you directly to discuss your application.
Shankar MENON  (posted 2020-06-22 17:43:38.59)
Is it possible to get objective AR coated for high transmission at a specific wavelength?
YLohia  (posted 2020-06-23 09:22:58.0)
Hello, thank you for contacting Thorlabs. Custom optics can be requested by emailing techsupport@thorlabs.com. We will reach out to you directly to discuss the possibility of offering this.
user  (posted 2020-04-07 10:43:42.103)
Concerning Mitutoyo NIR objectives, do you have any info how much the focal length changes (e.g. at 1550 [nm]) respective to the visible range? It would typically be helpful to know if it is more or less than the Rayleigh range.
llamb  (posted 2020-04-13 09:54:47.0)
Thank you for your feedback. The focal shift can be up to 15 µm for wavelengths in the 1100-1600 nm range. More detailed information could be provided after discussing your application further. I see that your contact information was not provided, so feel free to reach out to techsupport@thorlabs.com if you would like further information.
Clara Rittmann  (posted 2019-10-17 10:12:14.72)
Hi, I do not understand why the effective focal length can be significantly smaller than the working distance at the long distance working objectives such as the MY50x-825. How is that achieved? I just do not feel comfortable about using optics that I do not fully understand. Thanks!
YLohia  (posted 2019-10-17 11:30:33.0)
Hello Clara, the EFL is defined as the distance between the principal plane and the focus spot, in order provide users a number to perform calculations for field of view, focused spot size, etc. The principle plane does not necessarily have to be within the length of the objective itself and, in this case, is specifically designed to be outside of it in order to achieve a long working distance.
user  (posted 2019-02-03 23:59:26.797)
Have you considered, as e.g. order on demand item, also to supply the rest of the Mitutoyo Plan App line e.g. the HR Plan Apo series.
nbayconich  (posted 2019-02-06 03:29:34.0)
Thank you for contacting Thorlabs. At the moment we do not have plans to release additional Mitutoyo objectives but we can provide special orders upon request. Please contact techsupport@thorlabs.com regarding any special order requests.
np  (posted 2018-03-26 20:46:08.447)
Can you please tell what is the location of the back focal plane of the MY100X-806 relative to the end of the lens?
nbayconich  (posted 2018-03-31 03:51:36.0)
Thank you for contacting Thorlabs. Information such as the back focal plane location is typically proprietary for most objective lens manufacturers and can only provide certain specifications to particular end users. I will reach out to you directly to discuss your application and provide more information if possible.
maciej.koperski  (posted 2017-10-04 11:50:15.6)
Dear Sir/Madam Could you please provide information, in which spectral range can this objective be used? Could you perhaps show transmission spectra? With best regards, Maciej Koperski
nbayconich  (posted 2017-10-12 10:36:40.0)
Thank you for contacting Thorlabs. Mitutoyo's objective transmission spectrum is proprietary information. The recommended performance range for these objectives is between 450nm - 650nm. I will reach out to you directly.
Back to Top

Thorlabs Achromatic, MicroSpot® UV Focusing Objectives

Percent Focal Length Shift
Click to Enlarge

Click Here for Raw Data
  • AR Coated for 240 - 360 nm
  • Ideal for Laser Focusing and UV Imaging Applications
  • Diffraction-Limited Performance
  • 10X, 20X, or 50X Magnification

Thorlabs MicroSpot objectives provide long working distances while keeping axial focal shift low. Their optical design is chromatically optimized in the UV wavelength range. Diffraction-limited performance is guaranteed over the entire clear aperture. These objectives are ideal for laser cutting, surgical laser focusing, and spectrometry applications. They can also be used for scanning and micro-imaging applications like brightfield imaging under narrowband, UV laser illumination. Each objective is shipped in an objective case comprised of an OC2M26 lid and an OC24 canister.

Each objective is engraved with its class, magnification, numerical aperture, wavelength range, a zero (noting that it is to be used to image a sample without a cover glass), and optical field number. For an explanation of the defining properties of these objectives, please see the Objective Tutorial tab. 

Thorlabs can provide these objectives with custom AR coatings on request by contacting Tech Support; options include broadband NUV (325 nm - 500 nm), dual band (266 and 532 nm), and laser line (248 nm, 266 nm, 355 nm, or 532 nm). We also offer additional MicroSpot objectives for laser-focusing applications in the UV as well as visible and near-IR wavelengths.

Item # AR Coating Wavelength
Range
Ma WD EFL NA EPb Resolutionc Typical Transmission OFN PFL AR Coating
Reflectanced
Pulsed
Damage Threshold
Objective
Threading
LMUL-10X-UVB 240 - 360 nm 10X 20.0 mm 20 mm 0.25 10.0 mm 0.9 µm Icon
Raw Data
24 95.0 mm <1.5% per Surface
(240 - 360 nm)
5.0 J/cm2
(355 nm, 10 ns,
20 Hz, Ø0.342 mm)
W26 x 0.706;
5 mm Depth
LMUL-20X-UVB 20X 15.3 mm 10 mm 0.36 7.2 mm 0.6 µm Icon
Raw Data
LMUL-50X-UVB 50X 12.0 mm 4 mm 0.42 3.4 mm 0.5 µm Icon
Raw Data
  • When Used with a 200 mm Focal Length Tube Lens
  • Entrance pupil diameter (EP) is defined at the back aperture of the objective and calculated as EP=2*NA*EFL.
  • The theoretical Rayleigh Resolution is determined by 0.61*λ/NA at λ = 360 nm; see the Resolution tab for details.
  • Using these objectives outside of their AR coating range is not recommended because of surface reflections that can create ghost images and significantly reduce the overall transmission through the optic.

M = Magnification
WD = Working Distance
EFL = Effective Focal Length
PFL = Parfocal Length

NA = Numerical Aperture
EP = Entrance Pupil Diameter
OFN = Optical Field Number

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
LMUL-10X-UVB Support Documentation
LMUL-10X-UVBLong Working Distance MicroSpot Focusing Objective, 10X, 240 - 360 nm, NA = 0.25
$9,724.66
7-10 Days
LMUL-20X-UVB Support Documentation
LMUL-20X-UVBCustomer Inspired! Long Working Distance MicroSpot Focusing Objective, 20X, 240 - 360 nm, NA = 0.36
$13,967.39
7-10 Days
LMUL-50X-UVB Support Documentation
LMUL-50X-UVBLong Working Distance MicroSpot Focusing Objective, 50X, 240 - 360 nm, NA = 0.42
$14,167.78
7-10 Days
Back to Top

Thorlabs High-Resolution Plan Apochromatic VIS+ Objective

  • AR-Coated for 400 - 1100 nm
  • Axial Color Corrected for 436 - 850 nm
  • Ideal for Laser Focusing; Brightfield, Darkfield, and Fluorescence Microscopy; and Two-Photon Imaging
  • 50X Magnification

Thorlabs offers a High-Resolution Plan Apochromatic Improved Visible (APO VIS+) Microscope Objective for 400 to 1100 nm that provides axial color correction over a wide field of view with no vignetting over the entire field. Compared to common apochromatic microscope objectives, which are typically axial color corrected from the 436 nm (g-line) to 656 nm (C-line), our PLAN APO VIS+ objective has an extended corrected wavelength range from 436 nm (g-line) to 850 nm. The objective is designed for use with a tube lens focal length of 200 mm and has optical elements that are AR-coated for improved transmission between 400 nm and 1100 nm. For more details on these objectives, please click the info icon () below. Our 50X objective has a high numerical aperture (NA) of 0.75, making it ideal for applications requiring high-resolution such as laser focusing; brightfield, darkfield, and fluorescence microscopy; and two-photon imaging. Each objective is shipped in an objective case comprised of an OC2M26 lid and an OC24 canister.

This objective is engraved with its class, magnification, numerical aperture, a zero (noting that it is to be used to image a sample without a cover glass), and optical field number. For an explanation of the defining properties of this objective, please see the Objective Tutorial tab.

Item # AR Coating Wavelength Rangea Mb WD EFL NA EPc Resolutiond Performance Graphs OFN PFL AR Coating
Reflectancee
Pulsed
Damage Threshold
Objective
Threading
HPA50XAB 400 - 1100 nm 50X 5.0 mm 4 mm 0.75 6.0 mm 0.4 µm info 24 95.0 mm Ravg < 1.0%
(400 - 1100 nm)
1.0 J/cm2
(532 nm, 10 ns,
10 Hz, Ø0.408 mm)
W26 x 0.706;
5 mm Depth
  • The axial color is optimized for the 436 to 850 nm range. Using this objective outside the optimized wavelength range will require refocusing.
  • When Used with a 200 mm Focal Length Tube Lens
  • Entrance pupil diameter (EP) is defined at the back aperture of the objective and calculated as EP=2*NA*EFL.
  • The theoretical Rayleigh Resolution is determined by 0.61*λ/NA at λ = 550 nm; see the Resolution tab for details.
  • Using these objectives outside of their AR coating range is not recommended because of surface reflections that can create ghost images and significantly reduce the overall transmission through the optic.

M = Magnification
WD = Working Distance
EFL = Effective Focal Length
PFL = Parfocal Length

NA = Numerical Aperture
EP = Entrance Pupil Diameter
OFN = Optical Field Number

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
HPA50XAB Support Documentation
HPA50XABCustomer Inspired! 50X High-Resolution Plan Apochromat VIS+ Objective, 400 - 1100 nm, 0.75 NA, 5.0 mm WD
$7,903.98
Lead Time
Back to Top

Mitutoyo Apochromatic Objectives

  • For Use from 436 nm to 656 nm
  • Suitable for Brightfield Observation
  • 5X, 7.5X, 10X, 20X, 50X, or 100X Magnification

Thorlabs offers Mitutoyo Plan Apochromat Objectives with 5X, 7.5X, 10X, 20X, 50X, or 100X magnification. They feature a flat field of focus and chromatic correction in the visible range. The long working distance provides a wide space between the lens surface and the object making them ideal for machine vision applications. Each objective is engraved with its class, magnification, numerical aperture, a zero (noting that it is to be used to image a sample without a cover glass), and the tube lens focal length for which the specified magnification is valid. For an explanation of the defining properties of these objectives, please see the Objective Tutorial tab. If the case shipped with each of these objectives is lost or broken, Thorlabs offers an objective case (item #s OC2M26 and OC24) that can be used as a replacement.

Item # Wavelength Range Ma WD EFL NA EPb Resolutionc Typical Transmission OFN PFL AR Coating
Reflectance
Pulsed
Damage Threshold
Objective
Threading
MY5X-802 436 - 656 nm 5X 34.0 mm 40 mm 0.14 11.2 mm 2.4 µm Transmission Icon 24 95 mm Not Available Not Available W26 x 0.706;
5 mm Depth
MY7X-807 7.5X 35.0 mm 26.7 mm 0.21 11.2 mm 1.6 µm Proprietary
MY10X-803 10X 34.0 mm 20 mm 0.28 11.2 mm 1.2 µm Transmission Icon
MY20X-804 20X 20.0 mm 10 mm 0.42 8.4 mm 0.8 µm Transmission Icon
MY50X-805 50X 13.0 mm 4 mm 0.55 4.4 mm 0.6 µm Transmission Icon
MY100X-806 100X 6.0 mm 2 mm 0.70 2.8 mm 0.5 µm Transmission Icon
  • When Used with a 200 mm Focal Length Tube Lens
  • Entrance pupil diameter (EP) is defined at the back aperture of the objective and calculated as EP=2*NA*EFL.
  • The theoretical Rayleigh Resolution is determined by 0.61*λ/NA at λ = 550 nm; see the Resolution tab for details.

M = Magnification
WD = Working Distance
EFL = Effective Focal Length
PFL = Parfocal Length

NA = Numerical Aperture
EP = Entrance Pupil Diameter
OFN = Optical Field Number

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
MY5X-802 Support Documentation
MY5X-802Customer Inspired! 5X Mitutoyo Plan Apochromat Objective, 436 - 656 nm, 0.14 NA, 34 mm WD
$825.61
Today
MY7X-807 Support Documentation
MY7X-807Customer Inspired! 7.5X Mitutoyo Plan Apochromat Objective, 436 - 656 nm, 0.21 NA, 35 mm WD
$1,515.16
Today
MY10X-803 Support Documentation
MY10X-803Customer Inspired! 10X Mitutoyo Plan Apochromat Objective, 436 - 656 nm, 0.28 NA, 34 mm WD
$1,037.06
Today
MY20X-804 Support Documentation
MY20X-804Customer Inspired! 20X Mitutoyo Plan Apochromat Objective, 436 - 656 nm, 0.42 NA, 20 mm WD
$2,442.36
Today
MY50X-805 Support Documentation
MY50X-805Customer Inspired! 50X Mitutoyo Plan Apochromat Objective, 436 - 656 nm, 0.55 NA, 13 mm WD
$3,041.61
Today
MY100X-806 Support Documentation
MY100X-806Customer Inspired! 100X Mitutoyo Plan Apochromat Objective, 436 - 656 nm, 0.70 NA, 6 mm WD
$4,118.52
Today
Back to Top

Mitutoyo Apochromatic NIR Objectives

  • For Use from 480 nm to 1800 nm
  • Suitable for Brightfield Observation and Laser Focusing
  • 5X, 10X, 20X, or 50X Magnification

Thorlabs offers Mitutoyo Plan Apochromat Near-Infrared (NIR) Objectives with 5X, 10X, 20X, or 50X magnification. They feature a flat field of focus and chromatic correction in the visible range with extended transmission to 1800 nm. The long working distance provides a wide space making them ideal for machine vision applications or laser focusing. Each objective is engraved with its class, magnification, numerical aperture, a zero (noting that it is to be used to image a sample without a cover glass), and the tube lens focal length for which the specified magnification is valid. For an explanation of the defining properties of these objectives, please see the Objective Tutorial tab. If the case shipped with each of these objectives is lost or broken, Thorlabs offers an objective case (item #s OC2M26 and OC24) that can be used as a replacement.


Item # Wavelength Range Ma WD EFL NA EPb Resolutionc Typical Transmission OFN PFL AR Coating
Reflectance
Pulsed
Damage Threshold
Objective
Threading
MY5X-822 480 - 1800 nm 5X 37.5 mm 40 mm 0.14 11.2 mm 2.4 µm Transmission Icon 24 95 mm Not Available Not Available W26 x 0.706;
5 mm Depth
MY10X-823 10X 31 mm 20 mm 0.26 10.4 mm 1.3 µm Transmission Icon
MY20X-824 20X 20.0 mm 10 mm 0.40 8.0 mm 0.8 µm Transmission Icon
MY50X-825 50X 17.0 mm 4 mm 0.42 3.4 mm 0.8 µm Transmission Icon
  • When Used with a 200 mm Focal Length Tube Lens
  • Entrance pupil diameter (EP) is defined at the back aperture of the objective and calculated as EP=2*NA*EFL.
  • The theoretical Rayleigh Resolution is determined by 0.61*λ/NA at λ = 550 nm; see the Resolution tab for details.

M = Magnification
WD = Working Distance
EFL = Effective Focal Length
PFL = Parfocal Length

NA = Numerical Aperture
EP = Entrance Pupil Diameter
OFN = Optical Field Number

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
MY5X-822 Support Documentation
MY5X-8225X Mitutoyo Plan Apochromat Objective, 480 - 1800 nm, 0.14 NA, 37.5 mm WD
$1,820.45
Today
MY10X-823 Support Documentation
MY10X-82310X Mitutoyo Plan Apochromat Objective, 480 - 1800 nm, 0.26 NA, 30.5 mm WD
$2,080.50
Today
MY20X-824 Support Documentation
MY20X-82420X Mitutoyo Plan Apochromat Objective, 480 - 1800 nm, 0.40 NA, 20.0 mm WD
$3,742.65
Today
MY50X-825 Support Documentation
MY50X-82550X Mitutoyo Plan Apochromat Objective, 480 - 1800 nm, 0.42 NA, 17.0 mm WD
$4,601.99
Today