We’ve updated our software pages – go to the new page here!

APT Software

The APT family comprises a wide range of motion controller products ranging from small low powered single channel optomechanical drivers (T-Cube Series) to high power multi-channel modular 19" rack nanopositioning systems (the APT Rack System). The APT System Software is a common software platform for all controllers in the APT family and is organized into the following categories:

  1. Application: APT Server application-software package and graphical user interfaces. This is what most users need to operate APT devices.
  2. Application and Support: As the APT Server application software above, but including additional Support information for developers.
  3. Re-distribution module: This merge module provides a convenient way of delivering the APT software component and ensure that the correct version of the component is installed within the client application.
  4. Drivers: Windows USB Device drivers for APT electronic devices.
  5. Archive: The previous 3 releases of APT software.

Application

APT Software  
Description This application contains an installation of the APT System Software only.
Version V2.2.0 ** For products MMR601 and MMR602 please use this software:( V2.1.1 Archive) as they are not compatible with v2.2.0
Filesize 160Mb
DownloadSetup220.exe
ReadMeReadme
Change LogAPT Software V2.1.2 Log
LicenceLicense Agreement.htm
System Requirements Windows 2000 SP4, XP, Vista and Windows 2003 Server
 

Application
and Support

APT Software Application Plus Support Information  
Description This application contains an installation of the APT system software, together with a wealth of support information in the form of handbooks, help files, tutorial videos, FAQs and other relevant information on the APT family of products.

Version V2.1.2
Filesize 385Mb
DownloadAPT.zip
ReadMeReadme
Change LogAPT Software V2.1.2 Log
LicenceLicense Agreement.htm
System Requirements Windows 2000 SP4, XP, Vista and Windows 2003 Server
 

Redistribution
Module

Merge Module  
Description This merge module provides a convenient way of delivering the APT software components and ensures that the correct version of the components are installed within a client application. It contains all related files, resources, registry entries and set up logic.

Version V1.1.0
Filesize 11.5Mb
DownloadAPT.msm
ReadMeReadme
Change LogAPT Software V2.1.2 Log
LicenceLicense Agreement.htm
System Requirements Windows 2000 SP4, XP, Vista and Windows 2003 Server
Additional Software Requirements dotnet2.0
WindowsInstaller3.1 V2
 

Drivers

USB Drivers  
Description This download contains all files for the USB drivers. These files are installed automatically with the APT Server and normally, need not be installed separately. Please see the read me file for more information
Version V2.2.4
Filesize 1.5Mb
DownloadAPT Drivers.zip
ReadMeReadme
Change LogAPT Software V2.1.2 Log
LicenceLicense Agreement.htm
System Requirements

Windows 2000 SP4, XP, Vista and Windows 2003 Server

 

Archive

Previous Versions of APT Software  
Description This application contains the three most recent versions of the APT Software.
Version V1.1.11, V2.1.1 and V2.1.2
Filesize 385Mb
Download

V1.1.11
V2.1.1

V2.1.2

ReadMeReadme
Change LogAPT Software V2.1.2 Log
LicenceLicense Agreement.htm
System Requirements Windows 2000 SP4, XP, Vista and Windows 2003 Server