Software for DC2200 LED DriverThe following software packages are available: - Software: Standard software package and graphical user interface (GUI).
- Firmware: The internal program that controls the instrument.
- Utilities: General software utilities.
- Archive: Our former-generation software packages.
Software | | |
---|
Description | Software package for remote operation of the DC2200 LED Driver. | | Version | 1.7 | Filesize | 207 MB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | System Requirements | CPU: 1 GHz or Higher, RAM: 256 MB, Graphic Card: Min 32 MB Memory, Hard Disc: Min 100 MB Free Storage Space, Interface: Free USB 2.0 Port, USB Cable that Meets USB 2.0 Specifications Windows® XP (32-bit) SP3, Vista (32-bit or 64-bit), 7 (32-bit or 64-bit), or 8 (32-bit or 64-bit) | Additional Software | Requires NI-VISA Runtime Version 5.1.1 or later, included with the installation package. It can also be downloaded from National Instruments' website www.ni.com. |
Firmware | | |
---|
Description | The latest firmware version for the DC2200 LED Driver. For installation instructions consult the users manual. | | Version | 1.4.2 | Filesize | 295 KB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | Change Log | | Additional | Thorlabs Device Firmware Upgrade Wizard required to update firmware. Please see the Utilities tab to download. |
Software Version 1.5 | | |
---|
Description | Software package for remote operation of the DC2200 LED Driver. | | Version | 1.5 | Filesize | 211 MB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | System Requirements | CPU: 1 GHz or Higher, RAM: 256 MB, Graphic Card: Min 32 MB Memory, Hard Disc: Min 100 MB Free Storage Space, Interface: Free USB 2.0 Port, USB Cable that Meets USB 2.0 Specifications Windows® XP (32-bit) SP3, Vista (32-bit or 64-bit), 7 (32-bit or 64-bit), or 8 (32-bit or 64-bit) | Additional Software | Requires NI-VISA Runtime Version 5.1.1 or later, included with the installation package. It can also be downloaded from National Instruments' website www.ni.com. |
Software Version 1.0 | | |
---|
Description | Software package for remote operation of the DC2200 LED Driver. | | Version | 1.0 | Filesize | 219 MB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | System Requirements | CPU: 1 GHz or Higher, RAM: 256 MB, Graphic Card: Min 32 MB Memory, Hard Disc: Min 100 MB Free Storage Space, Interface: Free USB 2.0 Port, USB Cable that Meets USB 2.0 Specifications Windows® XP (32-bit) SP3, Vista (32-bit or 64-bit), 7 (32-bit or 64-bit), or 8 (32-bit or 64-bit) | Additional Software | Requires NI-VISA Runtime Version 5.1.1 or later, included with the installation package. It can also be downloaded from National Instruments' website www.ni.com. | |