Software for the OTKBFM-CAL Optical Tweezers Force Acquisition Module

This is the software package for the previous-generation OTKBFM-CAL Force Acquisition Module. The OTKBFM-CAL acquires the X, Y, and SUM channels from the QPD and uses a differential amplifier to allow fast stage positioning. This software package provides procedures for position calibration as well as PSD roll-off and equipartition calibration and force measurement acquisition. The following package is available:

  1. Software: Includes GUI and drivers for operating the device.
  2. Archive: The previous version of the GUI and drivers for operating the device.

32-bit Software

32-bit Software  
DescriptionThis zip file contains the complete installation package for the OTKBFM-CAL for 32 bit systems.
Version2.0.0
Filesize444 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

System RequirementsWindows® 7 (32 bit), 1 GB RAM, USB 2.0

64-bit Software

64-bit Software  
DescriptionThis zip file contains the complete installation package for the OTKBFM-CAL for 64-bit systems.
Version2.0.0
Filesize443 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

System RequirementsWindows® 7 (64 bit), 1 GB RAM, USB 2.0
Software Version 1.0.7  
DescriptionThis zip file contains the complete installation package for version 1.0.7 of the OTKBFM-CAL.
Version1.0.7
Filesize469 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

System RequirementsWindows® 7, 1 GB RAM, USB 2.0