Legacy Software for Touchscreen, Handheld, and USB-Interface Power MetersThis page contains legacy software and drivers to remotely control our Touchscreen (PM400 and PM200), Handheld (PM100D, PM100A, PM160, PM160T, and PM160T-HP), and USB-Interface (PM100USB and PM16 series) Power Meters. For the most recent version of the Optical Power Monitor software that integrates the functions of the Power Meter Software, please click here.The software package features three applications:- Optical Power Meter Utility: A general application for one power meter connected to a PC via USB.
- Multi Power Meter Utility: An application that allows up to 8 power meters to be controlled simultaneously when connected to a PC via USB.
- Power Meter Monitor: An application that allows remote, wireless operation of the PM160, PM160T, or PM160T-HP via Bluetooth. This application can also be used to control our other power meters (excluding the PM320E) if they are connected via USB.
Instrument drivers, programming examples, and run-time engines for LabVIEW™ and NI-VISA are also included with the software download. Note that this software is not compatible with the PM320E Benchtop Power Meter, which uses a separate software package available here.
The following packages are available: - Software: Software with graphical user interfaces for operating Thorlabs' Power Meters (except PM320E), device drivers, and run-time engines.
- Programming Reference: Power meter application notes for programming in LabVIEW, C++, C#, and Visual Basic.
- Archive: Previous release versions of the software.
Thorlabs' Power Meter Software | | |
---|
Description | This legacy software includes the Optical Power Meter Utility, Multi Power Meter Utility, Power Meter Monitor, device drivers, programming examples, and run-time engines to operate our Touchscreen, Handheld, and USB-Interface Power Meters remotely. | ![](../../software/MUC/PM100x/Software/Optical_Power_Meter_Utility.png) | Version | 1.0.2 | Filesize | 429 MB | Download | ![](../../images/Download_Button.png)
Only download from trusted sources, like Thorlabs, and always scan files before executing. | Additional | This software is not compatible with the PM320E Benchtop Power Meter. | System Requirements | Hardware: CPU: 1 GHz or Higher RAM: 256 MB Graphics Card: Min 32 MB Memory Hard Disk: Min 100 MB Free Storage Space Free USB 2.0 Port, USB 2.0 Cable Software: Windows® XP (32 bit) SP3 or Windows® Vista, 7, 8.1, or 10 (32 bit, 64 bit) | Additional Software | National Instruments™ VISA Engine V5.4 or higher. National Instruments™ LabVIEW Engine 2015. Engines included with the Installer. See www.ni.com for details and downloads. |
LabVIEW, C++, C#, and Visual Basic App Notes | | |
---|
Description | These application notes provide descriptions of programming functionality and sample code for Thorlabs' PM100x / PM200 / PM16 / PM160 Power Meters. The ZIP archive contains four PDF reference documents. | ![](../../software/MUC/PM100x/AppNotes/AppNote.png) | Version | 1.0 | Filesize | 3.1 MB | Download | ![](../../images/Download_Button.png)
Only download from trusted sources, like Thorlabs, and always scan files before executing. | Additional | Includes: PM100x LabVIEW Programming Notes PM100x Visual C++ Programming Notes PM100x Visual C# Programming Notes PM100x Visual Basic Programming Notes |
Power Meter Software Version 1.0.1 | | |
---|
Description | This is the previous version of the Thorlabs' Power Meter Software, including the Optical Power Meter Utility, Multi Power Meter Utility, Power Meter Monitor, device drivers, programming examples, and run-time engines. | ![](../../software/MUC/PM100x/Software/Optical_Power_Meter_Utility.png) | Version | 1.0.1 | Filesize | 429 MB | Download | ![](../../images/Download_Button.png)
Only download from trusted sources, like Thorlabs, and always scan files before executing. | Additional | This software is not compatible with the PM320E Benchtop Power Meter. | System Requirements | Hardware: CPU: 1 GHz or Higher RAM: 256 MB Graphics Card: Min 32 MB Memory Hard Disk: Min 100 MB Free Storage Space Free USB 2.0 Port, USB 2.0 Cable Software: Windows® XP (32 bit) SP3 or Windows® Vista, 7, 8.1, or 10 (32 bit, 64 bit) | Additional Software | National Instruments™ VISA Engine V5.4 or higher. National Instruments™ LabVIEW Engine 2015. Engines included with the Installer. See www.ni.com for details and downloads. |
Power Meter Monitor Version 1.1.0 | | |
---|
Description | This previous version of the software package contains a graphical user interface (GUI) to remotely control the PM16, PM160, and PM160T wireless power meters via USB or Bluetooth or PM16 compact USB Power Meters via USB. | ![](../../software/MUC/PM100x/Archive\Power_Meter_Monitor_110\PM160_GUI_400px.jpg) | Version | 1.1.0 | Filesize | 131.7 MB | Download | ![](../../images/Download_Button.png)
Only download from trusted sources, like Thorlabs, and always scan files before executing. | ReadMe | ![](../../images/Readme_Button.png) | License | ![](../../images/License_Button.png) | Additional | An updated Power Meter Monitor application that works with all of our power meters except the PM320E is now included in the Power Meter Software package available on the Software tab. | System Requirements | Windows XP (32 Bit), Windows Vista (32 Bit), Windows Vista x64 Edition (64 Bit), Windows 7 (32 Bit, 64 Bit), Windows 8 (32 Bit, 64 Bit), or Windows 10 (32 Bit, 64 Bit) 1 GHz or Higher CPU USB2.0 Port and Cable | Additional Software | NI-VISA Version 5.0.3 or Higher (Included with Installation Package). | |