Software for the FSL1010 Femtosecond LaserNOTE: This software is for a product which Thorlabs has discontinued.
The available software is organized into the following categories: - Applications: Standard application-software packages and graphical user interfaces . This is what most users need to operate the device for typical applications.
- Drivers: Instrument drivers for the National Instruments™, LabWindows™/CVI and LabVIEW™ development environments. These are intended for developers who want to extend or adapt the functionality of the device to their special requirements.
- Firmware: Low level software for the internal operation of the device. You should update this to the newest version available to guarantee optimal performance. Please see the manual for information about how to update the firmware of your device.
Application
Software for the FSL1010 Series | | |
---|
Description | Remote control, event logging and setup tool for FSL1010 series instruments. | | Version | 1.2 | Filesize | 5.96 MB | Download | FSL-Control_V1.2.zip | ReadMe | ReadMe.txt | Changelog | Changelog.txt | Licence | License Agreement.htm | System Requirements | Windows™ 2000/XP or later. Serial COM port. | Additional Software Requirements | National Instruments™ VISA Engine V3.0 or higher. See www.ni.com/visa for details and downloads. | |
Drivers
Instrument Drivers for the FSL1010 Series |
---|
Description | VISA instrument driver for the FSL1010 series instruments for National Instruments™ LabWindows™/CVI and LabVIEW™. | Version | 1.3 | Filesize | 4.27 MB | Download | FSL1010_Drv_V1.3.zip | ReadMe | ReadMe.txt | Changelog | Changelog.txt | Licence | LGPL.txt | System Requirements | Windows™ 2000/XP or later. Serial COM port. | Additional Software Requirements | National Instruments™ VISA Engine V3.0 or higher. See www.ni.com/visa for details and downloads. | |
Firmware
Firmware Update for FSL1010 Series Instruments |
---|
Description | FSL1010 instruments internal software. | Version | 2.3.0 | Filesize | 318 KB | Download | ISP_FSL1010_V2.3.0.zip | System Requirements | Windows™ 2000/XP or later. Serial COM port. | |
|