Software for the DC40 LED Driver

The Software for Thorlabs' DC40 4.0 A LED Driver includes a GUI which enables remote control of up to 10 DC40 LED Drivers in parallel. This software allows for the DC40 driver to be completely controlled through the GUI or in tandem with manual adjustment using the physical inputs on the device. While using the GUI Software, the set current and current limit can be precisely saved for later applications. The GUI Software also enables the use of LEDs without Thorlabs' EEPROM technology.

  1. Software: Standard software package with graphical user interface (GUI).
Software  
DescriptionSoftware package with downloadable GUI for remote operation of the DC40 4.0 A LED Driver.
Version1.0.0
Filesize14.7 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System Requirements
  • CPU: 1 GHz (Min)
  • RAM: 5012 MB (Min)
  • Graphics: 1280 x 768 Pixel Resolution (Min)
  • Hard Disk: 200 MB Min (64-Bit)
  • USB 2.0 Port
  • Windows® 10 (32-Bit, 64-Bit) or 11