Software for the Quantum Optics Educational Kit

The Quantum Optics Educational Kit Software package is a graphical user interface (GUI) that controls the data acquisition for the EDU-QOP1(/M) educational kit. This user-friendly GUI allows the user to monitor the detector signals during alignment, set measurement parameters, and acquire the coincidence counts.

  1. Software: Software package with a GUI for operating the EDU-QOP1(/M) Quantum Optics Kit.
  2. Archive: The previous versions of the software.
Quantum Optics Kit Software  
DescriptionThe Quantum Optics Kit installation package is used for alignment and data acquisition in the EDU-QOP1(/M) kit.
Version1.1.0.7
Filesize322 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

Change Log
System Requirements• Windows® 10 or Higher (64-Bit)
• Four Free USB 2.0 Ports (Or Suitable USB Hub)
Quantum Optics Kit Software  
DescriptionThe Quantum Optics Kit installation package is used for alignment and data acquisition in the EDU-QOP1(/M) kit.
Version1.0.0.15
Filesize284 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

System Requirements• Windows® 10 or Higher (64-Bit)
• Four Free USB 2.0 Ports (Or Suitable USB Hub)