BP233 - Ø2" Pellicle Beamsplitter, Coated for 33:67 (R:T) Split Ratio at 635 nm 
BP233 - Ø2in Pellicle Beamsplitter, Coated for 33:67 (R:T) Split Ratio at 635 nm
Zoom
BP233
Ø2in Pellicle Beamsplitter, Coated for 33:67 (R:T) Split Ratio at 635 nm

Part Number:BP233 -Ask a technical question Ask a technical question.
Package Weight:0.09 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$213.82
Add To Cart:
Qty :  
Release Date:Aug 29, 2003

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty for unopened products. Warranty is void after opening the package.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates