C1545 - Ø1.5" Post Mounting Clamp, 4.50" x 4.50" 
C1545 - Ø1.5in Post Mounting Clamp, 4.50in x 4.50in
Zoom
C1545
Ø1.5in Post Mounting Clamp, 4.50in x 4.50in

Part Number:C1545 -Ask a technical question Ask a technical question.
Package Weight:1.27 lbs / Each
Available:Today
RoHS:N/A
Price:$109.29
Add To Cart:
Qty :  
Release Date:Nov 10, 2015

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHS
REACHSVHC > 0,1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates