CHROMATIS - Dispersion Measurement System with Si Detector, 500 - 1100 nm 
CHROMATIS - Dispersion Measurement System with Si Detector, 500 - 1100 nm
Zoom
CHROMATIS
Dispersion Measurement System with Si Detector, 500 - 1100 nm

Part Number:CHROMATIS -Ask a technical question Ask a technical question.
Package Weight:162.19 lbs / EACH
Available:Request Lead Time
RoHS:RoHS Exempt
Price:$53,550.00
Add To Cart:
Qty :  
Release Date:Sep 29, 2022

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% 3,5,3',5'-Tetrabromo-bisphenol A (TBBA)
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates