DFB13TK - Turnkey Low-Noise DFB Laser System, 1310 nm, 100 mW, PM Fiber, FC/APC 
DFB13TK - Turnkey Low-Noise DFB Laser System, 1310 nm, 100 mW, PM Fiber, FC/APC
Zoom
DFB13TK
Turnkey Low-Noise DFB Laser System, 1310 nm, 100 mW, PM Fiber, FC/APC

Part Number:DFB13TK -Ask a technical question Ask a technical question.
Package Weight:5.18 lbs / EACH
Available:Today
RoHS:RoHS Exempt
Price:$8,198.00
Add To Cart:
Qty :  
Release Date:Aug 21, 2024

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Download Serial Item Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates