ERM200 - Benchtop Extinction Ratio Meter, 600 nm - 1600 nm 
ERM200 - Benchtop Extinction Ratio Meter, 600 nm - 1600 nm
Zoom
ERM200
Benchtop Extinction Ratio Meter, 600 nm - 1600 nm

Part Number:ERM200 -Ask a technical question Ask a technical question.
Package Weight:3.59 lbs / EACH
Available:3 weeks
RoHS:RoHS Exempt
Price:$3,621.00
Add To Cart:
Qty :  
Release Date:Jul 28, 2023

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
Software DownloadERM200 Software Download
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty; measurement accuracy dependent on following recalibration recommendations.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates