FHC900 - Fiber Clips for Ø125 µm Cladding, Ø900 µm Coating/Buffer Fiber 
FHC900 - Fiber Clips for Ø125 µm Cladding, Ø900 µm Coating/Buffer Fiber
Zoom
FHC900
Fiber Clips for Ø125 µm Cladding, Ø900 µm Coating/Buffer Fiber

Part Number:FHC900 -Ask a technical question Ask a technical question.
Package Weight:0.22 lbs / EACH
Available:3 weeks
RoHS:N/A
Price:$91.80
Add To Cart:
Qty :  
Release Date:Nov 16, 2023

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates