This product has been superseded by part number LDS5

LDS1 - 5 VDC Regulated Power Supply, 2.5 mm Phono Plug 
Zoom
LDS1
5 VDC Regulated Power Supply, 2.5 mm Phono Plug

Part Number:LDS1 -Ask a technical question Ask a technical question.
Package Weight:2.25 lbs / Each
Discontinued:Feb 7, 2012

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates