LMR4 - Lens Mount with Retaining Ring for Ø4" Optics, 8-32 Tap 
LMR4 - Lens Mount with Retaining Ring for Ø4in Optics, 8-32 Tap
Zoom
LMR4
Lens Mount with Retaining Ring for Ø4in Optics, 8-32 Tap

 

Part Number:LMR4 -Ask a technical question Ask a technical question.
Package Weight:0.54 lbs / Each
Available:3-5 Days
RoHS:RoHS Compliant
Price:$76.61
Add To Cart:
Qty :  
Release Date:Dec 4, 2008

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates