LSC01 - Ø2" N-BK7 Plano-Convex Lens Kit, Uncoated, 10 pc 
LSC01 - Ø2in N-BK7 Plano-Convex Lens Kit, Uncoated, 10 pc
Zoom
LSC01
Ø2in N-BK7 Plano-Convex Lens Kit, Uncoated, 10 pc

Part Number:LSC01 -Ask a technical question Ask a technical question.
Package Weight:5.40 lbs / EACH
Available:Today
RoHS:N/A
Price:$707.99
Add To Cart:
Qty :  
Release Date:Jan 6, 2006
There are no support documents available for this product LSC01.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates