P1-1550A-FC-1 - 单模光纤跳线,1460 nm - 1620 nm, Ø3 mm护套,FC/PC,长度1 m 
P1-1550A-FC-1 - 单模光纤跳线,1460 nm - 1620 nm, Ø3 mm护套,FC/PC,长度1 m
放大
P1-1550A-FC-1
单模光纤跳线,1460 nm - 1620 nm, Ø3 mm护套,FC/PC,长度1 m

产品型号:P1-1550A-FC-1 -Ask a technical question Ask a technical question.
重量:0.09 kg / Each
现货 / 发货日:2 Weeks
RoHS:RoHS Compliant
单价: Request
Release Date:2011-9-22

绘图和文档:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 分享此产品 分享此产品 打印 打印 加入收藏 留意更新