PA4CEW - Piezo Chip, 150 V, 2.0 µm Displacement, 2.0 x 2.0 x 2.0 mm, Pre-Attached Wires 
PA4CEW - Piezo Chip, 150 V, 2.0 µm Displacement, 2.0 x 2.0 x 2.0 mm, Pre-Attached Wires
Zoom
PA4CEW
Piezo Chip, 150 V, 2.0 µm Displacement, 2.0 x 2.0 x 2.0 mm, Pre-Attached Wires

Part Number:PA4CEW -Ask a technical question Ask a technical question.
Package Weight:0.11 lbs / Each
Available:3 weeks
RoHS:N/A
Pricing:
Qty Unit Price/Unit
1Each$29.10
25Each$23.28
100Each$20.37
Add To Cart:
Qty :  
Release Date:Apr 7, 2016

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates