PAX1000IR2 - Polarimeter, Free Space and Fiber Coupled, 900 - 1700 nm, Imperial Threading 
PAX1000IR2 - Polarimeter, Free Space and Fiber Coupled, 900 - 1700 nm, Imperial Threading
Zoom
PAX1000IR2
Polarimeter, Free Space and Fiber Coupled, 900 - 1700 nm, Imperial Threading

Part Number:PAX1000IR2 -Ask a technical question Ask a technical question.
Package Weight:2.18 lbs / EACH
Available:3 weeks
RoHS:RoHS Exempt
Price:$6,277.36
Add To Cart:
Qty :  
Release Date:Jun 26, 2017

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
Quick ReferenceOperating Manual Copy to clipboard Share Document by Email
Write Your Own ApplicationOperating Manual Copy to clipboard Share Document by Email
Polarization Handedness TutorialOperating Manual Copy to clipboard Share Document by Email
Software DownloadPAX1000IR2 Software Download
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty; measurement accuracy dependent on following recalibration recommendations.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates