PKIT3K - Stainless Steel Precision Pinhole Kit, Ø150 µm to Ø1 mm 
PKIT3K - Stainless Steel Precision Pinhole Kit, Ø150 µm to Ø1 mm
Zoom
PKIT3K
Stainless Steel Precision Pinhole Kit, Ø150 µm to Ø1 mm

Part Number:PKIT3K -Ask a technical question Ask a technical question.
Package Weight:0.04 lbs / EACH
Available:Today
RoHS:N/A
Price:$697.68
Add To Cart:
Qty :  
Release Date:Sep 26, 2023
There are no support documents available for this product PKIT3K.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates