PM130D - Digital Power & Energy Console, Slim Si Sensor, 400 nm - 1100 nm, 500 pW - 500 mW 
PM130D - Digital Power & Energy Console, Slim Si Sensor, 400 nm - 1100 nm, 500 pW - 500 mW
Zoom
PM130D
Digital Power & Energy Console, Slim Si Sensor, 400 nm - 1100 nm, 500 pW - 500 mW

Part Number:PM130D -Ask a technical question Ask a technical question.
Package Weight:4.92 lbs / EACH
Available:Request Lead Time
RoHS:RoHS Exempt
Price:$1,863.11
Add To Cart:
Qty :  
Release Date:Oct 8, 2009

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Sensor Spec SheetSensor Spec Sheet Copy to clipboard Share Document by Email
Quick Start Guide (English)Operating Manual Copy to clipboard Share Document by Email
Quick Start Guide (Chinese)Operating Manual Copy to clipboard Share Document by Email
Console ManualOperating Manual Copy to clipboard Share Document by Email
Software DownloadPM130D Software Download
RoHSRoHS Exempt
REACHSVHC > 0.1% Diboron Trioxide
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty; measurement accuracy dependent on following recalibration recommendations.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates