PM400K4 - Touchscreen Digital Power & Energy Console, Ge Sensor, 700 nm - 1800 nm, 50 nW - 40 mW 
PM400K4 - Touchscreen Digital Power & Energy Console, Ge Sensor, 700 nm - 1800 nm, 50 nW - 40 mW
Zoom
PM400K4
Touchscreen Digital Power & Energy Console, Ge Sensor, 700 nm - 1800 nm, 50 nW - 40 mW

Part Number:PM400K4 -Ask a technical question Ask a technical question.
Package Weight:5.29 lbs / EACH
Available:Today
RoHS:RoHS Exempt
Price:$2,294.84
Add To Cart:
Qty :  
Release Date:May 17, 2018

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Sensor Spec SheetSensor Spec Sheet Copy to clipboard Share Document by Email
Console ManualOperating Manual Copy to clipboard Share Document by Email
Software DownloadPM400K4 Software Download
RoHSRoHS Exempt
REACHSVHC > 0.1% Diboron Trioxide
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty; measurement accuracy dependent on following recalibration recommendations.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates