PM60C - Fiber Optic Power Meter, 800 - 1700 nm, -70 dBm to 13 dBm (100 pW to 20 mW) 
PM60C - Fiber Optic Power Meter, 800 - 1700 nm, -70 dBm to 13 dBm (100 pW to 20 mW)
Zoom
PM60C
Fiber Optic Power Meter, 800 - 1700 nm, -70 dBm to 13 dBm (100 pW to 20 mW)

Part Number:PM60C -Ask a technical question Ask a technical question.
Package Weight:0.82 lbs / EACH
Available:3-5 Days
RoHS:RoHS Exempt
Price:$870.00
Add To Cart:
Qty :  
Release Date:Jun 20, 2024

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
DoCDoC Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
Software DownloadPM60C Software Download
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty; measurement accuracy dependent on following recalibration recommendations.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates