POLARIS-C2G - Polaris Ø2" Glue-In Fixed Mount, Optimized for Mirrors 
POLARIS-C2G - Polaris Ø2in Glue-In Fixed Mount, Optimized for Mirrors
Zoom
POLARIS-C2G
Polaris Ø2in Glue-In Fixed Mount, Optimized for Mirrors

 

Part Number:POLARIS-C2G -Ask a technical question Ask a technical question.
Package Weight:0.26 lbs / Each
Available:Request Lead Time
RoHS:RoHS Compliant
Price:$100.45
Add To Cart:
Qty :  
Release Date:Aug 10, 2018

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates