POLARIS-K4F4 - Polaris® Low-Distortion Ruggedized Ø4" Mirror Mount, 2 Hex Adjusters with Side Holes 
POLARIS-K4F4 - Polaris<sup>®</sup> Low-Distortion Ruggedized Ø4in Mirror Mount, 2 Hex Adjusters with Side Holes
Zoom
POLARIS-K4F4
Polaris® Low-Distortion Ruggedized Ø4in Mirror Mount, 2 Hex Adjusters with Side Holes

Part Number:POLARIS-K4F4 -Ask a technical question Ask a technical question.
Package Weight:5.03 lbs / EACH
Available:Request Lead Time
RoHS:RoHS Compliant
Price:$4,284.00
Add To Cart:
Qty :  
Release Date:Feb 3, 2022

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates