QF9550CM1 - Fabry-Perot Quantum Cascade Laser, 9.55 μm CWL, 80 mW, Two-Tab C-Mount 
QF9550CM1 - Fabry-Perot Quantum Cascade Laser, 9.55 μm CWL, 80 mW, Two-Tab C-Mount
Zoom
QF9550CM1
Fabry-Perot Quantum Cascade Laser, 9.55 μm CWL, 80 mW, Two-Tab C-Mount

This item can only be purchased as a serial item. Please see the family page to choose the item:
Part Number:QF9550CM1 -Ask a technical question Ask a technical question.
Package Weight:0.15 lbs / EACH
Available:Request Lead Time
RoHS:N/A
Price:$5,688.11
Release Date:Jan 30, 2013

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Download Serial Item Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates