S120C - Standard Photodiode Power Sensor, Si, 400 - 1100 nm, 50 nW - 50 mW 
S120C - Standard Photodiode Power Sensor, Si, 400 - 1100 nm, 50 nW - 50 mW
Zoom
S120C
Standard Photodiode Power Sensor, Si, 400 - 1100 nm, 50 nW - 50 mW

Part Number:S120C -Ask a technical question Ask a technical question.
Package Weight:0.74 lbs / EACH
Available:3 weeks
RoHS:RoHS Exempt
Price:$356.39
Add To Cart:
Qty :  
Release Date:Feb 11, 2009

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty; measurement accuracy dependent on following recalibration recommendations.
Download Serial Item Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates