This product has been discontinued

S1FC1310 - Fabry-Perot Benchtop Laser Source, 1310 nm, 1.5 mW, FC/PC 
Zoom
S1FC1310
Fabry-Perot Benchtop Laser Source, 1310 nm, 1.5 mW, FC/PC

Part Number:S1FC1310 -Ask a technical question Ask a technical question.
Package Weight:7.05 lbs / Each
Discontinued:Aug 14, 2024

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates