TMM4 - Microwave Cable, 2.4 mm Male to 2.4 mm Male, 4" (102 mm) 
TMM4 - Microwave Cable, 2.4 mm Male to 2.4 mm Male, 4in (102 mm)
Zoom
TMM4
Microwave Cable, 2.4 mm Male to 2.4 mm Male, 4in (102 mm)

Part Number:TMM4 -Ask a technical question Ask a technical question.
Package Weight:0.04 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$112.46
Add To Cart:
Qty :  
Release Date:Jan 28, 2016

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Warranty as stated by the manufacturer.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates