USB-C-180 - 180" USB 2.0 Type-A High-Speed Extension Cable, Black 
USB-C-180 - 180in  USB 2.0 Type-A High-Speed Extension Cable, Black
Zoom
USB-C-180
180in USB 2.0 Type-A High-Speed Extension Cable, Black

Part Number:USB-C-180 -Ask a technical question Ask a technical question.
Package Weight:0.33 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$10.33
Add To Cart:
Qty :  
Release Date:Mar 16, 2007

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates