VHA05 - Dual-Sided Fiber Holder Top Insert, Ø410 µm - Ø1269 µm 
VHA05 - Dual-Sided Fiber Holder Top Insert, Ø410 µm - Ø1269 µm
Zoom
VHA05
Dual-Sided Fiber Holder Top Insert, Ø410 µm - Ø1269 µm

Part Number:VHA05 -Ask a technical question Ask a technical question.
Package Weight:0.02 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$188.88
Add To Cart:
Qty :  
Release Date:Oct 1, 2015
There are no support documents available for this product VHA05.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates