VHD080 - Fiber Holder Bottom Insert, Ø57 µm - Ø100 µm 
VHD080 - Fiber Holder Bottom Insert, Ø57 µm - Ø100 µm
Zoom
VHD080
Fiber Holder Bottom Insert, Ø57 µm - Ø100 µm

Part Number:VHD080 -Ask a technical question Ask a technical question.
Package Weight:0.01 kg / Each
Available:Today
RoHS:N/A
Price:¥236.40
Add To Cart:
Qty :  
Release Date:2015-10-1
There are no support documents available for this product VHD080.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates