VHF750 - Fiber Holder Transfer Bottom Insert, Ø516 µm - Ø1047 µm 
VHF750 - Fiber Holder Transfer Bottom Insert, Ø516 µm - Ø1047 µm
Zoom
VHF750
Fiber Holder Transfer Bottom Insert, Ø516 µm - Ø1047 µm

Part Number:VHF750 -Ask a technical question Ask a technical question.
Package Weight:0.02 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$351.63
Add To Cart:
Qty :  
Release Date:Oct 1, 2015
There are no support documents available for this product VHF750.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates