VHG500L - Extended Graphite V-Groove, Ø450 µm - Ø500 µm, 0.594" Length 
VHG500L -  Extended Graphite V-Groove, Ø450 µm - Ø500 µm, 0.594in Length
Zoom
VHG500L
Extended Graphite V-Groove, Ø450 µm - Ø500 µm, 0.594in Length

Part Number:VHG500L -Ask a technical question Ask a technical question.
Package Weight:0.00 lbs / EACH
Available:Today
RoHS:RoHS Compliant
Price:$169.88
Add To Cart:
Qty :  
Release Date:Nov 8, 2021
There are no support documents available for this product VHG500L.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates