VHV100 - Bottom V-Groove Insert for Fiber Holding Blocks, Ø66 µm - Ø133 µm Coating 
VHV100 - Bottom V-Groove Insert for Fiber Holding Blocks, Ø66 µm - Ø133 µm Coating
Zoom
VHV100
Bottom V-Groove Insert for Fiber Holding Blocks, Ø66 µm - Ø133 µm Coating

Part Number:VHV100 -Ask a technical question Ask a technical question.
Package Weight:0.03 lbs / EACH
Available:3 weeks
RoHS:N/A
Price:$230.53
Add To Cart:
Qty :  
Release Date:Dec 11, 2020

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates