WFS20-K2 - Fast WFS Kit with 150 µm Pitch and 300 µm Pitch AR-Coated Microlens Arrays, 8-32 Taps 
WFS20-K2 - Fast WFS Kit with 150 µm Pitch and 300 µm Pitch AR-Coated Microlens Arrays, 8-32 Taps
Zoom
WFS20-K2
Fast WFS Kit with 150 µm Pitch and 300 µm Pitch AR-Coated Microlens Arrays, 8-32 Taps

Part Number:WFS20-K2 -Ask a technical question Ask a technical question.
Package Weight:4.48 lbs / Each
Available:Request Lead Time
RoHS:RoHS Exempt
Price:$8,149.15
Add To Cart:
Qty :  
Release Date:Nov 6, 2014

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Control Box Auto CAD PDFControl Box Auto CAD PDF Copy to clipboard Share Document by Email
Control Box Auto CAD DXFControl Box Auto CAD DXF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
Control Box SolidworksControl Box Solidworks Copy to clipboard Share Document by Email
Control Box eDrawingControl Box eDrawing Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Control Box StepControl Box Step Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Component-specific warranties apply. The use, fit, or function of the assembled products is not covered by the limited warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates