ZBE12 - 0.5X - 2.5X UVFS Zoom Beam Expander, 495 - 570 nm V Coating 
ZBE12 - 0.5X - 2.5X UVFS Zoom Beam Expander, 495 - 570 nm V Coating
Zoom
ZBE12
0.5X - 2.5X UVFS Zoom Beam Expander, 495 - 570 nm V Coating

Part Number:ZBE12 -Ask a technical question Ask a technical question.
Package Weight:0.78 lbs / EACH
Available:3 weeks
RoHS:N/A
Price:$1,531.53
Add To Cart:
Qty :  
Release Date:Jan 12, 2022

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Zemax (ZAR) - Forward Black BoxZemax (ZAR) - Forward Black Box Copy to clipboard Share Document by Email
Zemax (ZAR) - Backward Black BoxZemax (ZAR) - Backward Black Box Copy to clipboard Share Document by Email
RoHS
REACHSVHC > 0,1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates