Ø2" Lens Tubes


  • Directly Accepts Ø2" (50.8 mm) Optics
  • Compatible with SM2-Threaded Components
  • Designed for use with Our 60 mm Cage Systems

SM2L30C

SM2L30

SM2M10

SPW604

Spanner Wrench

SM05L10

SM1L10

SM2L10

SM3L10

SM1A1

SM1A2

SM3A2

Easily Interface with Other Lens Tube Sizes

Related Items


Please Wait
Additional Lens Tube Sizes
Ø1/2"
Ø1"
Ø30 mm
Ø1.5"
Ø3"
Adapters Button

Features

  • Variety of Lens Tubes in Lengths from 0.33" (8.4 mm) to 3.96" (100.6 mm)
    • Standard Lens Tubes
    • Lens Tubes without External Threading
    • Slotted Lens Tubes for Access to Optics without Disassembly
  • Extension Tube for Optics with Long Focal Lengths
  • Wide Range of SM2 (2.035"-40) Compatible Optomechanical Components
  • Compatible with Our 60 mm Cage Systems
  • Lens Tubes Directly Accept Ø2" (50.8 mm) Optics

Lens tubes are ideal for creating compact optical subassemblies with light-tight beam paths. The Ø2" lens tubes sold here can be used to house one or several optical elements, as shown in the diagram of a beam expander below. In addition to the Ø2" lens tubes featured on this page, Thorlabs also offers Ø1/2", Ø1", Ø30 mm, Ø1.5", and Ø3" versions, each of which is equipped with an SM series thread standard that depends on the tube diameter. Vacuum-compatible versions of our Ø1/2" and Ø1" stackable lens tubes are available from stock; customers can request vacuum-compatible lens tubes at other lengths and diameters by contacting Tech Support.

Optics are separated and secured by retaining rings that are positioned at the desired depth within the lens tube using our SPW604 spanner wrench. Depending on the item purchased, one or two retaining rings will be included (see below for details). Additional retaining rings can be purchased separately.

Lens Tube Application Example
SM2 Lens Tube Engravings
Click to Enlarge

When an engraved lens tube is attached to another lens tube, the engraving of the connected end is no longer visible.
Lens Tube Compatible Products
Thread
Adapters
Terminated Fiber
Adapters
Fixed Fiber Collimator
Adapters
Kinematic Fiber Collimator
Adapters
LED Mounts LD Mounts Aspheric Lens Mounts Irises, Apertures, and Shutters Alignment Tools

Threading Specifications

The following is a general overview of screw threading. For more details regarding specifications and dimensions, please consult the Machinery's Handbook, available for purchase at many bookstores.

Features of a Thread
A thread consists of three repeating features: a crest, flank, and root (see drawing to the right). Except in special cases, threads have symmetrical sides inclined at equal angles when a vertical line is drawn through the center of a crest or root. The distance between corresponding points on adjacent threads is known as the pitch of the thread. The flank angle is defined as the angle the flank makes with a perpendicular ray drawn from the screw axis. Unless otherwise stated, threads have a flank angle of 30°, resulting in a total angle between flanks of 60°. Each feature is shown in the diagram to the right.

The major diameter is taken from the crests of a thread while the minor diameter is taken from the roots. For most screws, crests and roots do not terminate at a sharp point, so crest and root truncation values are included in the definitions of major and minor diameter. The pitch diameter is approximately halfway between the major and minor diameters.

Thread Form
A thread form is a set of rules that define the features' scale relative to one another. Common thread forms include the Unified Screw Thread Form, used in the United States of America and measured in imperial units, and the ISO Metric Screw Thread Form, used in many parts of the world and measured with the International System of Units. There are many thread forms in the Unified screw thread standard designated by either UN, which defines a flat root contour, or UNR, which defines a round root contour. These can be further described by appending more letters. For example, an extremely fine thread with a flat root contour is designated UNEF. Those forms which are not standardized by the Unified screw thread system are designated UNS.

Thread Series
Most screws are identified by their thread series. Thread series are denoted by the major diameter and density of threads. Unified threads specify density in threads per inch, while Metric threads specify the thread pitch. For example, in the Unified nomenclature, a 1/4"-20 cap screw has a 1/4" diameter barrel and the pitch is 20 threads per inch (TPI). In metric nomenclature, an M4 x 0.7 cap screw has a 4 mm barrel and the pitch is 1 thread per 0.7 mm. The term M4 x 0.7 is often shortened to just M4.

Unified Thread Class Tolerancing
Location Loose Optimal Strict
Internal 1B 2B 3B
External 1A 2A 3A
Metric Thread Tolerance Positions
Location Loose Optimal Strict
Internal - G H
External e or f g h
Metric Thread Tolerance Grades
Dimension Location Tolerance Gradesa
Minor Diameter Internal 4, 5, 6, 7, 8
Major Diameter External 4, 6, 8
Pitch Diameter Internal 4, 5, 6, 7, 8
External 3, 4, 5, 6, 7, 8, 9
  • The tolerance becomes looser as the grade increases. The underlined grades are used with normal lengths of thread engagement.

Thread Class
The tolerances and allowances on a thread series are given by a thread class. Unified thread classes are alphanumeric identifiers starting with a number from 1 through 3, where 1 is the loosest tolerance and 3 is the tightest, and either A for external threading or B for internal threading.

Metric threads have a slightly more complex tolerancing method that uses tolerancing grades, designated by a number 3 through 9; and tolerancing positions, which use letters e through h. Grades provide a measure of the tolerance itself: the smaller the number, the tighter the tolerance. Positions denote the distance of the tolerance from the pitch diameter. Uppercase positioning letters indicate internal threads while lowercase positioning letters indicate external threads.

Quoting from the Machinery's Handbook, 29th Edition, p. 1885: "To designate the tolerance class, the grade and position of the pitch diameter is shown first followed by that for the major diameter in the case of the external thread or that for the minor diameter in the case of the internal thread, thus 4g6g for an external thread and 5H6H for an internal thread. If the two grades and positions are identical, it is not necessary to repeat the symbols, thus 4g, alone, stands for 4g4g and 5H, alone, stands for 5H5H."

Thorlabs' SM Series Threads
Threading specifications for our SM threads, utilized in our lens tube and cage system components, are given below so that you can machine mating components to suit your application. Most SM series threads utilize a non-standard Unified thread form, indicated by the letters UNS, with a 30° flank angle and a thread class of 2A and 2B. The exception is our SM30 series thread, which is a Metric thread form with a 30° flank angle and a tolerance of 6H/6g. We also offer products with C-Mount and RMS threads, and the specifications for these threads are given below for reference. Please note that other manufacturers may have different tolerances for C-Mount and RMS threads. For other thread specifications that are not listed here, please contact Tech Support.

SM05 Threading: Ø1/2" Lens Tubes, 16 mm Cage Systems
External Thread, 0.535"-40.0 UNS-2A Internal Thread, 0.535"-40.0 UNS-2B
Max Major Diameter 0.5340" Min Major Diameter 0.5350"
Min Major Diameter 0.5289" Min Pitch Diameter 0.5188"
Max Pitch Diameter 0.5178" Max Pitch Diameter 0.5230"
Min Pitch Diameter 0.5146" Min Minor Diameter (and 83.3% of Thread) 0.508"
Max Minor Diameter 0.5069" Max Minor Diameter (and 64.9% of Thread) 0.514"
RMS Threading: Objective, Scan, and Tube Lenses
External Thread, 0.800"-36.0 UNS-2A Internal Thread, 0.800"-36.0 UNS-2B
Max Major Diameter 0.7989" Min Major Diameter 0.8000"
Min Major Diameter 0.7934" Min Pitch Diameter 0.7820"
Max Pitch Diameter 0.7809" Max Pitch Diameter 0.7866"
Min Pitch Diameter 0.7774" Min Minor Diameter (and 83.3% of Thread) 0.770"
Max Minor Diameter 0.7688" Max Minor Diameter (and 64.9% of Thread) 0.777"
C-Mount Threading: Machine Vision Lenses, CCD/CMOS Cameras
External Thread, 1.000"-32.0 UN-2A Internal Thread, 1.000"-32.0 UN-2B
Max Major Diameter 0.9989" Min Major Diameter 1.0000"
Min Major Diameter 0.9929" Min Pitch Diameter 0.9797"
Max Pitch Diameter 0.9786" Max Pitch Diameter 0.9846"
Min Pitch Diameter 0.9748" Min Minor Diameter (and 83.3% of Thread) 0.966"
Max Minor Diameter 0.9651" Max Minor Diameter (and 64.9% of Thread) 0.974"
SM1 Threading: Ø1" Lens Tubes, 30 mm Cage Systems
External Thread, 1.035"-40.0 UNS-2A Internal Thread, 1.035"-40.0 UNS-2B
Max Major Diameter 1.0339" Min Major Diameter 1.0350"
Min Major Diameter 1.0288" Min Pitch Diameter 1.0188"
Max Pitch Diameter 1.0177" Max Pitch Diameter 1.0234"
Min Pitch Diameter 1.0142" Min Minor Diameter (and 83.3% of Thread) 1.008"
Max Minor Diameter 1.0068" Max Minor Diameter (and 64.9% of Thread) 1.014"
SM30 Threading: Ø30 mm Lens Tubes
External Thread, M30.5 x 0.5 – 6H/6g Internal Thread, M30.5 x 0.5 – 6H/6g
Max Major Diameter 30.480 mm Min Major Diameter 30.500 mm
Min Major Diameter 30.371 mm Min Pitch Diameter 30.175 mm
Max Pitch Diameter 30.155 mm Max Pitch Diameter 30.302 mm
Min Pitch Diameter 30.059 mm Min Minor Diameter (and 83.3% of Thread) 29.959 mm
Max Minor Diameter 29.938 mm Max Minor Diameter (and 64.9% of Thread) 30.094 mm
SM1.5 Threading: Ø1.5" Lens Tubes
External Thread, 1.535"-40 UNS-2A Internal Thread, 1.535"-40 UNS-2B
Max Major Diameter 1.5339" Min Major Diameter 1.535"
Min Major Diameter 1.5288" Min Pitch Diameter 1.5188"
Max Pitch Diameter 1.5177" Max Pitch Diameter 1.5236"
Min Pitch Diameter 1.5140" Min Minor Diameter (and 83.3% of Thread) 1.508"
Max Minor Diameter 1.5068" Max Minor Diameter (and 64.9% of Thread) 1.514"
SM2 Threading: Ø2" Lens Tubes, 60 mm Cage Systems
External Thread, 2.035"-40.0 UNS-2A Internal Thread, 2.035"-40.0 UNS-2B
Max Major Diameter 2.0338" Min Major Diameter 2.0350"
Min Major Diameter 2.0287" Min Pitch Diameter 2.0188"
Max Pitch Diameter 2.0176" Max Pitch Diameter 2.0239"
Min Pitch Diameter 2.0137" Min Minor Diameter (and 83.3% of Thread) 2.008"
Max Minor Diameter 2.0067" Max Minor Diameter (and 64.9% of Thread) 2.014"
SM3 Threading: Ø3" Lens Tubes
External Thread, 3.035"-40.0 UNS-2A Internal Thread, 3.035"-40.0 UNS-2B
Max Major Diameter 3.0337" Min Major Diameter 3.0350"
Min Major Diameter 3.0286" Min Pitch Diameter 3.0188"
Max Pitch Diameter 3.0175" Max Pitch Diameter 3.0242"
Min Pitch Diameter 3.0133" Min Minor Diameter (and 83.3% of Thread) 3.008"
Max Minor Diameter 3.0066" Max Minor Diameter (and 64.9% of Thread) 3.014"
SM4 Threading: Ø4" Lens Tubes
External Thread, 4.035"-40 UNS-2A Internal Thread, 4.035"-40.0 UNS-2B
Max Major Diameter 4.0337" Min Major Diameter 4.0350"
Min Major Diameter 4.0286" Min Pitch Diameter 4.0188"
Max Pitch Diameter 4.0175" Max Pitch Diameter 4.0245"
Min Pitch Diameter 4.0131" Min Minor Diameter (and 83.3% of Thread) 4.008"
Max Minor Diameter 4.0066" Max Minor Diameter (and 64.9% of Thread) 4.014"

Posted Comments:
Shan Xu  (posted 2021-08-13 23:04:29.707)
Could you offer a 2 mm version of your 2.5mm SM2RR retaining rings?
cdolbashian  (posted 2021-08-19 03:05:35.0)
Thank you for reaching out to us at Thorlabs with this request. I have contacted you directly regarding regarding the feasibility of this custom version of the SM2RR.
Ludovic A.  (posted 2021-01-22 09:51:33.083)
Could you offer a 4" and/or 5" version of your 6" SM2 thick wall Extension tube? While it's acceptable to stack shorter tubes to reach the desired length, your current offering of SM2 tubes stops at 3.5" and jumps to 6". Intermediate versions of SM2 extension tubes would be much welcome (thick walled would be best, they could also be stackable (as your SM2Lxx) or without ext. thread (SM2Exx)). My current application makes use of a large format and heavy line scan lens with a long flange focal distance and I regularly use long lengths of SM2 tubes in other applications.
YLohia  (posted 2021-01-22 01:56:03.0)
Thank you for your feedback. We will consider adding other lengths of these lens tubes to our catalog in the future. For immediate customizations, quotes can be requested by clicking the "Request Quote" button above. We will discuss this customization directly.
Van Van Rudd  (posted 2020-08-03 11:55:09.33)
Are the lens tubes vacuum compatible? Could you make ones that are?
YLohia  (posted 2020-08-03 02:04:10.0)
Thank you for contacting Thorlabs. These lens tubes are anodized and, thus, not vacuum-compatible. Custom unanodized versions can be requested by emailing techsupport@thorlabs.com.
Max D  (posted 2019-06-04 05:17:05.527)
Hi Thorlabs team, I would like to know what is the tolerance on tilt of a flat surface within your SM2M10 tube by using SM2 retainer ring. Regards.
llamb  (posted 2019-06-05 08:32:19.0)
Hello, thank you for contacting Thorlabs. The exact tip/tilt of an optic will greatly depend on the optic's flatness/parallelism as well as the lens tube. I have reached out to you directly to discuss this lens tube's tolerances and your application's needs further.
ger.folkersma  (posted 2016-06-30 04:53:01.43)
Hi, the Solidowrks model of the SM2L15 seems to be corrupted. All other tube models work fine.
s.kovalev  (posted 2015-10-13 20:29:52.873)
Hello. Do you have 2'' tubes with 6'' length or can you make it for us. Thanks Sergey.
besembeson  (posted 2015-10-13 03:57:52.0)
Response from Bweh at Thorlabs USA: Yes we do. It seems the SM2E60 may be suitable for you - http://www.thorlabs.com/thorproduct.cfm?partnumber=SM2E60
cqtttv  (posted 2013-07-22 17:48:37.463)
What is the tolerance on the diameter and sphericity?
jlow  (posted 2013-07-22 15:58:00.0)
Response from Jeremy at Thorlabs: I will contact you directly to discuss about your application and provide this information.
Back to Top

Ø2" Stackable Lens Tubes

  • SM2-Threaded (2.035"-40) Bore Accepts Ø2" (Ø50.8 mm) Optics
  • Stackable Design Enables Multi-Element Optical Systems
  • Compatible with Our 60 mm Cage Assembly Systems

These stackable Ø2" Lens Tubes provide a fast and easy means for building compact optical assemblies. Their stackable design and direct interfacing with all SM2-threaded (2.035"-40) components provide flexibility for complex optomechanical assemblies. One SM2RR Retaining Ring is included with each lens tube.  

Scaled SOLIS Spectra
Click to Enlarge

An SM2L15 lens tube used to mount a SOLIS-1A high-powered LED.
SM2Lxx Lens Tube Diagram
Item # L Internal Thread Depth
SM2L03 0.33" (8.4 mm) 0.30" (7.6 mm)
SM2L05 0.53" (13.5 mm) 0.50" (12.7 mm)
SM2L10 1.03" (26.2 mm) 1.00" (25.4 mm)
SM2L15 1.53" (38.9 mm) 1.50" (38.1 mm)
SM2L20 2.03" (51.6 mm) 2.00" (50.8 mm)
SM2L30 3.03" (77.0 mm) 3.00" (76.2 mm)
SM2L39a 3.96" (100.6 mm) 3.93" (99.8 mm)
Alternatives Ø1/2"Ø1", Ø30 mmØ1.5", and Ø3" Stackable Lens Tubes Ø1" Lens Tube Extensions Ø1" Lens Tubes with Side Access Ports
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM2L03 Support Documentation
SM2L03SM2 Lens Tube, 0.3" Thread Depth, One Retaining Ring Included
$25.77
Today
SM2L05 Support Documentation
SM2L05SM2 Lens Tube, 0.5" Thread Depth, One Retaining Ring Included
$28.42
Today
SM2L10 Support Documentation
SM2L10SM2 Lens Tube, 1" Thread Depth, One Retaining Ring Included
$33.19
Today
SM2L15 Support Documentation
SM2L15SM2 Lens Tube, 1.5" Thread Depth, One Retaining Ring Included
$34.05
Today
SM2L20 Support Documentation
SM2L20SM2 Lens Tube, 2" Thread Depth, One Retaining Ring Included
$34.61
Today
SM2L30 Support Documentation
SM2L30SM2 Lens Tube, 3" Thread Depth, One Retaining Ring Included
$40.79
Today
SM2L39 Support Documentation
SM2L39SM2 Lens Tube, 3.9" Thread Depth, One Retaining Ring Included
$48.00
Lead Time
Back to Top

Ø2" Lens Tubes Without External Threads

  • SM2-Threaded (2.035"-40) Bore Accepts Ø2" (Ø50.8 mm) Optics
  • Unlike Stackable Lens Tubes, Optics can be Accessed from Both Ends
  • Use Lens Tube Couplers to Stack Multiple Lens Tubes
  • Allows Coupling of Two Components with External SM2 Threading
  • Directly Compatible with Our 60 mm Cage Assembly Systems

Unlike our Ø2" stackable lens tubes featured above, these Internally Threaded Lens Tubes do not feature a lip at one end nor do they have external SM2 threading. Therefore, optics housed inside can be accessed from both ends. To join these lens tubes end-to-end, use an SM2T2 Lens Tube Coupler. Two SM2RR Retaining Rings are included with each lens tube.

Alternatives Ø1/2" and Ø1" Lens Tubes Without External Threads
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM2M05 Support Documentation
SM2M05Customer Inspired! SM2 Lens Tube Without External Threads, 0.5" Thread Depth, Two Retaining Rings Included
$29.71
Today
SM2M10 Support Documentation
SM2M10Customer Inspired! SM2 Lens Tube Without External Threads, 1" Thread Depth, Two Retaining Rings Included
$32.97
Today
SM2M15 Support Documentation
SM2M15SM2 Lens Tube Without External Threads, 1.5" Thread Depth, Two Retaining Rings Included
$33.85
Today
SM2M20 Support Documentation
SM2M20Customer Inspired! SM2 Lens Tube Without External Threads, 2" Thread Depth, Two Retaining Rings Included
$35.94
Today
SM2M25 Support Documentation
SM2M25SM2 Lens Tube Without External Threads, 2.5" Thread Depth, Two Retaining Rings Included
$36.83
Today
SM2M30 Support Documentation
SM2M30Customer Inspired! SM2 Lens Tube Without External Threads, 3" Thread Depth, Two Retaining Rings Included
$38.91
Today
SM2M35 Support Documentation
SM2M35SM2 Lens Tube Without External Threads, 3.5" Thread Depth, Two Retaining Rings Included
$40.39
Today
Back to Top

Slotted Lens Tubes

  • Easy Access to Optics
  • Rotatable Slip Shield Protects Optics
  • Compatible with SM2-Threaded Components

These stackable Ø2" Lens Tubes with side slots provide a fast and easy means for building complex optical assemblies and adjusting the optics without disassembling the setup. Several optics can be inserted into a single tube using multiple SM2RR Retaining Rings. Simply thread the first retaining ring to the desired depth, add the optic, and then use a second retaining ring to secure the optic. Optics can be manually adjusted via the side slots without the use of a spanner wrench. The rotatable slip shield included with the lens tube fits over the lens tube slots to prevent unwanted light from entering the system and to keep the optical setup free from debris. Two retaining rings and one black plastic dust cover are included with each lens tube.

Alternatives Ø1/2" and Ø1" Slotted Lens Tubes
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM2L20C Support Documentation
SM2L20CSM2 Slotted Lens Tube, 2" Thread Depth, 2 Retaining Rings Included
$93.55
Today
SM2L30C Support Documentation
SM2L30CSM2 Slotted Lens Tube, 3" Thread Depth, 2 Retaining Rings Included
$106.91
Today
Back to Top

SM2 Extension Tubes

The SM2E60 6" Long Extension Tube is designed to enable longer distances between optical components in lens tube systems that utilize lenses with large focal lengths. Although the ends of these extension tubes are threaded to accept our SM2 series stackable lens tubes, they feature thicker walls than our standard lens tubes, which leads to greater rigidity.

Alternatives Ø1" Lens Tube Extensions
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM2E60 Support Documentation
SM2E60SM2 Series Extension Tube, 6"
$72.77
3 weeks
Back to Top

Ø2" Retaining Rings and Spanner Wrenches

Retaining Ring Specs
Item # Material Feature Thickness Inner
Diameter
SM2RR Black Anodized Aluminum Standard 0.10"
(2.5 mm)
1.90"
(48.3 mm)
SM2RRV Unanodized Aluminum Vacuum Compatiblea 0.10"
(2.5 mm)
1.90"
(48.3 mm)
SM2LTRR Black Anodized Aluminum Rubber O-Ring
for Stress-Free Mounting
0.18"
(4.5 mm)
1.68"
(42.7 mm)
SM2RRC Black Anodized Aluminum 5 mm Thick for
High-Curvature Lenses
0.20"
(5.0 mm)
1.90"
(48.3 mm)
POLARIS-SM2RR Stainless Steel Vacuum Compatibleb 0.10"
(2.5 mm)
1.90"
(48.3 mm)
  • >10-6 Torr Vacuum Compatibility as Packaged; Lower Pressures with Additional Cleaning and Processing
  • >10-5 Torr at 25 °C Vacuum Compatibility as Packaged without Bake Out; >10-9 Torr at 25 °C with Proper Bake Out
  • Five Types of Retaining Rings for Securing Ø2" Optics
  • SPW604 Hollow Spanner Wrench Providing Unobstructed Beam Path During Adjustment
  • SPW801 Adjustable Spanner Wrench Accommodates Diameters from 0.12" (3.0 mm) to 2.89" (73.4 mm)

The SM2RR is our standard anodized aluminum retaining ring that ships with our Ø2" lens tubes as well as many other Thorlabs components and is available individually and in packs of 5. We offer five different SM2-threaded (2.035"-40) retaining rings, shown in the table to the right, which have unique features and can replace an SM2RR retaining ring. Please keep in mind that due to the increased thickness of some retaining rings, the maximum optic thickness that can be housed inside our standard SM2-compatible mounts will be diminished in some cases.

Spanner Wrenches
We offer two spanner wrench choices that can be used with these retaining rings. The SPW604 Spanner Wrench has a hollow design that enables retaining rings for our SM2 lens tubes to be adjusted and installed without obscuring the beam path. The handle is knurled for improved grip. Alternatively, the SPW801 Adjustable Spanner Wrench can also be used to position SM2-threaded retaining rings. Please note that the SPW801 wrench can withstand a maximum torque of 80 inch-pounds. We also offer the SPB2 Spanner Bit, which can be used with a standard 1/4" hex driver (sold separately). The SPB2 is included as part of the SPB600 Spanner Wrench Bit Kit.

Alternatives Ø1/2", Ø1", and Ø3" Fixed Spanner Wrenches Ø1/2", Ø1", Ø1.5", and Ø3" Retaining Rings
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM2RR Support Documentation
SM2RRSM2 Retaining Ring for Ø2" Lens Tubes and Mounts
$7.62
Today
SM2RR-P5 Support Documentation
SM2RR-P5SM2 Retaining Ring for Ø2" Lens Tubes and Mounts, 5 Pack
$34.25
Today
SM2RRV Support Documentation
SM2RRVCustomer Inspired! Unanodized Aluminum SM2 Retaining Ring for Ø2" Lens Tubes and Mounts
$14.82
Today
SM2LTRR Support Documentation
SM2LTRRSM2 (2.035"-40) Stress-Free Retaining Ring
$27.92
3 weeks
SM2RRC Support Documentation
SM2RRCExtra-Thick SM2 (2.035"-40) Threaded Retaining Ring
$14.62
Today
POLARIS-SM2RR Support Documentation
POLARIS-SM2RRStainless Steel SM2 (2.035"-40) Threaded Retaining Ring
$17.56
Today
SPW604 Support Documentation
SPW604Customer Inspired! Spanner Wrench for SM2-Threaded Retaining Rings, Length = 4.35"
$51.84
Today
SPW801 Support Documentation
SPW801Adjustable Spanner Wrench
$114.14
Today