Concave Mirrors: UV-Enhanced Aluminum (250 - 450 nm)
![](https://www.thorlabs.us/Images/GuideImages/6615_UVAluminum_Concave_2.jpg)
- UV-Enhanced Aluminum Coating
- Focal Lengths from 9.5 - 1000 mm
- Ø1/2", Ø1", Ø2", and Ø75 mm
- No Chromatic Aberration
CM750-056-F01
Ø75 mm
CM508-200-F01
Ø2"
CM254-019-F01
Ø1"
CM127-010-F01
Ø1/2"
Focus Polychromatic
Beams without
Chromatic Aberration
![](../../images/loading-red.gif)
Please Wait
Common Specifications | |
---|---|
Available Diameters | 1/2", 1", 2", and 75 mm |
Metallic Coating Range | 250 - 450 nm; Ravg > 90% |
Clear Aperture | >90% of Diameter |
Surface Quality | 40-20 Scratch-Dig |
Diameter Tolerance | +0.0/-0.2 mm |
Substrate | N-BK7a |
Backside Surface | Fine Ground and Engraved with Part Number (Not Polished) |
- Click Link for Detailed Specifications on the Substrate
Metallic-Coated Concave Mirrors | |
---|---|
UV-Enhanced Aluminum 250 - 450 nm |
Protected Aluminum 450 nm - 20 µm |
Protected Silver 450 nm - 20 µm |
Protected Gold 800 nm - 20 µm |
See the Concave Mirror Guide tab, above, for our complete selection of concave mirrors.
Features
- UV-Enhanced Aluminum Coating for 250 - 450 nm
- Four Diameter Options: 1/2", 1", 2", or 75 mm
- Focal Lengths Range from 9.5 mm - 1000 mm
Thorlabs' UV-Enhanced Aluminum-Coated Concave Mirrors are designed for light collection, imaging, and focusing applications. These reflective optics focus light without chromatic aberration, making them especially suitable for broadband sources.
These mirrors offer >90% average reflection in the ultraviolet spectral range from 250 - 450 nm. They consist of an N-BK7 substrate with a UV-enhanced protected aluminum coating. With low surface irregularity at 633 nm, these mirrors provide excellent image quality.
All of the mirrors on this page can be mounted by our Precision Kinematic Mirror Mounts.
Please contact Tech Support for custom versions of these optics. Thorlabs also offers dielectric concave mirrors that provide higher reflectivity than metal mirrors at the expense of operating over a more narrow wavelength range.
The shaded regions in the graphs denote the ranges over which we guarantee the specified reflectance. Please note that the reflectance outside of these bands is typical and can vary from lot to lot, especially in out-of-band regions where the reflectance is fluctuating or sloped.
Posted Comments: | |
Sebastian Grimm
 (posted 2019-04-03 08:32:37.507) Dear Thorlabs team,
is it by any chance possible to get a UV-Enhanced aluminum mirror with a whole drilled inside similar to your product CM508-200EH4 ?
Thank your in advance for your comment.
Yours sincerely
Sebastian Grimm nbayconich
 (posted 2019-04-03 03:57:36.0) Thank you for contacting Thorlabs. Yes we can provide this as a custom made option. I will reach out to you directly to discuss our custom capabilities. p.k.molony
 (posted 2018-03-06 09:03:10.447) Can you make a CM127-050-F01 with the back side polished for use in an OEM optical cavity? tfrisch
 (posted 2018-03-08 03:30:05.0) Hello, thank you for contacting Thorlabs. Yes, we can provide concave mirrors with the backside polished. We are already in contact with you about this quote. paul.lauria
 (posted 2013-05-07 19:13:41.997) Do you have any reflectance data on the enhanced aluminum coating down to 200nm? tcohen
 (posted 2013-08-05 11:05:00.0) Response from Tim at Thorlabs: Thank you for contacting us. This can found on the "Graphs" tab on this page. |
![Metallic Concave Mirror 8 AOI Reflectivity](https://www.thorlabs.us/images/TabImages/Concave_metallic_mirror_8_degree_AOI.gif)
Click on a particular graphed line or the corresponding name in the legend to view concave mirrors with that coating option.
Metallic-Coated Concave Mirrors are available in UV Enhanced Aluminum, Aluminum, Silver, and Gold.
Concave Dielectric Coated Mirrors
![-E02 Coating Range, 8° AOI](https://www.thorlabs.us/images/TabImages/Concave_Dielectric_Mirror_8deg_AOI_E02-350.gif)
Click to Enlarge
Raw Data
Reflectance of -E02 Dielectric-Coated Concave Mirrors at 8° AOI.
These mirrors are also available with a Back Side Polish.
![-E04 Coating Range, 6° AOI](Images\TabImages\E03_Dielectric_Coating_Unpolarized_6deg(blu)_G1-350.gif)
Click to Enlarge
Raw Data
Reflectance of -E03 Dielectric-Coated Concave Mirrors at 6° AOI.
These mirrors are also available with a Back Side Polish.
Concave Crystalline Coating Mirrors
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)