Computer Accessories for ScienceDesk™ Workstations
![](https://www.thorlabs.us/Images/GuideImages/8523_ScienceDeskAcces_2.jpg)
- Adjustable LCD Monitor Mount and Tablet Adapter
- Articulating Keyboard and Mouse Holder
- Shelf Designed to Hold a Computer Tower
PSY121
Monitor Mount
(Post Not Included)
PSY132
Keyboard Holder
(Keyboard and Mouse Not Included)
Application Idea
ScienceDesk Equipped with Multiple Computer Accessories
PSY122
Tablet Adapter for
PSY121 Monitor Mount
![](../../images/loading-red.gif)
Please Wait
ScienceDesk Computer Accessory Quick Links | |
---|---|
Monitor Mount | Keyboard Holder |
Computer Shelf |
Thorlabs currently offers three options for mounting computer accessories around the ScienceDesk™ frame and off of the isolated worksurface. First, a monitor mount can be attached on any of our Ø1.5" mounting posts and allows 360° flexible positioning of an LCD monitor; a tablet adapter (sold separately) can also be attached to this mount. Secondly, our keyboard holder attaches directly to the frame and also provides 360° positioning along with vertical adjustments for comfort. Finally, we offer a computer shelf that provides extra support by overhanging the ScienceDesk frame.
Please Note: These accessories are compatible with our current ScienceDesks (SD Series) and cannot be used with our former generation (PS Series) products sold before March 2009.
ScienceDesk Workstation Accessories | |||||||||
---|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Shelving | Computer Accessories |
Lighting | Power Strips | Storage | 19" Rack Chassis |
Mounting Posts |
Frame Adapters | Wrist Rest | Vibration Isolation |
Sample ScienceDesk Workstation Configuration
Click on the various ScienceDesk accessories or text in the photo below for more information on that item. |
---|
![Fully-Loaded ScienceDesk](https://www.thorlabs.us/images/TabImages/Sciencedesk_Workstation_A1-980.jpg)
The Following Accessories are Not Shown in the Image Above
- Overhead Shelves with 12° Tilt: Overhead shelves with a 12° downward tilt for easy viewing and storage of equipment in the lab.
- Post-Mounted Components Tray: A 300 mm x 300 mm tray for holding small parts.
- Post-Mounted Breadboard Brackets: Bracket for Attaching up to 300 mm x 300 mm or 12" x 12" breadboards to a mounting post.
- Overhead Storage Tray with Rack: Steel tray for included tool caddy and a front-located steel rack for included linbins.
- Frame Risers: Designed to raise the standard ScienceDesk tabletop to a heoght of 910 mm (35.80"), making it an ideal standing desk.
- 12-Outlet Power Strips: Available with US-, EU-, or UK-style plugs. Fits to the rear rail of the desk or underneath the overhead shelf.
- LED Strip Light: Fits underneath the overhead shelf.
- Cable Tray: Ideal for keeping electrical and fiber optic cables tidy.
Posted Comments: | |
NIKHIL SEN
 (posted 2023-01-11 21:58:25.343) Hi,
I have purchased this item (PSY132 - Articulated Arm with Keyboard and Mouse Holder). I want to fix it to the standing polls of the overhead shelf. I have also bought a post-adapter TFA4. Can you suggest a solution to fix the keyboard arm?
Thanks.
Best Regards
Nikhil JReeder
 (posted 2023-01-16 09:50:34.0) Thank you for your enquiry. Unfortunately the PSY132 is not compatible with the TFA4 adaptor. We have reached out to you to discuss a solution. Richard Teynor
 (posted 2022-12-12 10:25:09.167) Do you have a solidworks or a step file for the PSY132 keyboard holder / arm assem.? James Ludlam
 (posted 2022-08-10 11:07:03.477) Can the monitor arm be mounted onto a generic optical table using a TA2 mount (or other means) or is it only any use with ScienceDesk tables? cdolbashian
 (posted 2022-08-15 04:44:49.0) Thank you for reaching out to us with this inquiry James! You did clarify that you meant "keyboard shelf" rather than monitor arm in a follow-up email. Indeed these mounting blocks can be used to mount certain ScienceDesk components to tables which do not have frames with the ScienceDesk-style through holes. Karl Westlake
 (posted 2020-06-23 09:53:10.67) Uses a different size post than the monitor mount so the system is not interchangeable. Why the heck isn't all the same size and then have a post that mounts directly to 1" spaced optical table. This looks exactly like the Newport version but they also sell the monitor mounts and posts. Shop Newport on this one. cwright
 (posted 2020-07-02 12:25:55.0) Response from Charles at Thorlabs: Hello Karl, thank you for taking the time to leave your feedback. We will bear this in mind should this range of accessories come up for a design review. user
 (posted 2020-04-01 01:07:35.687) Is there an adapter to easily secure the PSY132 Keyboard Holder to a 1.5" post? DJayasuriya
 (posted 2020-04-01 11:33:15.0) Response from Dinuka at Thorlabs: Thank you for your question here. Unfortunately the arm post mount of the keyboard holder will have a slight size difference to a 1.5'' post. Therefore it wouldn't be held properly. |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![](https://www.thorlabs.us/images/TabImages/Monitor_Mount_A1-200.jpg)
Click to Enlarge
Monitor Mount Attached to a PSY161 Post and Mounted on a ScienceDesk
- PSY121 Monitor Mount:
- Compatible with 75 mm x 75 mm (2.95" x 2.95") and 100 mm x 100 mm (3.94" x 3.94") VESA Patterns
- 10 kg (22 lbs) Max Load Capacity
- Mounts to a Ø1.5" Post (Not Included)
- PSY122 Tablet Adapter:
- Attaches to PSY121 Monitor Mount (Sold Separately)
- Spring-Loaded Clamp Fits Tablets or Phones from 5.5" to 8.7" (140 to 220 mm) Wide and ≤0.67" (17 mm) Thick
- 40° Adjustment Cone with Lockable Ball Joint
The PSY121 Flat Screen Monitor Support Bracket is compatible with 75 mm x 75 mm and 100 mm x 100 mm VESA mounting patterns. These mounting patterns are typically used on small to medium LCD monitor displays. The monitor mount features an articulated arm that allow flexible positioning and has a load capacity of 10 kg (22 lbs).
The PSY122 Tablet Mounting Adapter attaches directly to the PSY121 Monitor Mount (sold separately) and is compatible with tablets from 5.5" to 8.7" (140 to 220 mm) wide and ≤0.67" (17 mm) thick. The tablet is held by a spring-loaded clamp with a yellow strap on each end, designed to aid in pulling the clamp arms apart. The locknut on the back of the holder can be loosened to change the angle of the holder. For Ø1/2" post mounting, we also offer the PSX123 Tablet Mount.
A Ø1.5" post (Item # PSY161 or PSY162) is required to secure the PSY121 mount. Alternatively, a post from an Overhead Shelf/Instrument Shelf or one of our Ø1.5" lab posts could also be used.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Articulating Arm Keyboard and Mouse Holder
- Includes Wrist Rest
- Attaches to ScienceDesk Frame
This Articulating Arm Keyboard and Mouse Holder is the ideal solution to secure most keyboards and mouse pads to the ScienceDesk frame. The arm attaches to the side rails of the frame and provides 360° of horizontal positioning and vertical adjustment. It is an ergonomic, space-saving alternative to storing the keyboard and mouse on the table itself.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![](https://www.thorlabs.us/images/TabImages/SD_Computer_Accessories_A1-200.jpg)
Click to Enlarge
Computer shelf shown holding a tower and mounted on the upper rail of the ScienceDesk Frame with our monitor mount and keyboard arm.
- Strong, Melamine-Faced, MDF Construction
- Designed to Hold a Computer Tower
- 260 mm x 450 mm (10.2" x 17.7")
- Maximum Load Capacity: 20 kg (44 lbs)
This Computer Shelf can be ergonomically positioned on the surrounding frame of the ScienceDesk and is ideally suited for supporting a computer. It can be mounted to the upper or lower rails of the ScienceDesk frame and provides a shelf size of 260 mm x 450 mm (10.2" x 17.7").