Lighting for ScienceDesk™ Workstations
![](https://www.thorlabs.us/Images/GuideImages/8525_LightingScienceDesks_2.jpg)
- Long-Lasting LED Lights
- LED Light Strip for General Lab Lighting
Light Attached to the Bottom of an Overhead Shelf Unit
PSY240
LED Strip Light
![](../../images/loading-red.gif)
Please Wait
Thorlabs offers the PSY240 and PSY240E LED light strips, which can be mounted underneath a rack or a shelf, such as our ScienceDesk™ Overhead Shelves, and are ideal for illuminting a large work area. These 850 mm (33.46") long light strips are held in place by three spring clips. The PSY240E is shipped with a 4.3 m extension cable for compatibility with our Laminar Flow Enclosures. The PSX501 is a compact, battery-operated LED light source with a flexible neck for easy positioning and illumination of the target area.
Please Note: These accessories are compatible with our current ScienceDesks (SD Series) and cannot be used with our former generation (PS Series) products sold before March 2009.
ScienceDesk Workstation Accessories | |||||||||
---|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Shelving | Computer Accessories |
Lighting | Power Strips | Storage | 19" Rack Chassis |
Mounting Posts |
Frame Adapters | Wrist Rest | Vibration Isolation |
Sample ScienceDesk Workstation Configuration
Click on the various ScienceDesk accessories or text in the photo below for more information on that item. |
---|
![Fully-Loaded ScienceDesk](https://www.thorlabs.us/images/TabImages/Sciencedesk_Workstation_A1-980.jpg)
The Following Accessories are Not Shown in the Image Above
- Overhead Shelves with 12° Tilt: Overhead shelves with a 12° downward tilt for easy viewing and storage of equipment in the lab.
- Post-Mounted Components Tray: A 300 mm x 300 mm tray for holding small parts.
- Post-Mounted Breadboard Brackets: Bracket for Attaching up to 300 mm x 300 mm or 12" x 12" breadboards to a mounting post.
- Overhead Storage Tray with Rack: Steel tray for included tool caddy and a front-located steel rack for included linbins.
- Frame Risers: Designed to raise the standard ScienceDesk tabletop to a heoght of 910 mm (35.80"), making it an ideal standing desk.
- 12-Outlet Power Strips: Available with US-, EU-, or UK-style plugs. Fits to the rear rail of the desk or underneath the overhead shelf.
- LED Strip Light: Fits underneath the overhead shelf.
- Cable Tray: Ideal for keeping electrical and fiber optic cables tidy.
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Item # | PSY240 | PSY240E |
---|---|---|
Brightness | 1530 Lumens | |
# of LEDs | 51 | |
Powera | 15.3 W | |
Voltage | 12 VDC (Power Supply Included) | |
Dimensions | 850 mm x 17.4 mm x 8.2 mmb (33.46" x 0.69" x 0.32") |
- 850 mm (33.46") Long
- PSY240E Come with a 4.3 m Extension Cable
- ON/OFF Switch
- Sturdy Aluminum Base Resists Warping
- Frosted Plastic Cover Ensures Even Spread of Light
- Shipped with 3 Spring Clips, 3 M6 Screws, and a Power Supply
- The PSY240E Also Ships with 3 T-Nuts and a 4.3 m Extension Cord
These rigid LED Light Strips are 850 mm (33.46") long, and are held in place by three spring clips. They are easily fitted underneath a rack or a shelf, such as our ScienceDesk overhead shelves or Overhead Trays with Racks. The strip lights can also be mounted over a bench for general laboratory use. The PSY240E comes with three T-Nuts and a 4.3 m extension cable for use with our Laminar Flow Enclosures. The three M6 screws shipped with the PSY240E are 6 mm long, making it our only light strip compatible with the Laminar Flow Enclosures.