Lighting for Optical Table Workstation
![](https://www.thorlabs.us/Images/GuideImages/8923_LightingScienceDesks_2.jpg)
TFA2 Attached to the Bottom of an Overhead Shelf Unit
PSY240
LED Light Strip
- LED Light Strips Mount to the Underside of the Overhead Shelf Unit for General Lab Lighting
- Long-Lasting LED Lights
![](../../images/loading-red.gif)
Please Wait
Features
- Attach to the Bottom of Our Overhead Shelves
- Ideal for Lighting the Entire Work Surface
Thorlabs offers the PSY240, PSY240E, and TFA2 LED light strips, which can be mounted underneath our Overhead Shelves and are ideal for illuminating a large work area. The PSY240 and PSY240E are 850 mm (33.46") long, while the TFA2 is 1828.5 mm (71.99") long. They are each held in place by three spring clips. The PSY240E also comes with a 4.3 m extension cable for compatibility with our Laminar Flow Enclosures.
Optical Table Workstation Accessories | |||||||||
---|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Shelving | Computer Accessories |
Lighting | Power Strips | Storage | 19" Rack Chassis |
Mounting Posts |
Lean Bars | Wrist Rest | Vibration Isolation |
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Item # | PSY240 | PSY240E | TFA2 |
---|---|---|---|
Brightness | 1530 Lumens | 3600 Lumens | |
# of LEDs | 51 | 120 | |
Powera | 15.3 W | 36 W | |
Voltage | 12 VDC (Power Supply Included) | ||
Dimensions | 850 mm x 17.4 mm x 8.2 mmb (33.46" x 0.69" x 0.32") |
1828.5 mm x 17.4 mm x 8.2 mm (71.99" x 0.69" x 0.32") |
- Length:
- PSY240 and PSY240E: 850.0 mm (33.46") Long
- TFA2: 1828.5 mm (71.99") Long
- ON/OFF Switch
- Sturdy Aluminum Base Resists Warping
- Frosted Plastic Cover Ensures Even Spread of Light
- Shipped with 3 Spring Clips, 3 M6 Screws, and a Power Supply
- The PSY240E Also Ships with 3 T-Nuts and a 4.3 m Extension Cord
- Includes Region-Specific Power Cord
These rigid LED light strips are available in two lengths: 850 mm (33.46") or 1828.5 mm (71.99"). They are held in place by three spring clips that are easily fitted to the underside of our optical table frame overhead shelves.
The light strips can also be mounted over a bench for general lab use or to our free-standing overhead shelf. The PSY240E comes with three T-Nuts, and a 4.3 m extension cable for use with our Laminar Flow Enclosures. The three M6 screws shipped with the PSY240E are 6 mm long, making it our only light strip compatible with the Laminar Flow Enclosures.