Thorlabs Inc.
Visit the Post Mounting Angle Blocks page for pricing and availability information

Post Mounting Angle Blocks

  • Angle Blocks for Ten Discrete Angles from 4° to 54.7°
  • 8-32 (M4) Tapped Hole or #8 (M4) Counterbore on Top
  • Ø1/2" and Ø1" (Ø25 mm) Post Mountable
  • 35.3° and 54.7° Angle Blocks for Magic Angle Pump-Probe Experiments

#8 (M4) Counterbore

8-32 (M4) Tapped Hole

8-32 (M4) Tapped Hole

Application Idea

KS05 Mirror Mount on an AM16C 16° Angle Block

AM16C

16°

AM8T

AM353T

35.3º (Magic Angle)

Hide Overview

OVERVIEW

Polarizer at Magic Angle
Click to Enlarge
[APPLIST]
[APPLIST]
This photo shows a GL15-B Glan-Laser Polarizer secured to a KM100B Platform Mount by a PM3 Clamping Arm. The AM353T Angle Block helps orient the polarizer at a 35.3° angle.

Our Angle Blocks can be used to orient mirror mounts and other optomechanics at several fixed angles from 4° to 54.7°. They are available with either an 8-32 (M4) tap on top or a #8 (M4) counterbore on top. The bottom of the angle block has an 8-32 (M4) tapped hole for our Ø1/2" and Ø1" (Ø25 mm) posts. They are manufactured from black-anodized aluminum and are engraved with the part number for easy identification of the angle.

Additionally, Thorlabs offers an adjustable flip platform with tick marks engraved in 15° increments which can be used to hold components fixed at various angles.

Application Note: The Magic Angle
Our 35.3° and 54.7° angle blocks are designed to help orient polarizers in rectangular housings, such as Glan-Laser polarizers, at the magic angle used in certain ultrafast pump-probe measurements. In this family of experiments, which includes fluorescence lifetime measurements, transient absorption spectroscopy, and vibrational spectroscopy, it is advantageous to polarize the probe beam at the magic angle of 54.7° (relative to the pump beam's polarization). This angle makes the probe beam insensitive to unwanted anisotropies that would otherwise be convolved with the measured signal.

When using Thorlabs' Glan-Laser polarizers, we recommend securing the polarizer to a Kinematic Platform Mount, as shown in the photo to the right. The kinematic mount enables fine angle tuning and leaves a large clear edge around the polarizer, making it easier to maintain overlap of the pump and probe beams through the sample. In the photo, a 35.3° angle block is used, which requires the pump beam to be vertically polarized; this configuration allows the clamping arm to avoid touching the sides of the housing that have escape windows.

For ultrafast experiments, Thorlabs also offers optical delay line kits, as well as low-GDD dielectric mirrors.


Hide Tapped Post Mounting Angle Blocks

Tapped Post Mounting Angle Blocks

  • Top Surface has an 8-32 (M4) Tapped Hole for Attaching Optomechanical Components
  • Bottom Surface has an 8-32 (M4) Tapped Hole
  • 4°, 8°, 16°, 24°, 30°, 32°, 35.3°, 40°, 45°, and 54.7° Versions Available

These Angle Blocks contain an 8-32 (M4) tapped hole that is designed to mate with optomechanical components that have a counterbored mounting hole, such as our Kinematic Platform Mounts and most of our Kinematic Mirror Mounts. The bottom of the angle block has an 8-32 (M4) tapped hole for post mounting.


Part Number
Description
Price
Availability
AM4T/M
Customer Inspired! 4° Angle Block, M4 Tap, M4 Post Mount
$26.07
Today
AM8T/M
Customer Inspired! 8° Angle Block, M4 Tap, M4 Post Mount
$26.07
Today
AM16T/M
Customer Inspired! 16° Angle Block, M4 Tap, M4 Post Mount
$26.07
Today
AM24T/M
Customer Inspired! 24° Angle Block, M4 Tap, M4 Post Mount
$26.07
Today
AM30T/M
Customer Inspired! 30° Angle Block, M4 Tap, M4 Post Mount
$26.07
Today
AM32T/M
Customer Inspired! 32° Angle Block, M4 Tap, M4 Post Mount
$26.07
Today
AM353T/M
Customer Inspired! 35.3° Angle Block, M4 Tap, M4 Post Mount
$26.07
Today
AM40T/M
Customer Inspired! 40° Angle Block, M4 Tap, M4 Post Mount
$26.07
Today
AM45T/M
Customer Inspired! 45° Angle Block, M4 Tap, M4 Post Mount
$26.07
Today
AM547T/M
Customer Inspired! 54.7° Angle Block, M4 Tap, M4 Post Mount
$26.07
Today
AM4T
Customer Inspired! 4° Angle Block, 8-32 Tap, 8-32 Post Mount
$26.07
Today
AM8T
Customer Inspired! 8° Angle Block, 8-32 Tap, 8-32 Post Mount
$26.07
Today
AM16T
Customer Inspired! 16° Angle Block, 8-32 Tap, 8-32 Post Mount
$26.07
Today
AM24T
Customer Inspired! 24° Angle Block, 8-32 Tap, 8-32 Post Mount
$26.07
Today
AM30T
Customer Inspired! 30° Angle Block, 8-32 Tap, 8-32 Post Mount
$26.07
Today
AM32T
Customer Inspired! 32° Angle Block, 8-32 Tap, 8-32 Post Mount
$26.07
Today
AM353T
Customer Inspired! 35.3° Angle Block, 8-32 Tap, 8-32 Post Mount
$26.07
Today
AM40T
Customer Inspired! 40° Angle Block, 8-32 Tap, 8-32 Post Mount
$26.07
Today
AM45T
Customer Inspired! 45° Angle Block, 8-32 Tap, 8-32 Post Mount
$26.07
Today
AM547T
Customer Inspired! 54.7° Angle Block, 8-32 Tap, 8-32 Post Mount
$26.07
Today

Hide Counterbored Post Mounting Angle Blocks

Counterbored Post Mounting Angle Blocks

  • Top Surface has a #8 (M4) Counterbore for Attaching Optomechanical Components
  • Bottom Surface has an 8-32 (M4) Tapped Hole for Posts
  • 4°, 8°, 16°, 24°, 30°, 32°, 35.3°, 40°, 45°, and 54.7° Versions Available

These Angle Blocks contain a #8 (M4) counterbore that is designed to mate with optomechanical components that have a tapped mounting hole, such as our KM05(/M) Ø1/2" Kinematic Mirror Mount and Fixed Lens Mounts. The bottom of the angle block has an 8-32 (M4) tapped hole for post mounting.


Part Number
Description
Price
Availability
AM4C/M
Customer Inspired! 4° Angle Block, M4 Counterbore, M4 Post Mount
$26.07
Today
AM8C/M
Customer Inspired! 8° Angle Block, M4 Counterbore, M4 Post Mount
$26.07
Today
AM16C/M
Customer Inspired! 16° Angle Block, M4 Counterbore, M4 Post Mount
$26.07
Today
AM24C/M
Customer Inspired! 24° Angle Block, M4 Counterbore, M4 Post Mount
$26.07
Today
AM30C/M
Customer Inspired! 30° Angle Block, M4 Counterbore, M4 Post Mount
$26.07
Today
AM32C/M
Customer Inspired! 32° Angle Block, M4 Counterbore, M4 Post Mount
$26.07
Today
AM353C/M
Customer Inspired! 35.3° Angle Block, M4 Counterbore, M4 Post Mount
$26.07
Today
AM40C/M
Customer Inspired! 40° Angle Block, M4 Counterbore, M4 Post Mount
$26.07
Today
AM45C/M
Customer Inspired! 45° Angle Block, M4 Counterbore, M4 Post Mount
$26.07
Today
AM547C/M
Customer Inspired! 54.7° Angle Block, M4 Counterbore, M4 Post Mount
$26.07
Today
AM4C
Customer Inspired! 4° Angle Block, #8 Counterbore, 8-32 Post Mount
$26.07
Today
AM8C
Customer Inspired! 8° Angle Block, #8 Counterbore, 8-32 Post Mount
$26.07
Today
AM16C
Customer Inspired! 16° Angle Block, #8 Counterbore, 8-32 Post Mount
$26.07
Today
AM24C
Customer Inspired! 24° Angle Block, #8 Counterbore, 8-32 Post Mount
$26.07
Today
AM30C
Customer Inspired! 30° Angle Block, #8 Counterbore, 8-32 Post Mount
$26.07
Today
AM32C
Customer Inspired! 32° Angle Block, #8 Counterbore, 8-32 Post Mount
$26.07
Today
AM353C
Customer Inspired! 35.3° Angle Block, #8 Counterbore, 8-32 Post Mount
$26.07
Today
AM40C
Customer Inspired! 40° Angle Block, #8 Counterbore, 8-32 Post Mount
$26.07
Today
AM45C
Customer Inspired! 45° Angle Block, #8 Counterbore, 8-32 Post Mount
$26.07
Today
AM547C
Customer Inspired! 54.7° Angle Block, #8 Counterbore, 8-32 Post Mount
$26.07
Today