Smooth Bore Kinematic Mirror Mounts with Two Adjusters


  • Kinematic Mirror Mounts for Ø7 mm, Ø10 mm, Ø1/2", Ø1", and Ø2" Optics
  • Angular Adjustment Ranges of ±3° or ±4°

KM100

For Ø1" Optics

KM200

For Ø2" Optics

Application Idea

KM200CP Post-Centered Mount with Beamsplitter on a Ø1/2" Post

KM100CP

For Ø1" Optics,
Post Centered

MK7

For Ø7 mm Optics

MK05

For Ø1/2" Optics

Related Items


Please Wait

The knobs on our kinematic mirror mounts can be removed to reduce the footprint of the mount.

Features

  • Securely Mount Ø7 mm, Ø10 mm, Ø1/2", Ø1", or Ø2" Optics
  • Hardened Steel Inserts at Kinematic Contact Points to Reduce Wear
  • Phosphor Bronze Bushings and Stainless Steel Lead Screws for Smooth Adjustment
  • Fabricated from Black Anodized Aluminum
  • Mounting Holes Enable Left-Handed or Right-Handed Operation
  • Larger Mirror Mounts Also Available

Thorlabs offers standard two-adjuster kinematic mirror mounts for Ø7 mm, Ø10 mm, Ø1/2", Ø1", or Ø2" optics. These mounts offer an angular adjustment range of ±4° (±3° for the KM200 and KM200CP), are all mountable in left- or right-handed orientations, and secure the mirror at three points using a nylon-tipped locking screw and a double-bored mounting hole. The knobs on the Ø1" and Ø2" mounts are removable, as shown in the video to the right, and feature a through-hole design allowing fine adjustment with a hex key while the knobs are still attached. 

Mounts that center the front surface of a mirror over the center of the mounting post are also available. This design allows a beam incident at 45° to be easily aligned with an optical table's hole matrix.

For your convenience, the popular KM100 and KM200 mounts can be purchased prepackaged with one of our broadband dielectric-coated mirrors at a discount to the individual component prices; please see the product listings below for the available selection. More information regarding the general specifications and the reflectivity of each coating across its spectral range is available under the Mirror Info tab above.

Thorlabs offers a variety of other two and three adjuster mirror mounts, including SM-threaded mounts and our high-stability Polaris® Mirror Mounts.

A complete presentation of the available information on the broadband dielectric coated mirrors that come premounted in the KM series of kinematic mirror mounts can be seen by following this link. However, the general specifications, spectral operating range, and the reflectivity as a function of wavelength for an unpolarized beam incident at 45° is shown below.

Common Specifications
Substrate Material Fused Silica
Flatness λ/10
Surface Quality 10-5 Scratch- Dig
Back Surface Fine Ground
Clear Aperture >90% of Diameter
Thickness Tolerance ±0.2 mm
Diameter Tolerance +0.00/-0.10 mm
Mirror Spectral Range
(Click for Plot)
Damage Threshold
UV Laser Mirror
(KM100-E01)
350 - 400 nm Pulse 1 J/cm2 (355 nm, 10 ns, 10 Hz, Ø0.373 mm)
Visible Laser Mirror
(KM100-E02)
(KM200-E02)
400 - 750 nm Pulse 0.25 J/cm2 (532 nm, 10 ns, 10 Hz, Ø0.803 mm)
CWa,b 550 W/cm (532 nm, Ø1.000 mm)
Near IR Laser Mirror
(KM100-E03)
(KM200-E03)
750 - 1100 nm Pulse 1 J/cm2 (810 nm, 10 ns, 10 Hz, Ø0.133 mm),
0.5 J/cm2 (1064 nm, 10 ns, 10 Hz, Ø0.433 mm),
0.205 J/cm2 (800 nm, 99 fs, 1000 Hz, Ø0.166 mm)
CWa,b 10 kW/cm (1070 nm, Ø0.971 mm)
1.28 - 1.6 µm Laser Mirror
(KM100-E04)
1280 - 1600 nm Pulse 2.5 J/cm2 (1542 nm, 10 ns, 10 Hz, Ø0.181 mm)
CWa,b 350 W/cm (1540 nm, Ø1.030 mm)
  • The stated damage threshold is a certification measurement, as opposed to a true damage threshold (i.e., the optic was able to withstand the maximum output of the laser with no damage).
  • The power density of your beam should be calculated in terms of W/cm. For an explanation of why the linear power density provides the best metric for long pulse and CW sources, please click here.
ESK22 SmartPack Packaging
Click to Enlarge

Old KM100 Packaging
ESK22 SmartPack Packaging
Click to Enlarge

New KM100 Packaging

Smart Pack Goals

  • Reduce Weight of Packaging
  • Increase Usage of Recyclable Materials
  • Improve Packing Integrity
  • Decrease Shipping Costs

Thorlabs' Smart Pack Initiative is aimed at minimizing waste while providing adequate protection for our products. By eliminating any unnecessary packaging, implementing design changes, and utilizing eco-friendly materials, this initiative seeks to reduce the environmental impact of our product packaging.

The new KM100 packing box and envelope are made of compostable, 100% recycled paper products. The transition from plastic bubble wrap to recycled paper results in a 29.33% reduction in the amount of CO2 produced per kg of packing materials. As we move through our product line, we will indicate re-engineered, eco-friendly packaging with our Smart Pack logo.


Posted Comments:
Marina Servol  (posted 2023-09-13 09:48:19.5)
Hello, the KM100 mirror mounts needs a M4 screw to be mounted on posts. Could you give me the threaded length the M4 screw should be (not including the cap part) ? Do you sell these items ? Thanks a lot
jdelia  (posted 2023-09-19 01:06:47.0)
Thank you for contacting Thorlabs. The counterbore thickness on the KM100 is 4.32 mm, so the threading on the cap screw you use would just have to be longer than that. Please keep in mind that you would not want the screw to be so long that it uses up the entire thread depth of the post onto which you are mounting it.
Bart Tromp  (posted 2023-03-24 22:19:29.733)
For the KM05/M; is the +/- 4deg angular range in optical or mechanical degrees?
jdelia  (posted 2023-03-27 04:28:12.0)
Thank you for contacting Thorlabs. The +/- 4 deg angular range for the KM05/M refers to the mechanics adjustment range, not optical.
Ruggero Milazzo  (posted 2021-11-04 09:33:53.477)
To whom it may concern, I am interested to KM100CP and I would like to have the possibility to control movements (translation and rotation) in a reproducible way. Is it possible to add one or more micrometer (or a goniometer)? Maybe in the place of the Adjustment Knobs? Thanks
azandani  (posted 2021-11-04 04:06:05.0)
Hello Ruggero, thank you for contacting Thorlabs. It is certainly possible to add a micrometer in place of the adjusters used. The KM100CP features 1/4"-80 adjusters that yield +/- 4 degrees of angular adjustment. Because of this threading, the micrometer option will be our DM22 Manual Differential Drive which can be found here: ( https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=1247&pn=DM22 ).
user  (posted 2019-09-13 18:58:02.77)
On the KM100CP, it doesn't look like there is enough room to get an 8-32 screw into the mounting hole. Do you remove the face plate to get the screw in?
llamb  (posted 2019-09-14 12:44:57.0)
Thank you for contacting Thorlabs. The KM100CP is designed for mounting #8-32 setscrews (included with our optical posts) in through the bottom of the mounting hole. This part is not designed for cap screws. As you have not left a contact email, feel free to reach out to techsupport@thorlabs.com with any other questions.
Yuan Liu  (posted 2019-07-25 12:24:34.903)
Dear Thorlabs support, Do you have the temperature stability data for KM100? I am trying to compare KM100 to POLARIS K1T1 (which has temperature data). If no public data is available now. Could you please email me the data. Thanks! Best regards, Yuan
YLohia  (posted 2019-07-25 03:30:17.0)
Hello Yuan, thank you for contacting Thorlabs. I have reached out to you directly with this information. Such information can be requested by emailing techsupport@thorlabs.com.
Patrick Lee  (posted 2019-03-31 11:55:15.48)
Hi, for KM100, where is axis of rotation/tilt ?
YLohia  (posted 2019-04-01 11:52:41.0)
Hello, thank you for contacting Thorlabs. The KM100 rotates about the ball bearing in the corner of the mount with no adjuster. I have reached out to you with a drawing to make this a little clearer.
user  (posted 2019-03-22 15:04:06.97)
The description and images for this part indicates the two post mounting holes are tapped/threaded, yet the PDF drawing file indicates that the holes are thru. The KM05T properly indicates that the holes are #8-32 tapped. I anticipated that the holes would be thru (which I can ream out), however, I suggest that you update the drawing text to reflect the fact that the post mounting holes are in fact tapped and not thru.
llamb  (posted 2019-03-22 03:37:05.0)
Thank you for your feedback. The PDF drawing for the KM05 calls out an "8-32 MOUNTING HOLE THRU". We intended this to explain that the KM05 features an #8-32 thread (as opposed to a smooth or counterbored hole) that goes through the entire thickness of the back plate, as opposed to a blind thread with a limited thread depth. This has been forwarded to our marketing team for further review to help clarify the product specifications.
werner.engel  (posted 2018-11-10 13:09:19.26)
Hallo! Ich bin gerade dabei, für einen Antrag ein optisches Setup zu erstellen. Dabei wäre es extrem gut, nach dem Zeichnen der Anlage, gleich eine Stückliste mit Preisen zu bekommen. Und wenn das Ganze in 3D wäre, könnte ich auch gleich alle optomechanical parts dazu bestellen. Ist schon mal an eine eigene 3D-Software gedacht worden mit der man so ein Experiment zeichnen kann - und auch optisch ansprechend darstellen kann? LG, Werner Engel engel@fotec.at
nreusch  (posted 2018-11-21 03:56:52.0)
Thank you very much for your inquiry and your suggestion. Yes, we have already discussed such an option internally. However, there are solutions that already offer this feature: Autodesk Fusion 360 or FreeCAD with a plugin called assembly2. Of course, these possibilities do not offer an order option. German: Vielen Dank für Ihre Anfrage und Ihren Vorschlag. Ja, eine solche Option haben wir intern bereits diskutiert. Es gibt allerdings Lösungen, die diese Funktion bereits bieten: Autodesk Fusion 360 oder FreeCAD mit einem Plugin namens assembly2. Eine Bestelloption bieten diese Möglichkeiten natürlich nicht.
user  (posted 2018-05-04 10:38:58.05)
I recently designed a system to use Thorlabs KM05 mounts that my company purchased a few years ago. I just learned that the thickness of the base of these older mounts (0.408") is greater than the thickness listed on the current Thorlabs print for the KM05 (0.31"). However, an even older Thorlabs mount in our possession (a KM05FR) does have the "newer" thinner base thickness (0.31"). Therefore, before I order replacement KM05's to go into my custom hardware, could you please confirm the thickness of the mounting base of the KM05 currently sold by Thorlabs? Again, the old thickness was 0.408", and the new thickness is reported to be 0.31". Thank you.
YLohia  (posted 2018-05-04 02:12:30.0)
Hello, thank you for contacting Thorlabs. Yes, to confirm, the current thickness is indeed 0.31".
user  (posted 2016-03-01 17:15:43.513)
We wants to think of KM05CP for our application,but what would be max AOI for the mount? We are concerned that beam is clipped by edge of the mount...
besembeson  (posted 2016-03-02 03:48:56.0)
Response from Bweh at Thorlabs USA: This should be ~72deg.
rjh1205  (posted 2014-06-05 10:03:00.437)
Hi. I am using KM 100 with mirror now, and I just wonder how much tilted by turning the adjuster. Is there any data about this? Thanks.
besembeson  (posted 2014-06-05 06:10:01.0)
A response from Bweh E at Thorlabs Newton-USA: This can be tilted up to +/- 4deg. The resolution is 0.5deg per revolution for the 80 TPI precision adjusters. If you have a special requirement based on your application, let me know and I will look into this for you please.
takeshi.matsuoka1  (posted 2014-01-10 14:06:39.063)
Could you add a vacuum compatible version to your product line? The specification is, 2. made by Al 3. UNANOSDIZED Al 4. no brass 5. All parts is cleaned in acetone with an ultrasonic washing machine before assembling. 6. use vacuum compatible grease
cdaly  (posted 2014-01-16 08:04:20.0)
Response from Chris at Thorlabs: Thank you for your inquiry. We will be implementing quite a few vacuum compatible, unanodized parts to our standard catalog offerings int he following months, including a version of the 3 axis kinematic mount KS1 (KS1V). The 2 inch mounts KS2 and KM200 are not among the list of avacuum compatible parts scheduled to be released, but we can still offer a version as a custom. We will contact you directly to discuss this further.
tcohen  (posted 2012-04-02 09:59:00.0)
A response from Tim at Thorlabs: We have already generated data on both the KS and the Polaris and there is a clear difference between the two in terms of returning to original position after temperature cycling. You are certainly right that this information will be useful for selecting between our mounts. We are currently working towards accumulating more data and integrating it into our web presentation and we look forward to having this data available for our customers soon!
user  (posted 2012-03-31 18:55:40.0)
A response to Tim at Thor Labs- Yes exactly, this is what I was requesting. I don't mind helping you improve your website because it ultimately helps me too and, trust me, there are a lot of other people who would like to have this too. It is much easier to select a mount if all the information is available. Please remember to do both the KS1 and the KM100. If you have more time you might as well do the larger mounts too. PS. I am not a Thor Labs Employee regardless of what everyone is thinking but I do know Alex, John and Brian from the good old days....
tcohen  (posted 2012-03-22 09:42:00.0)
Response from Tim at Thorlabs: Thank you for helping us improve our web presentation! We are currently testing the thermal stability of the KM series to help distinguish between our KM and Polaris mounts. We will post an update shortly with the data. In the meantime if you would like to discuss your application or the products in further detail, please feel free to contact us at techsupport@thorlabs.com.
user  (posted 2012-03-21 18:27:09.0)
Hello Buki what I was really asking about is if you can post on your website, thermal test data on the KM100 and KS1. it would be helpful for comparing with the steel mount called Polaris.
bdada  (posted 2012-03-21 18:38:00.0)
Response from Buki at Thorlabs: Thank you for your feedback. It seems you are comparing the KM series mount to the Polaris. Please use the link below and refer to the "Test Data" tab to see the results of the temperature cycling test. http://thorlabs.com/NewGroupPage9.cfm?ObjectGroup_ID=3912&pn=POLARIS-K05#5462 We would like to discuss your application further so we can ensure you select the appropriate optical mount. Please contact TechSupport@thorlabs.com to continue this discussion.
user  (posted 2012-03-21 01:28:57.0)
I like this mount but would like if you could add the thermal test you did on your steel mount so I can compare. It seems as though this mount is just as stable as the steel mount and I can buy 3 for the price of 1 steel mount. Please prove me wrong by showing the test data.
jjurado  (posted 2011-05-31 11:27:00.0)
Response from Javier at Thorlabs to sshosseini: Thank you very much for your feedback. We will review the design of our kinematic mirror holders and will keep you updated of any changes.
sshosseini  (posted 2011-05-20 17:24:50.0)
Hi, I use the 1" and 2" mirror mounts as lens mounts most times. It is perfect and I can adjust my lenses using the nubs. But since the post holder on the mount is not "exactly" in the center of the opening, i need to combine the a BA1 underneath the post so i can adjust the post just a tiny bet. Again, the difference is a tiny bet but it is important when aligning the lens and It would be helpful if you change the design and have the post screw clearance "exactly" in the center of the opening. ~Sona
paulshamilton  (posted 2010-12-10 18:12:55.0)
I agree with Isandstrom - removable knobs on the KM05 would be very useful.
klee  (posted 2009-09-29 18:03:44.0)
A response from Ken at Thorlabs to diogenes500: Thank you for your feedback. Your suggestion has been forwarded to our engineering department for consideration.
diogenes500  (posted 2009-09-28 19:06:02.0)
It would be nice if there were markers on the outer edges of the km100 which denoted the middle position of the mirror (horizontal and vertical). When I am measuring with a ruler on an optical table it is difficult to gauge where the mirror center is, and this would help a good deal.
Laurie  (posted 2008-04-22 16:46:18.0)
Response from Laurie @ Thorlabs to lsandstrom: After looking into your suggestion a bit further, it would be possible for us to meet your needs through a special request. The KM05 that you inquired about has 3/16"-100 adjusters as does our KMS. Therefore, we could replace the adjusters on our KM05 with the longer adjusters and removable knobs from the KMS. If you would be interested in such an item, please contact our technical support staff at 973-300-3000.
Laurie  (posted 2008-04-21 12:00:57.0)
Response from Laurie at Thorlabs to lsandstrom: Thank you for your suggestion concerning removable knobs for our KM05 mounts. I will pass this information on to our mechanics group so that they can consider implementing it in the future. Thanks again for taking the time to provide feedback about how to improve our product line to serve you better.
lsandstrom  (posted 2008-04-08 22:27:41.0)
It would appreciate removable similar knobs on the KM05 as on the KM100
solarmayi  (posted 2008-02-18 01:58:26.0)
GOOD
TechnicalMarketing  (posted 2007-10-15 17:03:44.0)
As requested, some basic information about the mirrors that come premounted in the KM series of kinematic mounts has been added to this page. Look under the "Mirror Info" tab. Also, the tab contains a link to the complete broadband dielectric mirror presentation. Thank you for submitting this excellent suggestion. As always we appreciate any feedback that allows us to improve the usefulness of our presentation. We are currently working on making the presentation feedback form more user friendly, but for now please consider creating another tab in your browser instead of navigating away from the presentation feedback form.
acable  (posted 2007-10-12 20:34:23.0)
It really hurts to type in a long reply and then go to check something out only to find the input screen has been wiped clean. 2nd try... Please add reflectivity curves to the presentation and consider adding both a "Mirror Specifications" tab as well as a link to the full presentaion on th mirrors. Also the Related Items tab should show all the other mirror mounts the Thorlabs offers, right i notic that the GM100 and VM1 are missing.
Back to Top

Ø7 mm Mini-Series Kinematic Mirror Mount


Click to Enlarge
PF03-03-P01 Ø7 mm Optic Mounted in an MK7 Kinematic Mirror Mount
  • Mounts Ø7 mm Optics at Least 0.04" (1.00 mm) Thick
  • Compact Nominal Footprint: 0.79" x 0.52" (20.0 mm x 13.2 mm)
  • Angular Range: ±4°
  • Resolution: 13.4 mrad/rev (0.76°) per Revolution
  • 4-40 (M3) Mounting Holes Allow for Left- or Right-Handed Orientation

Thorlabs' MK7(/M) Compact Kinematic Mirror Mount is designed to mount Ø7 mm optics in optomechanical setups where space is a premium. Along with the MK10(/M) and MK05(/M), this two-adjuster mount is one of Thorlabs' smallest kinematic mounts, with a nominal 0.79" x 0.52" (20.0 mm x 13.2 mm) footprint. The mirror is secured at three points using a nylon-tipped locking screw and a double-bored mounting hole. Both the nylon-tipped setscrew and the two M2.5 x 0.20 adjuster screws accept a 0.050" (1.3 mm) hex key, not included. For ease of adjustment, we recommend using the 0.050" hex key thumbscrews sold below. Alternatively, we offer a locking collar and spanner wrench for locking the adjuster screws in a desired position or for creating a hard stop.

The mount features two 4-40 (M3) mounting holes for either left- or right-handed orientation at 90°, enabling it to be mounted onto our Ø6 mm Mini-Series posts. Our Mini-Series post holders allow our Ø6 mm posts to be mounted onto our Mini-Series breadboards.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
MK7 Support Documentation
MK7Mini-Series Kinematic Mirror Mount for Ø7 mm Optics, 4-40 Taps
$102.48
7-10 Days
+1 Qty Docs Part Number - Metric Price Available
MK7/M Support Documentation
MK7/MMini-Series Kinematic Mirror Mount for Ø7 mm Optics, M3 Taps
$102.48
Today
Back to Top

Ø10 mm Mini-Series Kinematic Mirror Mount

  • Mounts Ø10 mm Optics at Least 0.04" (1.00 mm) Thick
  • Compact Nominal Footprint: 0.79" x 0.52" (20.0 mm x 13.2 mm)
  • Angular Range: ±4°
  • Resolution: 13.4 mrad/rev (0.76°) per Revolution
  • 4-40 (M3) Mounting Holes Allow for Left- or Right-Handed Orientation

Thorlabs' MK10(/M) Compact Kinematic Mirror Mount is designed to mount Ø10 mm optics in optomechanical setups where space is a premium. Along with the MK7(/M) and MK05(/M), this two-adjuster mount is one of Thorlabs' smallest kinematic mounts, with a nominal 0.79" x 0.52" (20.0 mm x 13.2 mm) footprint. The mirror is secured at three points using a nylon-tipped locking screw and a double-bored mounting hole. Both the nylon-tipped setscrew and the two M2.5 x 0.20 adjuster screws accept a 0.050" (1.3 mm) hex key, not included. For ease of adjustment, we recommend using the 0.050" hex key thumbscrews sold below. Alternatively, we offer a locking collar and spanner wrench for locking the adjuster screws in a desired position or for creating a hard stop.

The mount features two 4-40 (M3) mounting holes for either left- or right-handed orientation at 90°, enabling it to be mounted onto our Ø6 mm Mini-Series posts. Our Mini-Series post holders allow our Ø6 mm posts to be mounted onto our Mini-Series breadboards.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
MK10 Support Documentation
MK10Mini-Series Kinematic Mirror Mount for Ø10 mm Optics, 4-40 Taps
$102.48
Today
+1 Qty Docs Part Number - Metric Price Available
MK10/M Support Documentation
MK10/MMini-Series Kinematic Mirror Mount for Ø10 mm Optics, M3 Taps
$102.48
Today
Back to Top

Ø1/2" Compact Kinematic Mirror Mount

Stop Collar Lock Nut
Click to Enlarge

A single F10SC1-5 locking collar can lock an adjuster's position with an SPW403 spanner wrench.

Click to Enlarge
Size Comparison between Our Ø1/2" KM05 (Left) and Ø1/2" MK05 (Right) Kinematic Mirror Mounts
  • Mounts Ø1/2" Optics at Least 0.12" (3.05 mm) Thick
  • Compact Nominal Footprint: 0.79" x 0.52" (20.0 mm x 13.2 mm)
  • Angular Range: ±4°
  • Resolution: 13.4 mrad/rev (0.76°) per Revolution
  • 4-40 (M3) Mounting Holes Allow for Left- or Right-Handed Orientation

Thorlabs' MK05(/M) Compact Kinematic Mirror Mount is designed to mount Ø1/2" and 12.5 mm optics in optomechanical setups where space is a premium. Along with the MK7(/M) and MK10(/M), this two-adjuster mount is one Thorlabs' smallest kinematic mounts, with a nominal 0.79" x 0.52" (20.0 mm x 13.2 mm) footprint. As shown in the image to the right, it is significantly more compact than our KM05(/M) Ø1/2" Kinematic Mirror Mount sold below.

The mirror is secured at three points using a nylon-tipped locking screw and a double-bored mounting hole. Both the nylon-tipped setscrew and the two M2.5 x 0.20 adjuster screws accept a 0.050" (1.3 mm) hex key, not included. For ease of adjustment, we recommend using the 0.050" hex key thumbscrews sold below. As shown in the image to the right, we also offer a locking collar and spanner wrench for locking the adjuster screws in a desired position or for creating a hard stop.

The mount features two 4-40 (M3) mounting holes for either left- or right-handed orientation at 90°, enabling it to be mounted onto our Ø6 mm Mini-Series posts. Our Mini-Series post holders allow our Ø6 mm posts to be mounted onto our Mini-Series breadboards.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
MK05 Support Documentation
MK05Mini-Series Kinematic Mirror Mount for Ø1/2" Optics, 4-40 Taps
$93.17
Lead Time
+1 Qty Docs Part Number - Metric Price Available
MK05/M Support Documentation
MK05/MMini-Series Kinematic Mirror Mount for Ø1/2" Optics, M3 Taps
$93.17
Today
Back to Top

Ø1/2" Kinematic Mirror Mount


Click to Enlarge
Rear of KM05 Mount with Gold Mirror on a Ø1/2" Post
Mirror Mount with Piezo Inertia Motors
Click to Enlarge

The KM05 Mount can be Motorized with Two MPIA10 Actuators
(Each Sold Separately)
  • Mounts Ø1/2" Optics at least 0.07" (1.78 mm) Thick
  • Optic Held with a Setscrew
  • Angular Range: ±4°
  • Resolution: 13 mrad (0.75°) per Revolution
  • Two Tapped 8-32 (M4) Mounting Holes Allow for Left- or Right-Handed Orientation

The stable and compact KM05(/M) Mirror Mount is ideal for OEM applications. A setscrew secures the mirror along the two lines of contact created by a double bore. The two 3/16"-100 actuators utilize a hex socket to minimize accidental movement in shared facilities, and they can be adjusted using our 5/64" hex key adjusters, sold below.

We offer centering plates to center our standard KM05(/M) mount over the center of a Ø1/2" post, as well as the KM05T(/M) SM05-Threaded (0.535"-40) Kinematic Mount for optics up to 0.15" (4 mm) thick.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
KM05 Support Documentation
KM05Kinematic Mirror Mount for Ø1/2" Optics, 8-32 Taps
$42.18
Today
+1 Qty Docs Part Number - Metric Price Available
KM05/M Support Documentation
KM05/MKinematic Mirror Mount for Ø1/2" Optics, M4 Taps
$42.18
Today
Back to Top

Ø1/2" Kinematic Mirror Mount with Post-Centered Front Plate


Click to Enlarge
The KM05CP places the optic's front surface over the center of the post.
  • Front Surface of Mirror Aligned with Post-Mounting Hole to Simplify Beam Alignment
  • Rear Loaded Double-Bored Mounting Cell with Nylon-Tipped Set Screw Secures Optic
  • Mounts Ø1/2" Optics at Least 0.07" (1.78 mm) Thick

The KM05CP(/M) Ø1/2" Kinematic Mirror Mount is designed to center the front surface of a mirror over the center of the mounting post. This design allows for coarse rotational adjustment without beam walkoff by rotating the mounting post. The mount can be attached to a Ø1/2" Post or Ø1" Post via one of two 8-32 (M4) tapped holes for either a right- or left-handed adjuster orientation. A beam incident at 45° can be easily aligned with a table's hole matrix when this mount is aligned over or mounted directly into a table hole.

The unique design of the KM05CP(/M) incorporates the post-mounting feature into the fixed, rear plate of the mount, which is also where the brass bushings are found. By having the bushings in the fixed plate, as opposed to the movable plate, the instability of the mount is greatly reduced during adjustments.

As with our standard KM05(/M) mount, our post-centering mount is designed with two 3/16"-100 adjusters that yield ±4° of fine angular adjustment, and a resolution of 13 mrad (0.75°) per revolution. The mirror is locked in place with a nylon-tipped locking screw that can be tightened with a 5/64" hex key or balldriver. While our standard KM05(/M) mount centers the optic 0.58" (14.7 mm) above the post, the KM05CP(/M) centers the optic 0.83" (21.1 mm) above the post due to the design of the post mounting feature.

The KMCP adapter can also be used to center our standard KM05(/M) mount over the center of a post.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
KM05CP Support Documentation
KM05CPKinematic Mirror Mount for Ø1/2" Optics with Post-Centered Front Plate, 8-32 Taps
$89.10
Today
+1 Qty Docs Part Number - Metric Price Available
KM05CP/M Support Documentation
KM05CP/MKinematic Mirror Mount for Ø1/2" Optics with Post-Centered Front Plate, M4 Taps
$89.10
Today
Back to Top

Ø1" Kinematic Mirror Mount

KM100 with Knob Removed
Click to Enlarge

Removable Knobs
  • Mounts Ø1" Optics at Least 0.12" (3 mm) Thick
  • Optic Held with a Nylon-Tipped Setscrew
  • Angular Range: ±4°
  • Resolution: 8 mrad (0.5°) per Revolution
  • Two Counterbored #8 (M4) Through Holes Allow for Left- or Right-Handed Orientation
  • 5/64" (2.0 mm) Hex Sockets in Lead Screws Accessible With or Without Knobs Removed

The KM100 is our most popular Ø1" mirror mount. This mount is imperial/metric compatible and equipped with steel springs to ensure a stable design. The optic is secured in a 0.3" (7 mm) deep cavity with a nylon-tipped locking screw (replacement item: SS8N013). The KM100 features 1/4"-80 adjusters for tip and tilt adjustments. An optional accessory, the LN2580 bronze locking nut, is available to lock the adjusters once the desired position is reached. For your convenience, the KM100 is stocked for same-day shipment with your choice of four different broadband dielectric mirrors (see the tables below).

We also offer centering plates to center our standard KM100 mount over the center of a Ø1/2" post, as well as the KM100T SM1-Threaded (1.035"-40) Kinematic Mount for optics up to 0.14" (3.5 mm) thick.

Mirror Specifications
Mirror UV Laser Mirror (KM100-E01) Visible Laser Mirror (KM100-E02) Near IR Laser Mirror (KM100-E03) 1.28 - 1.6 µm Laser Mirror (KM100-E04)
Spectral Range 350 - 400 nm 400 - 750 nm 750 - 1100 nm 1280 - 1600 nm
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KM100 Support Documentation
KM100Kinematic Mirror Mount for Ø1" Optics
$41.85
Today
KM100-E01 Support Documentation
KM100-E01Kinematic Mirror Mount for Ø1" Optics with UV Laser Quality Mirror
$177.02
Today
KM100-E02 Support Documentation
KM100-E02Kinematic Mirror Mount for Ø1" Optics with Visible Laser Quality Mirror
$121.03
Today
KM100-E03 Support Documentation
KM100-E03Kinematic Mirror Mount for Ø1" Optics with Near IR Laser Quality Mirror
$121.03
Today
KM100-E04 Support Documentation
KM100-E04Kinematic Mirror Mount for Ø1" Optics with 1.2 to 1.6 µm Laser Quality Mirror
$173.52
Today
Back to Top

Ø1" Kinematic Mirror Mount with Post-Centered Front Plate

KS1 with Colored Knobs
Click to Enlarge

KM100CP Shown with Colored Adjustment Knobs
(Sold Separately)
KM100CP Mounted on a Post
Click to Enlarge

The KM100CP places the optic's front surface over the center of the post.
  • Front Surface of Mirror Aligned with Post-Mounting Hole to Simplify Beam Alignment
  • Rear Loaded Double-Bored Mounting Cell with Nylon-Tipped Set Screw Secures Optic
  • Mounts Ø1" Optics at Least 3 mm (0.12") Thick
  • 5/64" (2.0 mm) Hex Sockets in Lead Screws Accessible With or Without Knobs Removed

The KM100CP(/M) Ø1" Kinematic Mirror Mount is designed to center the front surface of a mirror over the center of the mounting post. This design allows for coarse rotational adjustment without beam walkoff by rotating the mounting post. The mount can be attached to either a Ø1/2" Post or Ø1" Post with an 8-32 (M4) tap. If the mirror's front surface is aligned over one of the breadboard's holes, a beam incident at 45° can be easily aligned with the table's hole matrix. The mount is attached to the post via one of two tapped holes, which allow for right- or left-handed adjuster orientation.

The unique design of the KM100CP(/M) incorporates the post-mounting feature into the fixed, rear plate of the mount, which is also where the brass bushings are found. By having the bushings in the fixed plate, as opposed to the movable plate, the instability of the mount is greatly reduced during adjustments.

As with our standard KM100 mount, our post-centering mount is designed with two 1/4"-80 adjusters that yield ±4° of angular adjustment, and a resolution of 8 mrad (0.5°) per revolution. An optional accessory, the LN2580 bronze locking nut, is available to lock the adjusters once the desired position is reached. The mirror is locked in place with a nylon-tipped locking screw that can be tightened with a 5/64" hex key or balldriver. While our standard KM100 mount centers the optic 1" (25.4 mm) above the post, the KM100CP(/M) centers the optic 1.25" (31.8 mm) above the post due to the design of the post mounting feature.

The KMCP adapter can also be used to center our standard KM100 mount over the center of a post.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
KM100CP Support Documentation
KM100CPKinematic Mirror Mount for Ø1" Optics with Post-Centered Front Plate, 8-32 Taps
$83.75
Today
+1 Qty Docs Part Number - Metric Price Available
KM100CP/M Support Documentation
KM100CP/MKinematic Mirror Mount for Ø1" Optics with Post-Centered Front Plate, M4 Taps
$83.75
Today
Back to Top

Ø2" Kinematic Mirror Mount


Click to Enlarge
Rear of KM200 Shown with a DMLP425L Dichroic Mirror and Colored Adjustment Knobs
(Sold Separately)
Mirror Spectral Range
Visible Laser Mirror (KM200-E02) 400 - 750 nm
Near IR Laser Mirror (KM200-E03) 750 - 1100 nm
  • Mounts Ø2" Optics at Least 0.16" (4 mm) Thick
  • Optics Held with a Nylon Tipped Setscrew
  • Angular Range: ±3°
  • Resolution: 5 mrad (0.3°) per Revolution
  • Six Counterbored #8 (M4) Through Holes Allow for Left- or Right-Handed Orientation
  • 5/64" (2.0 mm) Hex Sockets in Lead Screws Accessible With or Without Knobs Removed

The KM200 is our most popular Ø2" mirror mount. This mount is imperial/metric compatible and equipped with steel springs for a stable design. The optic is secured with a nylon-tipped locking screw. For your convenience, the KM200 is available stocked for same day shipping with two different broadband dielectric mirrors. The KM200 features 1/4"-80 adjusters for tip and tilt adjustments. An optional accessory, the LN2580 bronze locking nut, is available to lock the adjusters once the desired position is reached. Please review the table to the left to make the appropriate selection.

We also offer centering plates to center our standard KM100 mount over the center of a Ø1/2" post, as well as the KM200T SM2-Threaded (2.035"-40) Kinematic Mount for optics up to 0.10" (2.5 mm) thick.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KM200 Support Documentation
KM200Kinematic Mirror Mount for Ø2" Optics
$89.99
Today
KM200-E02 Support Documentation
KM200-E02Kinematic Mirror Mount for Ø2" Optics with Visible Laser Quality Mirror
$241.15
Today
KM200-E03 Support Documentation
KM200-E03Kinematic Mirror Mount for Ø2" Optics with Near IR Laser Quality Mirror
$241.15
Today
Back to Top

Ø2" Kinematic Mirror Mount with Post-Centered Front Plate


Click to Enlarge
The KM200CP places the optic's front surface over the center of the post.
  • Front Surface of Mirror Aligned with Post-Mounting Hole to Simplify Beam Alignment
  • Rear Loaded Double-Bored Mounting Cell with Nylon-Tipped Set Screw Secures Optic
  • Mounts Ø2" Optics at Least 0.16" (4 mm) Thick
  • 5/64" (2.0 mm) Hex Sockets in Lead Screws Accessible With or Without Knobs Removed

The KM200CP(/M) Ø2" Kinematic Mirror Mount is designed to center the front surface of a mirror over the center of the mounting post. This design allows for coarse rotational adjustment without beam walkoff by rotating the mounting post. The mount can be attached to either a Ø1/2" Post or Ø1" Post with an 8-32 (M4) tap. If the mirror's front surface is aligned over one of the breadboard's holes, a beam incident at 45° can be easily aligned with the table's hole matrix. The mount is attached to the post via one of two tapped holes, which allow for right- or left-handed adjuster orientation.

The unique design of the KM200CP(/M) incorporates the post-mounting feature into the fixed, rear plate of the mount, which is also where the brass bushings are found. By having the bushings in the fixed plate, as opposed to the movable plate, the instability of the mount is greatly reduced during adjustments.

As with our standard KM200 mount, our post-centering mount is designed with two 1/4"-80 adjusters that yield ±3° of angular adjustment, and a resolution of 5 mrad (0.3°) per revolution. An optional accessory, the LN2580 bronze locking nut, is available to lock the adjusters once the desired position is reached. The mirror is locked in place with a nylon-tipped locking screw that can be tightened with a 5/64" hex key or balldriver. While our standard KM200 mount centers the optic 1.56" (39.6 mm) above the post, the KM200CP(/M) centers the optic 1.85" (47.0 mm) above the post due to the design of the post mounting feature.

The KMCP adapter can also be used to center our standard KM200 mount over the center of a post.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
KM200CP Support Documentation
KM200CPKinematic Mirror Mount for Ø2" Optics with Post-Centered Front Plate, 8-32 Taps
$119.97
Today
+1 Qty Docs Part Number - Metric Price Available
KM200CP/M Support Documentation
KM200CP/MKinematic Mirror Mount for Ø2" Optics with Post-Centered Front Plate, M4 Taps
$119.97
Today
Back to Top

0.050" Hex Key Adjusters


Click to Enlarge
MK05 Mini-Series Kinematic Mirror Mount with
HKTS-050 Thumbscrew
  • For Convenient Adjustment of 0.050" Hex-Driven Actuators
  • Red, Anodized Adjustment Knob with Engraved Hex Size
  • Replaceable Hex Tip
  • Sold in Packs of 4

Hex Key Thumbscrews allow for quick, low-profile adjustment of hex-driven actuators, cap screws, and setscrews. Unlike balldrivers, they can be left in the screw's hex socket between adjustments for convenience. The 0.050" size is especially useful for adjusting our imperial, hex-driven, mini-series kinematic mirror mounts, sold above, as well as any 4-40-sized screws, such as the setscrews on our 30 mm cage plates.

Additional hex key thumbscrews are available in sizes from 1/8" to 3/16" and 2 mm to 5 mm.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
HKTS-050 Support Documentation
HKTS-050Customer Inspired! 0.050" (1.3 mm) Hex Key Thumbscrew, 4 Pack
$28.42
Today
Back to Top

5/64" Hex Key Adjusters

POLARIS-K1 with HKTS-5/64 Adjuster
Click for Details

POLARIS-K1E2 with HKTS-5/64 Adjuster
  • For Convenient Adjustment of 5/64" and 2 mm Hex-Driven Actuators
  • Red Anodized Adjustment Knob with Engraved Hex Size
  • Replaceable Hex Tip
  • Sold in Packages of 4

These 5/64" Hex Key Adjuster Thumbscrews allow for quick adjustment of many 5/64" and 2 mm hex-driven actuators (or standard actuators with the knobs removed). These temporary knobs can be left in the screw's hex socket between adjustments for convenience (see photo to the right). An 8-32 setscrew (5/64" hex) secures the replaceable hex bit, which can be reversed if the tip is stripped. Contact Tech Support to order replacement hex key bits.

We offer hex key thumbscrews in sizes from 0.050" to 3/16" and 2 mm to 5 mm.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
HKTS-5/64 Support Documentation
HKTS-5/64Customer Inspired! 5/64" (2 mm) Hex Key Thumbscrew, 4 Pack
$28.42
Today