Stepper and DC Servo Motor Drive Cables


  • 1 m or 3 m Long Cables for Use with Thorlabs' Stepper Motors
  • 2.5 m Long Cable for Use with Thorlabs' DC Motors

PAA612

15-Pin Stepper Motor Cable, 1 m

PAA632

15-Pin DC Motor Cable, 2.5 m

PAA613

15-Pin Stepper Motor Cable, 3 m

Related Items


Please Wait
Electrical Cables
Selection Guide
BNC SMA
SMB SMC
SHV MMCX
6-Pin HIROSE USB
Banana Piezo
Stepper & DC Servo Detector Power Cable
Premium Microwave Cables

Thorlabs' DRV, ZST, and ZFS Stepper Motor Actuators, as well as our Z9 DC Servo Motor Actuators, come with cables for connecting to the required controllers. Thorlabs also offers separate cables that may be used as extension cables.

Stepper Motor Cables
Thorlabs offers a variety of cables to support several stepper motor actuator and controller combinations. Supported stepper motors include our ZST, ZFS, and DRV actuators; supported controllers include our BSC benchtop controllers, our KST201 K-Cube™ Controller, and our MST602 Rack Control Module. In order to see which cable is compatible with a given combination of stepper motor and controller, please see the table below. The pin assignment for each cable is given in the Pin Diagrams tab. Please note that these cables cannot be used with motors and controllers that do not match their pin assignment, even if the connectors are the same.

DC Motor Cables
The PAA632 is a 2.5 m cable for our Z9 series of DC motor actuators. This cable is intended to be used with the KDC101 K-Cube DC Servo Motor Controller. The pin assignment for this cable is given in the Pin Diagrams tab. Although it uses a 15-pin connector, this cable is not compatible with any of our stepper motors.

   
BSC Benchtop Controller and
 MST602 Rack Controller
KST201 K-Cube Controller KDC101 K-Cube Controllera
PAA612 (1 m) or
PAA613 (3 m)
PAA614 (1 m)b -
DRV Stepper Motor Actuators
- PAA614 (1 m) -
ZST and ZFS Stepper Motor Actuators
- - PAA632 (2.5 m)
Z9 DC Servo Motor Actuators
  • Green shading indicates hardware for DC servo motors.
  • The KST201 K-Cube Controller can be used to drive our DRV Stepper Motor Actuators (excluding the DRV208, which is incompatible) at a reduced velocity.

PAA612 and PAA613 Stepper Motor Cables

DA15 Male D-Type to DE15 Female D-Type

PAA612
DA15 Male Pin DE15 Female Pin Description
11 and 12 1 Limit Switch Ground
10 2 Reverse Limit Switch
9 3 Forward Limit Switch
7 4 Motor Phase B -
14 5 Motor Phase B +
8 6 Motor Phase A -
15 7 Motor Phase A +
6 9 Reserved for Future Use
5 13 5 V

PAA632 DC Servo Motor Cable

DE15 Male D-Type to DE15 Female D-Type

PAA632

DE15 Male Pin DE15 Female Pin Description
1 1 Ground
2 2 Forward Limit Switch
3 3 Reverse Limit Switch
5 5 Motor -
7 7 Motor +
10 10 5 V Encoder Supply
11 11 Encoder Channel A
13 13 Encoder Channel B

PAA614 Stepper Motor Cable

DE15 Male D-Type to DE15 Female D-Type

PAA632

DE15 Male Pin DE15 Female Pin Description
1 1 Ground
2 2 CCW Limit Switch
3 3 CW Limit Switch
4 4 Motor Phase B -
5 5 Motor Phase B +
6 6 Motor Phase A -
7 7 Motor Phase A +
10 10 +5 VDC
15 15 Ground

Posted Comments:
Joseph Tokarski  (posted 2024-10-01 16:25:46.327)
I would like to get a copy of the Specification Sheet for the PAA632, if one exists, for my records and BOM. Thank you.
Kelly White  (posted 2024-07-23 11:57:58.45)
I need PAA613 with a length of 10m. Can I purchase a VGA cable extension to get the length necessary?
do'neill  (posted 2024-07-26 09:14:06.0)
Thank you for reaching out. I will reach out to directly to discuss your application and the best way of achieving this.
Jon Koon  (posted 2024-03-29 09:18:38.317)
Greetings, What is the max length for a cable for the DC Servo motor controllers and motion stages? We are using MTS25-Z8 and KDC101. Can we use multiple PAA632 cables? Our customer wants to go 15meters, so we would need 6 of the PAA632 cables? Is that possible or not recommended? Thank you, Jon - Radiant Vision Systems
cstroud  (posted 2024-04-05 04:48:02.0)
Thanks for reaching out. We wouldn't recommend chaining cables together as each connection causes loss and subsequently the likelihood of it working without errors is decreased. The maximum length that we are able to provide would be a custom cable with 20m length. I will reach out to you directly to discuss this further.
user  (posted 2019-01-29 14:31:22.34)
Why should the PAA614 not be used with the Z8 DC Servo Motor Actuators? What is the difference to the PAA632? Are they not both just DE15 Male to DE15 Female cabels with different lengths?
rmiron  (posted 2019-04-08 12:47:17.0)
Response from Radu at Thorlabs: While both cables have the same connectors, they are wired quite differently. One can see these differences in the pin diagram tab. PAA614 was designed to be used with our non-encoded stepper motor stages or actuators, while PAA632 was designed for encoded, brushed DC Servo stages or actuators. Consequently, PAA614 has four pins who play an active role in powering up a two-phase stepper motor, while PAA632 only has two pins dedicated to powering up a motor.
aharon.b  (posted 2019-01-10 05:37:33.22)
DA14 and DE15 are all regular connectors widely used. For example DE15 is used also for VGA. These connectors cost everywhere about 1 - 2 dollars. Frequencies of operations are not very high either, so no need for specially high frequency cables. Thus, wires are not that expensive either. So why all the wire extension products PAA6xx cost above 50 dollars (some way above 50 $) ??
AManickavasagam  (posted 2019-01-14 11:29:14.0)
Response from Arunthathi @ Thorlabs: Thanks for your feedback. I will contact you directly to provide further information regarding the price.
andrew_yablon  (posted 2015-05-21 12:08:37.943)
I have been waiting for a TST101 motor extension cable such as the PAA614 However, I am disappointed that the PAA614 extension cable is only 1 meter - why don't you have a longer version of the PAA614 such as the PAA632? Thank you, Andrew Yablon andrew_yablon@interfiberanalysis.com
mthrossell  (posted 2015-08-25 02:48:12.0)
Thank you for contacting us. We can offer PAA614 as a special in lengths of 3 and 5 m. However, we do not recommend going over 5 m as the increase in resistance can cause some signal errors.
cjohns  (posted 2007-08-02 11:36:43.0)
The cables can be very difficult to find. Please refine the search so searches like "stepper motor cables" will return results. Also, why not put ALL motion control cables on the same page???
Back to Top

Stepper and DC Servo Motor Drive Cables

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PAA612 Support Documentation
PAA612APT Stepper Motor Cable, DA15 Male to DE15 Female, 1 m
$69.21
Today
PAA613 Support Documentation
PAA613APT Stepper Motor Cable, DA15 Male to DE15 Female, 3 m
$82.86
Today
PAA614 Support Documentation
PAA614Customer Inspired! APT Stepper Motor Cable, DE15 Male to DE15 Female, 1 m
$66.82
Today
PAA632 Support Documentation
PAA632APT DC Servo Motor Cable for Z9 Motors, DE15 Male to DE15 Female, 2.5 m
$65.93
Today